summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: fe5a490)
raw | patch | inline | side by side (parent: fe5a490)
author | Anand Gadiyar <gadiyar@ti.com> | |
Wed, 16 Feb 2011 10:12:15 +0000 (15:42 +0530) | ||
committer | Felipe Balbi <balbi@ti.com> | |
Thu, 17 Feb 2011 15:36:41 +0000 (17:36 +0200) |
Use the mux framework APIs to explicitly configure
the MUSB pads. The MUSB controller in OMAP4 can use
either the old ULPI interface, or the new internal PHY.
Configure the pads accordingly.
Signed-off-by: Anand Gadiyar <gadiyar@ti.com>
Cc: Tony Lindgren <tony@atomide.com>
Signed-off-by: Felipe Balbi <balbi@ti.com>
the MUSB pads. The MUSB controller in OMAP4 can use
either the old ULPI interface, or the new internal PHY.
Configure the pads accordingly.
Signed-off-by: Anand Gadiyar <gadiyar@ti.com>
Cc: Tony Lindgren <tony@atomide.com>
Signed-off-by: Felipe Balbi <balbi@ti.com>
arch/arm/mach-omap2/usb-musb.c | patch | blob | history |
index 9107883287f6fe0cf5666982c37bb5b604953702..9788b4941857f40d50d48fa6470ee14e179bc373 100644 (file)
#include <mach/irqs.h>
#include <mach/am35xx.h>
#include <plat/usb.h>
+#include "mux.h"
#if defined(CONFIG_USB_MUSB_OMAP2PLUS) || defined (CONFIG_USB_MUSB_AM35X)
.resource = musb_resources,
};
+static void usb_musb_mux_init(struct omap_musb_board_data *board_data)
+{
+ switch (board_data->interface_type) {
+ case MUSB_INTERFACE_UTMI:
+ omap_mux_init_signal("usba0_otg_dp", OMAP_PIN_INPUT);
+ omap_mux_init_signal("usba0_otg_dm", OMAP_PIN_INPUT);
+ break;
+ case MUSB_INTERFACE_ULPI:
+ omap_mux_init_signal("usba0_ulpiphy_clk",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_stp",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_dir",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_nxt",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_dat0",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_dat1",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_dat2",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_dat3",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_dat4",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_dat5",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_dat6",
+ OMAP_PIN_INPUT_PULLDOWN);
+ omap_mux_init_signal("usba0_ulpiphy_dat7",
+ OMAP_PIN_INPUT_PULLDOWN);
+ break;
+ default:
+ break;
+ }
+}
void __init usb_musb_init(struct omap_musb_board_data *board_data)
{
if (cpu_is_omap243x()) {
musb_resources[0].start = OMAP44XX_HSUSB_OTG_BASE;
musb_resources[1].start = OMAP44XX_IRQ_HS_USB_MC_N;
musb_resources[2].start = OMAP44XX_IRQ_HS_USB_DMA_N;
+
+ usb_musb_mux_init(board_data);
}
musb_resources[0].end = musb_resources[0].start + SZ_4K - 1;