am335x-evm: add deconfig switches needed for wlan and bt
authorEyal Reizer <eyalr@ti.com>
Mon, 10 Oct 2011 09:39:14 +0000 (11:39 +0200)
committerVaibhav Hiremath <hvaibhav@ti.com>
Mon, 23 Jan 2012 19:14:29 +0000 (00:44 +0530)
* Activated switches needed in the kernel for working with nlcp wlan in
  both softap mode and station mode. the mac80211 switches are not
  activated as we are using a compat-wireless package which is compiled
  with this kernel
* Activates kernel switches needed for using bluetooth

Signed-off-by: Eyal Reizer <eyalr@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
arch/arm/configs/am335x_evm_defconfig

index 9b411707a570215af4603edcdf8cf09b7262fe2d..a003669d3ac7ba1228b6652cd446f20a43a4c46d 100644 (file)
@@ -507,9 +507,127 @@ CONFIG_TCP_CONG_CUBIC=y
 CONFIG_DEFAULT_TCP_CONG="cubic"
 # CONFIG_TCP_MD5SIG is not set
 # CONFIG_IPV6 is not set
+# CONFIG_NETLABEL is not set
 # CONFIG_NETWORK_SECMARK is not set
 # CONFIG_NETWORK_PHY_TIMESTAMPING is not set
-# CONFIG_NETFILTER is not set
+CONFIG_NETFILTER=y
+# CONFIG_NETFILTER_DEBUG is not set
+CONFIG_NETFILTER_ADVANCED=y
+
+#
+# Core Netfilter Configuration
+#
+# CONFIG_NETFILTER_NETLINK_QUEUE is not set
+# CONFIG_NETFILTER_NETLINK_LOG is not set
+CONFIG_NF_CONNTRACK=y
+# CONFIG_NF_CONNTRACK_MARK is not set
+# CONFIG_NF_CONNTRACK_EVENTS is not set
+# CONFIG_NF_CONNTRACK_TIMESTAMP is not set
+# CONFIG_NF_CT_PROTO_DCCP is not set
+# CONFIG_NF_CT_PROTO_SCTP is not set
+# CONFIG_NF_CT_PROTO_UDPLITE is not set
+# CONFIG_NF_CONNTRACK_AMANDA is not set
+# CONFIG_NF_CONNTRACK_FTP is not set
+# CONFIG_NF_CONNTRACK_H323 is not set
+# CONFIG_NF_CONNTRACK_IRC is not set
+# CONFIG_NF_CONNTRACK_NETBIOS_NS is not set
+# CONFIG_NF_CONNTRACK_SNMP is not set
+# CONFIG_NF_CONNTRACK_PPTP is not set
+# CONFIG_NF_CONNTRACK_SANE is not set
+# CONFIG_NF_CONNTRACK_SIP is not set
+# CONFIG_NF_CONNTRACK_TFTP is not set
+# CONFIG_NF_CT_NETLINK is not set
+CONFIG_NETFILTER_XTABLES=y
+
+#
+# Xtables combined modules
+#
+# CONFIG_NETFILTER_XT_MARK is not set
+# CONFIG_NETFILTER_XT_CONNMARK is not set
+
+#
+# Xtables targets
+#
+# CONFIG_NETFILTER_XT_TARGET_CLASSIFY is not set
+# CONFIG_NETFILTER_XT_TARGET_CONNMARK is not set
+# CONFIG_NETFILTER_XT_TARGET_IDLETIMER is not set
+# CONFIG_NETFILTER_XT_TARGET_MARK is not set
+# CONFIG_NETFILTER_XT_TARGET_NFLOG is not set
+# CONFIG_NETFILTER_XT_TARGET_NFQUEUE is not set
+# CONFIG_NETFILTER_XT_TARGET_RATEEST is not set
+# CONFIG_NETFILTER_XT_TARGET_TEE is not set
+# CONFIG_NETFILTER_XT_TARGET_TCPMSS is not set
+
+#
+# Xtables matches
+#
+# CONFIG_NETFILTER_XT_MATCH_ADDRTYPE is not set
+# CONFIG_NETFILTER_XT_MATCH_CLUSTER is not set
+# CONFIG_NETFILTER_XT_MATCH_COMMENT is not set
+# CONFIG_NETFILTER_XT_MATCH_CONNBYTES is not set
+# CONFIG_NETFILTER_XT_MATCH_CONNLIMIT is not set
+# CONFIG_NETFILTER_XT_MATCH_CONNMARK is not set
+# CONFIG_NETFILTER_XT_MATCH_CONNTRACK is not set
+# CONFIG_NETFILTER_XT_MATCH_CPU is not set
+# CONFIG_NETFILTER_XT_MATCH_DCCP is not set
+# CONFIG_NETFILTER_XT_MATCH_DEVGROUP is not set
+# CONFIG_NETFILTER_XT_MATCH_DSCP is not set
+# CONFIG_NETFILTER_XT_MATCH_ESP is not set
+# CONFIG_NETFILTER_XT_MATCH_HASHLIMIT is not set
+# CONFIG_NETFILTER_XT_MATCH_HELPER is not set
+# CONFIG_NETFILTER_XT_MATCH_HL is not set
+# CONFIG_NETFILTER_XT_MATCH_IPRANGE is not set
+# CONFIG_NETFILTER_XT_MATCH_LENGTH is not set
+# CONFIG_NETFILTER_XT_MATCH_LIMIT is not set
+# CONFIG_NETFILTER_XT_MATCH_MAC is not set
+# CONFIG_NETFILTER_XT_MATCH_MARK is not set
+# CONFIG_NETFILTER_XT_MATCH_MULTIPORT is not set
+# CONFIG_NETFILTER_XT_MATCH_OWNER is not set
+# CONFIG_NETFILTER_XT_MATCH_PKTTYPE is not set
+# CONFIG_NETFILTER_XT_MATCH_QUOTA is not set
+# CONFIG_NETFILTER_XT_MATCH_RATEEST is not set
+# CONFIG_NETFILTER_XT_MATCH_REALM is not set
+# CONFIG_NETFILTER_XT_MATCH_RECENT is not set
+# CONFIG_NETFILTER_XT_MATCH_SCTP is not set
+# CONFIG_NETFILTER_XT_MATCH_STATE is not set
+# CONFIG_NETFILTER_XT_MATCH_STATISTIC is not set
+# CONFIG_NETFILTER_XT_MATCH_STRING is not set
+# CONFIG_NETFILTER_XT_MATCH_TCPMSS is not set
+# CONFIG_NETFILTER_XT_MATCH_TIME is not set
+# CONFIG_NETFILTER_XT_MATCH_U32 is not set
+# CONFIG_IP_VS is not set
+
+#
+# IP: Netfilter Configuration
+#
+CONFIG_NF_DEFRAG_IPV4=y
+CONFIG_NF_CONNTRACK_IPV4=y
+CONFIG_NF_CONNTRACK_PROC_COMPAT=y
+# CONFIG_IP_NF_QUEUE is not set
+CONFIG_IP_NF_IPTABLES=y
+# CONFIG_IP_NF_MATCH_AH is not set
+# CONFIG_IP_NF_MATCH_ECN is not set
+# CONFIG_IP_NF_MATCH_TTL is not set
+CONFIG_IP_NF_FILTER=y
+# CONFIG_IP_NF_TARGET_REJECT is not set
+CONFIG_IP_NF_TARGET_LOG=y
+# CONFIG_IP_NF_TARGET_ULOG is not set
+CONFIG_NF_NAT=y
+CONFIG_NF_NAT_NEEDED=y
+CONFIG_IP_NF_TARGET_MASQUERADE=y
+# CONFIG_IP_NF_TARGET_NETMAP is not set
+# CONFIG_IP_NF_TARGET_REDIRECT is not set
+# CONFIG_NF_NAT_FTP is not set
+# CONFIG_NF_NAT_IRC is not set
+# CONFIG_NF_NAT_TFTP is not set
+# CONFIG_NF_NAT_AMANDA is not set
+# CONFIG_NF_NAT_PPTP is not set
+# CONFIG_NF_NAT_H323 is not set
+# CONFIG_NF_NAT_SIP is not set
+# CONFIG_IP_NF_MANGLE is not set
+# CONFIG_IP_NF_RAW is not set
+# CONFIG_IP_NF_SECURITY is not set
+# CONFIG_IP_NF_ARPTABLES is not set
 # CONFIG_IP_DCCP is not set
 # CONFIG_IP_SCTP is not set
 # CONFIG_RDS is not set
@@ -541,52 +659,48 @@ CONFIG_DNS_RESOLVER=y
 # CONFIG_HAMRADIO is not set
 # CONFIG_CAN is not set
 # CONFIG_IRDA is not set
-CONFIG_BT=m
-# CONFIG_BT_L2CAP is not set
-# CONFIG_BT_SCO is not set
+CONFIG_BT=y
+CONFIG_BT_L2CAP=y
+CONFIG_BT_SCO=y
+CONFIG_BT_RFCOMM=y
+CONFIG_BT_RFCOMM_TTY=y
+CONFIG_BT_BNEP=y
+CONFIG_BT_BNEP_MC_FILTER=y
+CONFIG_BT_BNEP_PROTO_FILTER=y
+CONFIG_BT_HIDP=y
 
 #
 # Bluetooth device drivers
 #
 # CONFIG_BT_HCIBTUSB is not set
 # CONFIG_BT_HCIBTSDIO is not set
-CONFIG_BT_HCIUART=m
+CONFIG_BT_HCIUART=y
 CONFIG_BT_HCIUART_H4=y
-CONFIG_BT_HCIUART_BCSP=y
+# CONFIG_BT_HCIUART_BCSP is not set
 # CONFIG_BT_HCIUART_ATH3K is not set
 CONFIG_BT_HCIUART_LL=y
-CONFIG_BT_HCIBCM203X=m
-CONFIG_BT_HCIBPA10X=m
+# CONFIG_BT_HCIBCM203X is not set
+# CONFIG_BT_HCIBPA10X is not set
 # CONFIG_BT_HCIBFUSB is not set
 # CONFIG_BT_HCIVHCI is not set
 # CONFIG_BT_MRVL is not set
 # CONFIG_AF_RXRPC is not set
 CONFIG_WIRELESS=y
+CONFIG_WIRELESS_EXT=y
 CONFIG_WEXT_CORE=y
 CONFIG_WEXT_PROC=y
-CONFIG_CFG80211=m
-# CONFIG_NL80211_TESTMODE is not set
-# CONFIG_CFG80211_DEVELOPER_WARNINGS is not set
-# CONFIG_CFG80211_REG_DEBUG is not set
-CONFIG_CFG80211_DEFAULT_PS=y
-# CONFIG_CFG80211_DEBUGFS is not set
-# CONFIG_CFG80211_INTERNAL_REGDB is not set
-CONFIG_CFG80211_WEXT=y
+# CONFIG_CFG80211 is not set
 CONFIG_WIRELESS_EXT_SYSFS=y
-CONFIG_LIB80211=m
-# CONFIG_LIB80211_DEBUG is not set
-CONFIG_MAC80211=m
-CONFIG_MAC80211_HAS_RC=y
-CONFIG_MAC80211_RC_MINSTREL=y
-CONFIG_MAC80211_RC_MINSTREL_HT=y
-CONFIG_MAC80211_RC_DEFAULT_MINSTREL=y
-CONFIG_MAC80211_RC_DEFAULT="minstrel_ht"
-# CONFIG_MAC80211_MESH is not set
-# CONFIG_MAC80211_DEBUGFS is not set
-# CONFIG_MAC80211_DEBUG_MENU is not set
+# CONFIG_LIB80211 is not set
+
+#
+# CFG80211 needs to be enabled for MAC80211
+#
 # CONFIG_WIMAX is not set
-# CONFIG_RFKILL is not set
+CONFIG_RFKILL=y
+CONFIG_RFKILL_INPUT=y
 # CONFIG_RFKILL_REGULATOR is not set
+# CONFIG_RFKILL_GPIO is not set
 # CONFIG_NET_9P is not set
 # CONFIG_CAIF is not set
 # CONFIG_CEPH_LIB is not set
@@ -882,27 +996,9 @@ CONFIG_NETDEV_1000=y
 # CONFIG_FTGMAC100 is not set
 CONFIG_NETDEV_10000=y
 CONFIG_WLAN=y
-# CONFIG_LIBERTAS_THINFIRM is not set
-# CONFIG_AT76C50X_USB is not set
 # CONFIG_USB_ZD1201 is not set
-# CONFIG_USB_NET_RNDIS_WLAN is not set
-# CONFIG_RTL8187 is not set
-# CONFIG_MAC80211_HWSIM is not set
-# CONFIG_ATH_COMMON is not set
-# CONFIG_B43 is not set
-# CONFIG_B43LEGACY is not set
 # CONFIG_HOSTAP is not set
-# CONFIG_IWM is not set
-# CONFIG_LIBERTAS is not set
-# CONFIG_P54_COMMON is not set
-# CONFIG_RT2X00 is not set
-# CONFIG_RTL8192SE is not set
-# CONFIG_RTL8192DE is not set
-# CONFIG_RTL8192CU is not set
-# CONFIG_WL1251 is not set
-# CONFIG_WL12XX_MENU is not set
-# CONFIG_ZD1211RW is not set
-# CONFIG_MWIFIEX is not set
+CONFIG_WL12XX_PLATFORM_DATA=y
 
 #
 # Enable WiMAX (Networking options) to see the WiMAX drivers
@@ -938,6 +1034,7 @@ CONFIG_USB_NET_CDC_SUBSET=y
 # CONFIG_USB_NET_ZAURUS is not set
 # CONFIG_USB_NET_CX82310_ETH is not set
 # CONFIG_USB_NET_KALMIA is not set
+# CONFIG_USB_HSO is not set
 # CONFIG_USB_NET_INT51X1 is not set
 # CONFIG_USB_IPHETH is not set
 # CONFIG_USB_SIERRA_NET is not set
@@ -1485,6 +1582,7 @@ CONFIG_HID_CHICONY=y
 CONFIG_HID_CYPRESS=y
 # CONFIG_HID_DRAGONRISE is not set
 # CONFIG_HID_EMS_FF is not set
+# CONFIG_HID_ELECOM is not set
 CONFIG_HID_EZKEY=y
 # CONFIG_HID_HOLTEK is not set
 # CONFIG_HID_KEYTOUCH is not set
@@ -1500,6 +1598,7 @@ CONFIG_HID_LOGITECH=y
 # CONFIG_LOGIRUMBLEPAD2_FF is not set
 # CONFIG_LOGIG940_FF is not set
 # CONFIG_LOGIWII_FF is not set
+# CONFIG_HID_MAGICMOUSE is not set
 CONFIG_HID_MICROSOFT=y
 CONFIG_HID_MONTEREY=y
 # CONFIG_HID_MULTITOUCH is not set
@@ -1518,6 +1617,7 @@ CONFIG_HID_MONTEREY=y
 # CONFIG_HID_SMARTJOYPLUS is not set
 # CONFIG_HID_TOPSEED is not set
 # CONFIG_HID_THRUSTMASTER is not set
+# CONFIG_HID_WACOM is not set
 # CONFIG_HID_ZEROPLUS is not set
 # CONFIG_HID_ZYDACRON is not set
 CONFIG_USB_SUPPORT=y
@@ -2028,8 +2128,13 @@ CONFIG_HAVE_ARCH_KGDB=y
 CONFIG_KEYS=y
 # CONFIG_KEYS_DEBUG_PROC_KEYS is not set
 # CONFIG_SECURITY_DMESG_RESTRICT is not set
-# CONFIG_SECURITY is not set
+CONFIG_SECURITY=y
 # CONFIG_SECURITYFS is not set
+# CONFIG_SECURITY_NETWORK is not set
+# CONFIG_SECURITY_PATH is not set
+# CONFIG_SECURITY_TOMOYO is not set
+# CONFIG_SECURITY_APPARMOR is not set
+# CONFIG_IMA is not set
 CONFIG_DEFAULT_SECURITY_DAC=y
 CONFIG_DEFAULT_SECURITY=""
 CONFIG_CRYPTO=y
@@ -2039,12 +2144,19 @@ CONFIG_CRYPTO=y
 #
 CONFIG_CRYPTO_ALGAPI=y
 CONFIG_CRYPTO_ALGAPI2=y
+CONFIG_CRYPTO_AEAD2=y
+CONFIG_CRYPTO_BLKCIPHER=y
+CONFIG_CRYPTO_BLKCIPHER2=y
 CONFIG_CRYPTO_HASH=y
 CONFIG_CRYPTO_HASH2=y
-# CONFIG_CRYPTO_MANAGER is not set
-# CONFIG_CRYPTO_MANAGER2 is not set
+CONFIG_CRYPTO_RNG2=y
+CONFIG_CRYPTO_PCOMP2=y
+CONFIG_CRYPTO_MANAGER=y
+CONFIG_CRYPTO_MANAGER2=y
+CONFIG_CRYPTO_MANAGER_DISABLE_TESTS=y
 # CONFIG_CRYPTO_GF128MUL is not set
 # CONFIG_CRYPTO_NULL is not set
+CONFIG_CRYPTO_WORKQUEUE=y
 # CONFIG_CRYPTO_CRYPTD is not set
 # CONFIG_CRYPTO_AUTHENC is not set
 # CONFIG_CRYPTO_TEST is not set
@@ -2062,7 +2174,7 @@ CONFIG_CRYPTO_HASH2=y
 # CONFIG_CRYPTO_CBC is not set
 # CONFIG_CRYPTO_CTR is not set
 # CONFIG_CRYPTO_CTS is not set
-# CONFIG_CRYPTO_ECB is not set
+CONFIG_CRYPTO_ECB=y
 # CONFIG_CRYPTO_LRW is not set
 # CONFIG_CRYPTO_PCBC is not set
 # CONFIG_CRYPTO_XTS is not set
@@ -2081,7 +2193,7 @@ CONFIG_CRYPTO_CRC32C=y
 # CONFIG_CRYPTO_GHASH is not set
 # CONFIG_CRYPTO_MD4 is not set
 # CONFIG_CRYPTO_MD5 is not set
-# CONFIG_CRYPTO_MICHAEL_MIC is not set
+CONFIG_CRYPTO_MICHAEL_MIC=y
 # CONFIG_CRYPTO_RMD128 is not set
 # CONFIG_CRYPTO_RMD160 is not set
 # CONFIG_CRYPTO_RMD256 is not set
@@ -2095,9 +2207,9 @@ CONFIG_CRYPTO_CRC32C=y
 #
 # Ciphers
 #
-CONFIG_CRYPTO_AES=m
+CONFIG_CRYPTO_AES=y
 # CONFIG_CRYPTO_ANUBIS is not set
-CONFIG_CRYPTO_ARC4=m
+CONFIG_CRYPTO_ARC4=y
 # CONFIG_CRYPTO_BLOWFISH is not set
 # CONFIG_CRYPTO_CAMELLIA is not set
 # CONFIG_CRYPTO_CAST5 is not set