summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c20f3c0)
raw | patch | inline | side by side (parent: c20f3c0)
author | Hebbar, Gururaja <gururaja.hebbar@ti.com> | |
Tue, 4 Oct 2011 12:45:12 +0000 (18:15 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:13:54 +0000 (00:43 +0530) |
Chnages
- AM33XX has Three Transfer Controllers. Platform data added for am33xx
- Add xbar mapping for MMCHS2. Since MMCHS edma Event is xbar mapped,
proper mapping is added when registering xbar structure. This mapping
uses edma event 12 & 13 which is not used on AM33xx SOC
Signed-off-by: Hebbar, Gururaja <gururaja.hebbar@ti.com>
Signed-off-by: Afzal Mohammed <afzal@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
- AM33XX has Three Transfer Controllers. Platform data added for am33xx
- Add xbar mapping for MMCHS2. Since MMCHS edma Event is xbar mapped,
proper mapping is added when registering xbar structure. This mapping
uses edma event 12 & 13 which is not used on AM33xx SOC
Signed-off-by: Hebbar, Gururaja <gururaja.hebbar@ti.com>
Signed-off-by: Afzal Mohammed <afzal@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
arch/arm/mach-omap2/control.h | patch | blob | history | |
arch/arm/mach-omap2/devices.c | patch | blob | history |
index 2332c178b629854aa013cc1a6bf4691ef8f68f57..50da5673e26eba0c48470318de9a74b89c6875ad 100644 (file)
OMAP2_L4_IO_ADDRESS(OMAP243X_CTRL_BASE + (reg))
#define OMAP343X_CTRL_REGADDR(reg) \
OMAP2_L4_IO_ADDRESS(OMAP343X_CTRL_BASE + (reg))
+#define AM33XX_CTRL_REGADDR(reg) \
+ AM33XX_L4_WK_IO_ADDRESS(AM33XX_SCM_BASE + (reg))
#else
#define OMAP242X_CTRL_REGADDR(reg) \
OMAP2_L4_IO_ADDRESS(OMAP242X_CTRL_BASE + (reg))
index bcb66309aceac6960c1d202c76508f9f38bad0f7..984bc62f7d74ed498d5aa30b791d8687f452b7fe 100644 (file)
#include <asm/mach/map.h>
#include <asm/pmu.h>
+#ifdef CONFIG_OMAP3_EDMA
+#include <mach/edma.h>
+#endif
+
#include <plat/tc.h>
#include <plat/board.h>
#include <plat/mcbsp.h>
static inline void omap_init_vout(void) {}
#endif
+#if defined(CONFIG_SOC_OMAPAM33XX) && defined(CONFIG_OMAP3_EDMA)
+
+#define AM33XX_TPCC_BASE 0x49000000
+#define AM33XX_TPTC0_BASE 0x49800000
+#define AM33XX_TPTC1_BASE 0x49900000
+#define AM33XX_TPTC2_BASE 0x49a00000
+
+#define AM33XX_SCM_BASE_EDMA 0x00000f90
+
+static struct resource am33xx_edma_resources[] = {
+ {
+ .name = "edma_cc0",
+ .start = AM33XX_TPCC_BASE,
+ .end = AM33XX_TPCC_BASE + SZ_32K - 1,
+ .flags = IORESOURCE_MEM,
+ },
+ {
+ .name = "edma_tc0",
+ .start = AM33XX_TPTC0_BASE,
+ .end = AM33XX_TPTC0_BASE + SZ_1K - 1,
+ .flags = IORESOURCE_MEM,
+ },
+ {
+ .name = "edma_tc1",
+ .start = AM33XX_TPTC1_BASE,
+ .end = AM33XX_TPTC1_BASE + SZ_1K - 1,
+ .flags = IORESOURCE_MEM,
+ },
+ {
+ .name = "edma_tc2",
+ .start = AM33XX_TPTC2_BASE,
+ .end = AM33XX_TPTC2_BASE + SZ_1K - 1,
+ .flags = IORESOURCE_MEM,
+ },
+ {
+ .name = "edma0",
+ .start = AM33XX_IRQ_TPCC0_INT_PO0,
+ .flags = IORESOURCE_IRQ,
+ },
+ {
+ .name = "edma0_err",
+ .start = AM33XX_IRQ_TPCC0_ERRINT_PO,
+ .flags = IORESOURCE_IRQ,
+ },
+};
+
+static const s16 am33xx_dma_rsv_chans[][2] = {
+ /* (offset, number) */
+ {0, 2},
+ {14, 2},
+ {26, 6},
+ {48, 4},
+ {56, 8},
+ {-1, -1}
+};
+
+static const s16 am33xx_dma_rsv_slots[][2] = {
+ /* (offset, number) */
+ {0, 2},
+ {14, 2},
+ {26, 6},
+ {48, 4},
+ {56, 8},
+ {64, 127},
+ {-1, -1}
+};
+
+/* Three Transfer Controllers on AM33XX */
+static const s8 am33xx_queue_tc_mapping[][2] = {
+ /* {event queue no, TC no} */
+ {0, 0},
+ {1, 1},
+ {2, 2},
+ {-1, -1}
+};
+
+static const s8 am33xx_queue_priority_mapping[][2] = {
+ /* {event queue no, Priority} */
+ {0, 0},
+ {1, 1},
+ {2, 2},
+ {-1, -1}
+};
+
+static struct event_to_channel_map am33xx_xbar_event_mapping[] = {
+ /* {xbar event no, Channel} */
+ {1, 12}, /* SDTXEVT1 -> MMCHS2 */
+ {2, 13}, /* SDRXEVT1 -> MMCHS2 */
+ {3, -1},
+ {4, -1},
+ {5, -1},
+ {6, -1},
+ {7, -1},
+ {8, -1},
+ {9, -1},
+ {10, -1},
+ {11, -1},
+ {12, -1},
+ {13, -1},
+ {14, -1},
+ {15, -1},
+ {16, -1},
+ {17, -1},
+ {18, -1},
+ {19, -1},
+ {20, -1},
+ {21, -1},
+ {22, -1},
+ {23, -1},
+ {24, -1},
+ {25, -1},
+ {26, -1},
+ {27, -1},
+ {28, -1},
+ {29, -1},
+ {30, -1},
+ {31, -1},
+ {-1, -1}
+};
+
+/**
+ * map_xbar_event_to_channel - maps a crossbar event to a DMA channel
+ * according to the configuration provided
+ * @event: the event number for which mapping is required
+ * @channel: channel being activated
+ * @xbar_event_mapping: array that has the event to channel map
+ *
+ * Events that are routed by default are not mapped. Only events that
+ * are crossbar mapped are routed to available channels according to
+ * the configuration provided
+ *
+ * Returns zero on success, else negative errno.
+ */
+int map_xbar_event_to_channel(unsigned int event, unsigned int *channel,
+ struct event_to_channel_map *xbar_event_mapping)
+{
+ unsigned int ctrl = 0;
+ unsigned int xbar_evt_no = 0;
+ unsigned int val = 0;
+ unsigned int offset = 0;
+ unsigned int mask = 0;
+
+ ctrl = EDMA_CTLR(event);
+ xbar_evt_no = event - (edma_info[ctrl]->num_channels);
+
+ if (event < edma_info[ctrl]->num_channels) {
+ *channel = event;
+ } else if (event < edma_info[ctrl]->num_events) {
+ *channel = xbar_event_mapping[xbar_evt_no].channel_no;
+ /* confirm the range */
+ if (*channel < EDMA_MAX_DMACH)
+ clear_bit(*channel, edma_info[ctrl]->edma_unused);
+ mask = (*channel)%4;
+ offset = (*channel)/4;
+ offset *= 4;
+ offset += mask;
+ val = (unsigned int)__raw_readl(AM33XX_CTRL_REGADDR(
+ AM33XX_SCM_BASE_EDMA + offset));
+ val = val & (~(0xFF));
+ val = val | (xbar_event_mapping[xbar_evt_no].xbar_event_no);
+ __raw_writel(val,
+ AM33XX_CTRL_REGADDR(AM33XX_SCM_BASE_EDMA + offset));
+ return 0;
+ } else {
+ return -EINVAL;
+ }
+
+ return 0;
+}
+
+static struct edma_soc_info am33xx_edma_info[] = {
+ {
+ .n_channel = 64,
+ .n_region = 4,
+ .n_slot = 256,
+ .n_tc = 3,
+ .n_cc = 1,
+ .rsv_chans = am33xx_dma_rsv_chans,
+ .rsv_slots = am33xx_dma_rsv_slots,
+ .queue_tc_mapping = am33xx_queue_tc_mapping,
+ .queue_priority_mapping = am33xx_queue_priority_mapping,
+ .is_xbar = 1,
+ .n_events = 95,
+ .xbar_event_mapping = am33xx_xbar_event_mapping,
+ .map_xbar_channel = map_xbar_event_to_channel,
+ },
+};
+
+static struct platform_device am33xx_edma_device = {
+ .name = "edma",
+ .id = -1,
+ .dev = {
+ .platform_data = am33xx_edma_info,
+ },
+ .num_resources = ARRAY_SIZE(am33xx_edma_resources),
+ .resource = am33xx_edma_resources,
+};
+
+int __init am33xx_register_edma(void)
+{
+ struct platform_device *pdev;
+ static struct clk *edma_clk;
+
+ if (cpu_is_am33xx())
+ pdev = &am33xx_edma_device;
+ else {
+ pr_err("%s: platform not supported\n", __func__);
+ return -ENODEV;
+ }
+
+ edma_clk = clk_get(NULL, "tpcc_ick");
+ if (IS_ERR(edma_clk)) {
+ printk(KERN_ERR "EDMA: Failed to get clock\n");
+ return -EBUSY;
+ }
+ clk_enable(edma_clk);
+ edma_clk = clk_get(NULL, "tptc0_ick");
+ if (IS_ERR(edma_clk)) {
+ printk(KERN_ERR "EDMA: Failed to get clock\n");
+ return -EBUSY;
+ }
+ clk_enable(edma_clk);
+ edma_clk = clk_get(NULL, "tptc1_ick");
+ if (IS_ERR(edma_clk)) {
+ printk(KERN_ERR "EDMA: Failed to get clock\n");
+ return -EBUSY;
+ }
+ clk_enable(edma_clk);
+ edma_clk = clk_get(NULL, "tptc2_ick");
+ if (IS_ERR(edma_clk)) {
+ printk(KERN_ERR "EDMA: Failed to get clock\n");
+ return -EBUSY;
+ }
+ clk_enable(edma_clk);
+
+ return platform_device_register(pdev);
+}
+
+#else
+static inline void am33xx_register_edma(void) {}
+#endif
+
/*-------------------------------------------------------------------------*/
static int __init omap2_init_devices(void)
omap_init_aes();
omap_init_vout();
am33xx_cpsw_init();
+ am33xx_register_edma();
return 0;
}