summary | shortlog | log | commit | commitdiff | tree
raw | combined (merge: 440a4cf 2dcf6ec 04bb65c)
raw | combined (merge: 440a4cf 2dcf6ec 04bb65c)
author | Tony Lindgren <tony@atomide.com> | |
Tue, 16 Nov 2010 21:41:29 +0000 (13:41 -0800) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Tue, 16 Nov 2010 21:41:29 +0000 (13:41 -0800) |
1 | 2 | 3 | |||
---|---|---|---|---|---|
arch/arm/Kconfig | patch | | diff1 | | diff2 | | diff3 | | blob | history |
arch/arm/mach-omap1/board-nokia770.c | patch | | diff1 | | diff2 | | diff3 | | blob | history |
arch/arm/mach-omap2/board-n8x0.c | patch | | diff1 | | diff2 | | diff3 | | blob | history |
drivers/Makefile | patch | | diff1 | | diff2 | | diff3 | | blob | history |
diff --cc arch/arm/Kconfig
index db524e75c4a21e4f45bc4b72e459adcdaf1dda4b,a19a5266d5fc989327d2f5e82b8068e13462a5b8,e51b96e9ae52b3a8f985ca175fa6a8518e8e26ed..dd944bdaf884f8a7295abb0268a9af3896b18c9a
--- 1/arch/arm/Kconfig
--- 2/arch/arm/Kconfig
--- 3/arch/arm/Kconfig
+++ b/arch/arm/Kconfig
select CPU_V6
select GENERIC_GPIO
select HAVE_CLK
-- select HAVE_S3C2410_WATCHDOG
++ select HAVE_S3C2410_WATCHDOG if WATCHDOG
select ARCH_USES_GETTIMEOFFSET
-- select HAVE_S3C2410_I2C
-- select HAVE_S3C_RTC
++ select HAVE_S3C2410_I2C if I2C
++ select HAVE_S3C_RTC if RTC_CLASS
help
- Samsung S5P6440 CPU based systems
+ Samsung S5P64X0 CPU based systems, such as the Samsung SMDK6440,
+ SMDK6450.
config ARCH_S5P6442
bool "Samsung S5P6442"
select GENERIC_GPIO
select HAVE_CLK
select ARM_L1_CACHE_SHIFT_6
+ select ARCH_HAS_CPUFREQ
select ARCH_USES_GETTIMEOFFSET
-- select HAVE_S3C2410_I2C
-- select HAVE_S3C_RTC
-- select HAVE_S3C2410_WATCHDOG
++ select HAVE_S3C2410_I2C if I2C
++ select HAVE_S3C_RTC if RTC_CLASS
++ select HAVE_S3C2410_WATCHDOG if WATCHDOG
help
Samsung S5PV210/S5PC110 series based systems
select GENERIC_GPIO
select HAVE_CLK
select GENERIC_CLOCKEVENTS
- select HAVE_S3C_RTC
- select HAVE_S3C2410_I2C
- select HAVE_S3C2410_WATCHDOG
++ select HAVE_S3C_RTC if RTC_CLASS
++ select HAVE_S3C2410_I2C if I2C
++ select HAVE_S3C2410_WATCHDOG if WATCHDOG
help
Samsung S5PV310 series based systems
diff --cc arch/arm/mach-omap1/board-nokia770.c
Simple merge
diff --cc arch/arm/mach-omap2/board-n8x0.c
Simple merge
diff --cc drivers/Makefile
Simple merge