summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9e769ff)
raw | patch | inline | side by side (parent: 9e769ff)
author | Bruno Prémont <bonbons@linux-vserver.org> | |
Fri, 2 Sep 2011 17:24:03 +0000 (19:24 +0200) | ||
committer | Florian Tobias Schandinat <FlorianSchandinat@gmx.de> | |
Fri, 2 Sep 2011 18:21:21 +0000 (18:21 +0000) |
Following on Herton's patch "fb: avoid possible deadlock caused by
fb_set_suspend" which moves lock_fb_info() out of fb_set_suspend()
to its callers, correct sh-mobile's locking around call to
fb_set_suspend() and the same sort of deaklocks with console_lock()
due to order of taking the lock.
console_lock() must be taken while fb_info is already locked and fb_info
must be locked while calling fb_set_suspend().
Signed-off-by: Bruno Prémont <bonbons@linux-vserver.org>
Signed-off-by: Guennadi Liakhovetski <g.liakhovetski@gmx.de>
Signed-off-by: Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
Cc: stable@kernel.org
fb_set_suspend" which moves lock_fb_info() out of fb_set_suspend()
to its callers, correct sh-mobile's locking around call to
fb_set_suspend() and the same sort of deaklocks with console_lock()
due to order of taking the lock.
console_lock() must be taken while fb_info is already locked and fb_info
must be locked while calling fb_set_suspend().
Signed-off-by: Bruno Prémont <bonbons@linux-vserver.org>
Signed-off-by: Guennadi Liakhovetski <g.liakhovetski@gmx.de>
Signed-off-by: Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
Cc: stable@kernel.org
drivers/video/sh_mobile_hdmi.c | patch | blob | history |
index 7d54e2c612f774c292088507d24bba47e8d4f605..647ba984f00f6b890c0fc7b9960c0ece05c31c9f 100644 (file)
@@ -1111,6 +1111,7 @@ static long sh_hdmi_clk_configure(struct sh_hdmi *hdmi, unsigned long hdmi_rate,
static void sh_hdmi_edid_work_fn(struct work_struct *work)
{
struct sh_hdmi *hdmi = container_of(work, struct sh_hdmi, edid_work.work);
+ struct fb_info *info;
struct sh_mobile_hdmi_info *pdata = hdmi->dev->platform_data;
struct sh_mobile_lcdc_chan *ch;
int ret;
mutex_lock(&hdmi->mutex);
+ info = hdmi->info;
+
if (hdmi->hp_state == HDMI_HOTPLUG_CONNECTED) {
- struct fb_info *info = hdmi->info;
unsigned long parent_rate = 0, hdmi_rate;
ret = sh_hdmi_read_edid(hdmi, &hdmi_rate, &parent_rate);
ch = info->par;
- console_lock();
+ if (lock_fb_info(info)) {
+ console_lock();
- /* HDMI plug in */
- if (!sh_hdmi_must_reconfigure(hdmi) &&
- info->state == FBINFO_STATE_RUNNING) {
- /*
- * First activation with the default monitor - just turn
- * on, if we run a resume here, the logo disappears
- */
- if (lock_fb_info(info)) {
+ /* HDMI plug in */
+ if (!sh_hdmi_must_reconfigure(hdmi) &&
+ info->state == FBINFO_STATE_RUNNING) {
+ /*
+ * First activation with the default monitor - just turn
+ * on, if we run a resume here, the logo disappears
+ */
info->var.width = hdmi->var.width;
info->var.height = hdmi->var.height;
sh_hdmi_display_on(hdmi, info);
- unlock_fb_info(info);
+ } else {
+ /* New monitor or have to wake up */
+ fb_set_suspend(info, 0);
}
- } else {
- /* New monitor or have to wake up */
- fb_set_suspend(info, 0);
- }
- console_unlock();
+ console_unlock();
+ unlock_fb_info(info);
+ }
} else {
ret = 0;
- if (!hdmi->info)
+ if (!info)
goto out;
hdmi->monspec.modedb_len = 0;
fb_destroy_modedb(hdmi->monspec.modedb);
hdmi->monspec.modedb = NULL;
- console_lock();
+ if (lock_fb_info(info)) {
+ console_lock();
- /* HDMI disconnect */
- fb_set_suspend(hdmi->info, 1);
+ /* HDMI disconnect */
+ fb_set_suspend(info, 1);
- console_unlock();
+ console_unlock();
+ unlock_fb_info(info);
+ }
}
out: