summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d121c3f)
raw | patch | inline | side by side (parent: d121c3f)
author | Manjunathappa, Prakash <prakash.pm@ti.com> | |
Mon, 18 Jul 2011 04:28:53 +0000 (09:58 +0530) | ||
committer | Florian Tobias Schandinat <FlorianSchandinat@gmx.de> | |
Tue, 4 Oct 2011 09:48:58 +0000 (09:48 +0000) |
Revised LCD controller in upcoming TI SoC which is an updated version of
LCDC IP that was found on TI's DA850 SoC supports 2048*2048 resolution.
Below are the encoding details:
Width:
Pixels Per Line = {pplmsb, ppllsb, 4'b1111} + 1
Where pplmsb:1bit==>Raster Timing0[3], ppllsb:6bits==>Raster Timing0[9:4].
And encoded value can range from 16 to 2048 in multiples of 16.
Height:
Lines Per Panel = {lpp_b10, lpp}
Where lpp:10bits==>Raster Timing1[9:0], lpp_b10:1bit==>Raster Timing2[26].
And encoded value can range from 1 to 2048, programmable range is 0 to
2047.
Patch is verified on emulation platform of upcoming SoC for updated
feature and on DA850 platform to make sure nothing existing breaks.
Signed-off-by: Manjunathappa, Prakash <prakash.pm@ti.com>
Signed-off-by: Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
LCDC IP that was found on TI's DA850 SoC supports 2048*2048 resolution.
Below are the encoding details:
Width:
Pixels Per Line = {pplmsb, ppllsb, 4'b1111} + 1
Where pplmsb:1bit==>Raster Timing0[3], ppllsb:6bits==>Raster Timing0[9:4].
And encoded value can range from 16 to 2048 in multiples of 16.
Height:
Lines Per Panel = {lpp_b10, lpp}
Where lpp:10bits==>Raster Timing1[9:0], lpp_b10:1bit==>Raster Timing2[26].
And encoded value can range from 1 to 2048, programmable range is 0 to
2047.
Patch is verified on emulation platform of upcoming SoC for updated
feature and on DA850 platform to make sure nothing existing breaks.
Signed-off-by: Manjunathappa, Prakash <prakash.pm@ti.com>
Signed-off-by: Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
drivers/video/da8xx-fb.c | patch | blob | history |
index 217c05f745416a81442702cb5857851dcbb58e2d..55f91d9ab00bd18bd01df877eab846a310595956 100644 (file)
--- a/drivers/video/da8xx-fb.c
+++ b/drivers/video/da8xx-fb.c
@@ -460,18 +460,43 @@ static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
/* Set the Panel Width */
/* Pixels per line = (PPL + 1)*16 */
- /*0x3F in bits 4..9 gives max horisontal resolution = 1024 pixels*/
- width &= 0x3f0;
+ if (lcd_revision == LCD_VERSION_1) {
+ /*
+ * 0x3F in bits 4..9 gives max horizontal resolution = 1024
+ * pixels.
+ */
+ width &= 0x3f0;
+ } else {
+ /*
+ * 0x7F in bits 4..10 gives max horizontal resolution = 2048
+ * pixels.
+ */
+ width &= 0x7f0;
+ }
+
reg = lcdc_read(LCD_RASTER_TIMING_0_REG);
reg &= 0xfffffc00;
- reg |= ((width >> 4) - 1) << 4;
+ if (lcd_revision == LCD_VERSION_1) {
+ reg |= ((width >> 4) - 1) << 4;
+ } else {
+ width = (width >> 4) - 1;
+ reg |= ((width & 0x3f) << 4) | ((width & 0x40) >> 3);
+ }
lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
/* Set the Panel Height */
+ /* Set bits 9:0 of Lines Per Pixel */
reg = lcdc_read(LCD_RASTER_TIMING_1_REG);
reg = ((height - 1) & 0x3ff) | (reg & 0xfffffc00);
lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
+ /* Set bit 10 of Lines Per Pixel */
+ if (lcd_revision == LCD_VERSION_2) {
+ reg = lcdc_read(LCD_RASTER_TIMING_2_REG);
+ reg |= ((height - 1) & 0x400) << 16;
+ lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
+ }
+
/* Set the Raster Order of the Frame Buffer */
reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8);
if (raster_order)