ARM:omap3:am335x evm: Update defconfig for RTC driver
authorVaibhav Bedia <vaibhav.bedia@ti.com>
Mon, 10 Oct 2011 15:14:33 +0000 (20:44 +0530)
committerVaibhav Hiremath <hvaibhav@ti.com>
Mon, 23 Jan 2012 19:14:29 +0000 (00:44 +0530)
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
arch/arm/configs/am335x_evm_defconfig
drivers/rtc/Kconfig

index f1f5ab8a7241bcea57f8e1aace859cafc5fb37ca..9b411707a570215af4603edcdf8cf09b7262fe2d 100644 (file)
@@ -1786,6 +1786,7 @@ CONFIG_RTC_INTF_DEV=y
 #
 # on-CPU RTC drivers
 #
 #
 # on-CPU RTC drivers
 #
+CONFIG_RTC_DRV_OMAP=y
 # CONFIG_DMADEVICES is not set
 # CONFIG_AUXDISPLAY is not set
 # CONFIG_UIO is not set
 # CONFIG_DMADEVICES is not set
 # CONFIG_AUXDISPLAY is not set
 # CONFIG_UIO is not set
index 53eb4e55b289dd767944dde81bd918e8aff947e5..34a712906ef5894ffb93d41f0665cd406029b716 100644 (file)
@@ -733,7 +733,7 @@ config RTC_DRV_DAVINCI
 
 config RTC_DRV_OMAP
        tristate "TI OMAP1"
 
 config RTC_DRV_OMAP
        tristate "TI OMAP1"
-       depends on ARCH_OMAP15XX || ARCH_OMAP16XX || ARCH_OMAP730 || ARCH_DAVINCI_DA8XX
+       depends on ARCH_OMAP15XX || ARCH_OMAP16XX || ARCH_OMAP730 || ARCH_DAVINCI_DA8XX || SOC_OMAPAM33XX
        help
          Say "yes" here to support the real time clock on TI OMAP1 and
          DA8xx/OMAP-L13x chips.  This driver can also be built as a
        help
          Say "yes" here to support the real time clock on TI OMAP1 and
          DA8xx/OMAP-L13x chips.  This driver can also be built as a