summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 97aeb92)
raw | patch | inline | side by side (parent: 97aeb92)
author | Kyle Manna <kyle.manna@fuel7.com> | |
Wed, 2 Nov 2011 12:00:19 +0000 (17:30 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:14:40 +0000 (00:44 +0530) |
Move the regulator defintions to the header so that platform board file
can use them to configure specific regulators.
Signed-off-by: Kyle Manna <kyle.manna@fuel7.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
can use them to configure specific regulators.
Signed-off-by: Kyle Manna <kyle.manna@fuel7.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
drivers/regulator/tps65910-regulator.c | patch | blob | history | |
include/linux/mfd/tps65910.h | patch | blob | history |
index b552aae55b417c7cd9aa97fba33bd61ad0b7e787..a623574c94e19702618d547ae6dc37cf5b3194b1 100644 (file)
#include <linux/gpio.h>
#include <linux/mfd/tps65910.h>
-#define TPS65910_REG_VRTC 0
-#define TPS65910_REG_VIO 1
-#define TPS65910_REG_VDD1 2
-#define TPS65910_REG_VDD2 3
-#define TPS65910_REG_VDD3 4
-#define TPS65910_REG_VDIG1 5
-#define TPS65910_REG_VDIG2 6
-#define TPS65910_REG_VPLL 7
-#define TPS65910_REG_VDAC 8
-#define TPS65910_REG_VAUX1 9
-#define TPS65910_REG_VAUX2 10
-#define TPS65910_REG_VAUX33 11
-#define TPS65910_REG_VMMC 12
-
-#define TPS65911_REG_VDDCTRL 4
-#define TPS65911_REG_LDO1 5
-#define TPS65911_REG_LDO2 6
-#define TPS65911_REG_LDO3 7
-#define TPS65911_REG_LDO4 8
-#define TPS65911_REG_LDO5 9
-#define TPS65911_REG_LDO6 10
-#define TPS65911_REG_LDO7 11
-#define TPS65911_REG_LDO8 12
-
#define TPS65910_SUPPLY_STATE_ENABLED 0x1
/* supported VIO voltages in milivolts */
index 9d1580a8c08dda1cdc64fd569dd46373c1f8109f..6586209f18b80af263f28da46479c4bdf21fda45 100644 (file)
#define TPS65910_GPIO_STS BIT(1)
#define TPS65910_GPIO_SET BIT(0)
+/* Regulator Index Definitions */
+#define TPS65910_REG_VRTC 0
+#define TPS65910_REG_VIO 1
+#define TPS65910_REG_VDD1 2
+#define TPS65910_REG_VDD2 3
+#define TPS65910_REG_VDD3 4
+#define TPS65910_REG_VDIG1 5
+#define TPS65910_REG_VDIG2 6
+#define TPS65910_REG_VPLL 7
+#define TPS65910_REG_VDAC 8
+#define TPS65910_REG_VAUX1 9
+#define TPS65910_REG_VAUX2 10
+#define TPS65910_REG_VAUX33 11
+#define TPS65910_REG_VMMC 12
+
+#define TPS65911_REG_VDDCTRL 4
+#define TPS65911_REG_LDO1 5
+#define TPS65911_REG_LDO2 6
+#define TPS65911_REG_LDO3 7
+#define TPS65911_REG_LDO4 8
+#define TPS65911_REG_LDO5 9
+#define TPS65911_REG_LDO6 10
+#define TPS65911_REG_LDO7 11
+#define TPS65911_REG_LDO8 12
+
/**
* struct tps65910_board
* Board platform data may be used to initialize regulators.