summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: f2afbbb)
raw | patch | inline | side by side (parent: f2afbbb)
author | Vaibhav Hiremath <hvaibhav@ti.com> | |
Sat, 13 Feb 2010 11:47:57 +0000 (11:47 +0000) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Fri, 19 Feb 2010 23:22:17 +0000 (15:22 -0800) |
Add platform hook-up interface to support I2C based GPIo expander
(TCA6416).
There are 3 instances of I2C Expander on AM3517EVM,
- One is over I2C-2 mounted on Base board
- Two are over I2C3 mounted on UI Card
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
(TCA6416).
There are 3 instances of I2C Expander on AM3517EVM,
- One is over I2C-2 mounted on Base board
- Two are over I2C3 mounted on UI Card
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/mach-omap2/board-am3517evm.c | patch | blob | history |
index fe2446ded5ad61806433470f9ff98f057b900991..e6b8967f5e68017b8a34dccd9e1b29437b4bb990 100644 (file)
#include <linux/init.h>
#include <linux/platform_device.h>
#include <linux/gpio.h>
+#include <linux/i2c/pca953x.h>
#include <mach/hardware.h>
#include <mach/am35xx.h>
am3517evm_i2c_boardinfo[0].irq = gpio_to_irq(GPIO_RTCS35390A_IRQ);
}
+/*
+ * I2C GPIO Expander - TCA6416
+ */
+
+/* Mounted on Base-Board */
+static struct pca953x_platform_data am3517evm_gpio_expander_info_0 = {
+ .gpio_base = OMAP_MAX_GPIO_LINES,
+};
+static struct i2c_board_info __initdata am3517evm_tca6516_info_0[] = {
+ {
+ I2C_BOARD_INFO("tca6416", 0x21),
+ .platform_data = &am3517evm_gpio_expander_info_0,
+ },
+};
+
+/* Mounted on UI Card */
+static struct pca953x_platform_data am3517evm_ui_gpio_expander_info_1 = {
+ .gpio_base = OMAP_MAX_GPIO_LINES + 16,
+};
+static struct pca953x_platform_data am3517evm_ui_gpio_expander_info_2 = {
+ .gpio_base = OMAP_MAX_GPIO_LINES + 32,
+};
+static struct i2c_board_info __initdata am3517evm_ui_tca6516_info[] = {
+ {
+ I2C_BOARD_INFO("tca6416", 0x20),
+ .platform_data = &am3517evm_ui_gpio_expander_info_1,
+ },
+ {
+ I2C_BOARD_INFO("tca6416", 0x21),
+ .platform_data = &am3517evm_ui_gpio_expander_info_2,
+ },
+};
+
static int __init am3517_evm_i2c_init(void)
{
omap_register_i2c_bus(1, 400, NULL, 0);
- omap_register_i2c_bus(2, 400, NULL, 0);
- omap_register_i2c_bus(3, 400, NULL, 0);
+ omap_register_i2c_bus(2, 400, am3517evm_tca6516_info_0,
+ ARRAY_SIZE(am3517evm_tca6516_info_0));
+ omap_register_i2c_bus(3, 400, am3517evm_ui_tca6516_info,
+ ARRAY_SIZE(am3517evm_ui_tca6516_info));
return 0;
}