]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commitdiff
OMAP2420: hwmod data: Add McSPI
authorCharulatha V <charu@ti.com>
Thu, 17 Feb 2011 17:53:09 +0000 (09:53 -0800)
committerTony Lindgren <tony@atomide.com>
Thu, 17 Feb 2011 17:53:09 +0000 (09:53 -0800)
Update the omap2420 hwmod data with the McSPI info.
Add a device attribute structure which will be used
for passing number of chipselects from hwmod data.
Add revision macros to be passed from rev field from
hwmod.

Signed-off-by: Charulatha V <charu@ti.com>
Signed-off-by: Govindraj.R <govindraj.raja@ti.com>
Acked-by: Grant Likely <grant.likely@secretlab.ca>
Reviewed-by: Kevin Hilman <khilman@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/mach-omap2/omap_hwmod_2420_data.c
arch/arm/plat-omap/include/plat/mcspi.h

index b85c630b64d6eee4d321d99f20b7c42cbaea542e..7fffd340c76f128b1c36321a179667e6d2f328bd 100644 (file)
@@ -18,6 +18,7 @@
 #include <plat/serial.h>
 #include <plat/i2c.h>
 #include <plat/gpio.h>
+#include <plat/mcspi.h>
 
 #include "omap_hwmod_common_data.h"
 
@@ -44,6 +45,8 @@ static struct omap_hwmod omap2420_gpio2_hwmod;
 static struct omap_hwmod omap2420_gpio3_hwmod;
 static struct omap_hwmod omap2420_gpio4_hwmod;
 static struct omap_hwmod omap2420_dma_system_hwmod;
+static struct omap_hwmod omap2420_mcspi1_hwmod;
+static struct omap_hwmod omap2420_mcspi2_hwmod;
 
 /* L3 -> L4_CORE interface */
 static struct omap_hwmod_ocp_if omap2420_l3_main__l4_core = {
@@ -88,6 +91,42 @@ static struct omap_hwmod omap2420_uart3_hwmod;
 static struct omap_hwmod omap2420_i2c1_hwmod;
 static struct omap_hwmod omap2420_i2c2_hwmod;
 
+/* l4 core -> mcspi1 interface */
+static struct omap_hwmod_addr_space omap2420_mcspi1_addr_space[] = {
+       {
+               .pa_start       = 0x48098000,
+               .pa_end         = 0x480980ff,
+               .flags          = ADDR_TYPE_RT,
+       },
+};
+
+static struct omap_hwmod_ocp_if omap2420_l4_core__mcspi1 = {
+       .master         = &omap2420_l4_core_hwmod,
+       .slave          = &omap2420_mcspi1_hwmod,
+       .clk            = "mcspi1_ick",
+       .addr           = omap2420_mcspi1_addr_space,
+       .addr_cnt       = ARRAY_SIZE(omap2420_mcspi1_addr_space),
+       .user           = OCP_USER_MPU | OCP_USER_SDMA,
+};
+
+/* l4 core -> mcspi2 interface */
+static struct omap_hwmod_addr_space omap2420_mcspi2_addr_space[] = {
+       {
+               .pa_start       = 0x4809a000,
+               .pa_end         = 0x4809a0ff,
+               .flags          = ADDR_TYPE_RT,
+       },
+};
+
+static struct omap_hwmod_ocp_if omap2420_l4_core__mcspi2 = {
+       .master         = &omap2420_l4_core_hwmod,
+       .slave          = &omap2420_mcspi2_hwmod,
+       .clk            = "mcspi2_ick",
+       .addr           = omap2420_mcspi2_addr_space,
+       .addr_cnt       = ARRAY_SIZE(omap2420_mcspi2_addr_space),
+       .user           = OCP_USER_MPU | OCP_USER_SDMA,
+};
+
 /* L4_CORE -> L4_WKUP interface */
 static struct omap_hwmod_ocp_if omap2420_l4_core__l4_wkup = {
        .master = &omap2420_l4_core_hwmod,
@@ -864,6 +903,119 @@ static struct omap_hwmod omap2420_dma_system_hwmod = {
        .flags          = HWMOD_NO_IDLEST,
 };
 
+/*
+ * 'mcspi' class
+ * multichannel serial port interface (mcspi) / master/slave synchronous serial
+ * bus
+ */
+
+static struct omap_hwmod_class_sysconfig omap2420_mcspi_sysc = {
+       .rev_offs       = 0x0000,
+       .sysc_offs      = 0x0010,
+       .syss_offs      = 0x0014,
+       .sysc_flags     = (SYSC_HAS_CLOCKACTIVITY | SYSC_HAS_SIDLEMODE |
+                               SYSC_HAS_ENAWAKEUP | SYSC_HAS_SOFTRESET |
+                               SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS),
+       .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
+       .sysc_fields    = &omap_hwmod_sysc_type1,
+};
+
+static struct omap_hwmod_class omap2420_mcspi_class = {
+       .name = "mcspi",
+       .sysc = &omap2420_mcspi_sysc,
+       .rev = OMAP2_MCSPI_REV,
+};
+
+/* mcspi1 */
+static struct omap_hwmod_irq_info omap2420_mcspi1_mpu_irqs[] = {
+       { .irq = 65 },
+};
+
+static struct omap_hwmod_dma_info omap2420_mcspi1_sdma_reqs[] = {
+       { .name = "tx0", .dma_req = 35 }, /* DMA_SPI1_TX0 */
+       { .name = "rx0", .dma_req = 36 }, /* DMA_SPI1_RX0 */
+       { .name = "tx1", .dma_req = 37 }, /* DMA_SPI1_TX1 */
+       { .name = "rx1", .dma_req = 38 }, /* DMA_SPI1_RX1 */
+       { .name = "tx2", .dma_req = 39 }, /* DMA_SPI1_TX2 */
+       { .name = "rx2", .dma_req = 40 }, /* DMA_SPI1_RX2 */
+       { .name = "tx3", .dma_req = 41 }, /* DMA_SPI1_TX3 */
+       { .name = "rx3", .dma_req = 42 }, /* DMA_SPI1_RX3 */
+};
+
+static struct omap_hwmod_ocp_if *omap2420_mcspi1_slaves[] = {
+       &omap2420_l4_core__mcspi1,
+};
+
+static struct omap2_mcspi_dev_attr omap_mcspi1_dev_attr = {
+       .num_chipselect = 4,
+};
+
+static struct omap_hwmod omap2420_mcspi1_hwmod = {
+       .name           = "mcspi1_hwmod",
+       .mpu_irqs       = omap2420_mcspi1_mpu_irqs,
+       .mpu_irqs_cnt   = ARRAY_SIZE(omap2420_mcspi1_mpu_irqs),
+       .sdma_reqs      = omap2420_mcspi1_sdma_reqs,
+       .sdma_reqs_cnt  = ARRAY_SIZE(omap2420_mcspi1_sdma_reqs),
+       .main_clk       = "mcspi1_fck",
+       .prcm           = {
+               .omap2 = {
+                       .module_offs = CORE_MOD,
+                       .prcm_reg_id = 1,
+                       .module_bit = OMAP24XX_EN_MCSPI1_SHIFT,
+                       .idlest_reg_id = 1,
+                       .idlest_idle_bit = OMAP24XX_ST_MCSPI1_SHIFT,
+               },
+       },
+       .slaves         = omap2420_mcspi1_slaves,
+       .slaves_cnt     = ARRAY_SIZE(omap2420_mcspi1_slaves),
+       .class          = &omap2420_mcspi_class,
+       .dev_attr       = &omap_mcspi1_dev_attr,
+       .omap_chip      = OMAP_CHIP_INIT(CHIP_IS_OMAP2420),
+};
+
+/* mcspi2 */
+static struct omap_hwmod_irq_info omap2420_mcspi2_mpu_irqs[] = {
+       { .irq = 66 },
+};
+
+static struct omap_hwmod_dma_info omap2420_mcspi2_sdma_reqs[] = {
+       { .name = "tx0", .dma_req = 43 }, /* DMA_SPI2_TX0 */
+       { .name = "rx0", .dma_req = 44 }, /* DMA_SPI2_RX0 */
+       { .name = "tx1", .dma_req = 45 }, /* DMA_SPI2_TX1 */
+       { .name = "rx1", .dma_req = 46 }, /* DMA_SPI2_RX1 */
+};
+
+static struct omap_hwmod_ocp_if *omap2420_mcspi2_slaves[] = {
+       &omap2420_l4_core__mcspi2,
+};
+
+static struct omap2_mcspi_dev_attr omap_mcspi2_dev_attr = {
+       .num_chipselect = 2,
+};
+
+static struct omap_hwmod omap2420_mcspi2_hwmod = {
+       .name           = "mcspi2_hwmod",
+       .mpu_irqs       = omap2420_mcspi2_mpu_irqs,
+       .mpu_irqs_cnt   = ARRAY_SIZE(omap2420_mcspi2_mpu_irqs),
+       .sdma_reqs      = omap2420_mcspi2_sdma_reqs,
+       .sdma_reqs_cnt  = ARRAY_SIZE(omap2420_mcspi2_sdma_reqs),
+       .main_clk       = "mcspi2_fck",
+       .prcm           = {
+               .omap2 = {
+                       .module_offs = CORE_MOD,
+                       .prcm_reg_id = 1,
+                       .module_bit = OMAP24XX_EN_MCSPI2_SHIFT,
+                       .idlest_reg_id = 1,
+                       .idlest_idle_bit = OMAP24XX_ST_MCSPI2_SHIFT,
+               },
+       },
+       .slaves         = omap2420_mcspi2_slaves,
+       .slaves_cnt     = ARRAY_SIZE(omap2420_mcspi2_slaves),
+       .class          = &omap2420_mcspi_class,
+       .dev_attr       = &omap_mcspi2_dev_attr,
+       .omap_chip      = OMAP_CHIP_INIT(CHIP_IS_OMAP2420),
+};
+
 static __initdata struct omap_hwmod *omap2420_hwmods[] = {
        &omap2420_l3_main_hwmod,
        &omap2420_l4_core_hwmod,
@@ -885,6 +1037,10 @@ static __initdata struct omap_hwmod *omap2420_hwmods[] = {
 
        /* dma_system class*/
        &omap2420_dma_system_hwmod,
+
+       /* mcspi class */
+       &omap2420_mcspi1_hwmod,
+       &omap2420_mcspi2_hwmod,
        NULL,
 };
 
index 1254e4945b6f85d9ede13b23a0df4b99be6e9118..560e266da8a15312a1fa2f375da0729f115a5bf0 100644 (file)
@@ -1,10 +1,18 @@
 #ifndef _OMAP2_MCSPI_H
 #define _OMAP2_MCSPI_H
 
+#define OMAP2_MCSPI_REV 0
+#define OMAP3_MCSPI_REV 1
+#define OMAP4_MCSPI_REV 2
+
 struct omap2_mcspi_platform_config {
        unsigned short  num_cs;
 };
 
+struct omap2_mcspi_dev_attr {
+       unsigned short num_chipselect;
+};
+
 struct omap2_mcspi_device_config {
        unsigned turbo_mode:1;