]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commitdiff
drivers/video: fsl-diu-fb: remove unused panel operating mode support
authorTimur Tabi <timur@freescale.com>
Wed, 28 Sep 2011 21:19:52 +0000 (16:19 -0500)
committerFlorian Tobias Schandinat <FlorianSchandinat@gmx.de>
Wed, 5 Oct 2011 01:10:12 +0000 (01:10 +0000)
The MFB_TYPE_xxx macros indicate different "operating modes" of each AOI,
but this feature is not actually used in the driver.  The mfb_index.type
field is always set to MFB_TYPE_OUTPUT, so just delete it and any code
that references it.

Signed-off-by: Timur Tabi <timur@freescale.com>
Signed-off-by: Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
drivers/video/fsl-diu-fb.c

index c5f97318f19359447d2f964bd336648f29d96a8b..0fd4c784f8df0a776218ff9a896d6df91ab8f853 100644 (file)
 #define INT_PARERR     0x08    /* Display parameters error interrupt */
 #define INT_LS_BF_VS   0x10    /* Lines before vsync. interrupt */
 
-/* Panels'operation modes */
-#define MFB_TYPE_OUTPUT        0       /* Panel output to display */
-#define MFB_TYPE_OFF   1       /* Panel off */
-#define MFB_TYPE_WB    2       /* Panel written back to memory */
-#define MFB_TYPE_TEST  3       /* Panel generate color bar */
-
 struct diu_hw {
        struct diu __iomem *diu_reg;
        spinlock_t reg_lock;
@@ -370,7 +364,6 @@ enum mfb_index {
 
 struct mfb_info {
        enum mfb_index index;
-       int type;
        char *id;
        int registered;
        unsigned long pseudo_palette[16];
@@ -388,7 +381,6 @@ struct mfb_info {
 static struct mfb_info mfb_template[] = {
        {
                .index = PLANE0,
-               .type = MFB_TYPE_OUTPUT,
                .id = "Panel0",
                .registered = 0,
                .count = 0,
@@ -397,7 +389,6 @@ static struct mfb_info mfb_template[] = {
        },
        {
                .index = PLANE1_AOI0,
-               .type = MFB_TYPE_OUTPUT,
                .id = "Panel1 AOI0",
                .registered = 0,
                .g_alpha = 0xff,
@@ -407,7 +398,6 @@ static struct mfb_info mfb_template[] = {
        },
        {
                .index = PLANE1_AOI1,
-               .type = MFB_TYPE_OUTPUT,
                .id = "Panel1 AOI1",
                .registered = 0,
                .g_alpha = 0xff,
@@ -417,7 +407,6 @@ static struct mfb_info mfb_template[] = {
        },
        {
                .index = PLANE2_AOI0,
-               .type = MFB_TYPE_OUTPUT,
                .id = "Panel2 AOI0",
                .registered = 0,
                .g_alpha = 0xff,
@@ -427,7 +416,6 @@ static struct mfb_info mfb_template[] = {
        },
        {
                .index = PLANE2_AOI1,
-               .type = MFB_TYPE_OUTPUT,
                .id = "Panel2 AOI1",
                .registered = 0,
                .g_alpha = 0xff,
@@ -517,62 +505,57 @@ void wr_reg_wa(u32 *reg, u32 val)
        } while (in_be32(reg) != val);
 }
 
-static int fsl_diu_enable_panel(struct fb_info *info)
+static void fsl_diu_enable_panel(struct fb_info *info)
 {
        struct mfb_info *pmfbi, *cmfbi, *mfbi = info->par;
        struct diu *hw = dr.diu_reg;
        struct diu_ad *ad = mfbi->ad;
        struct fsl_diu_data *machine_data = mfbi->parent;
-       int res = 0;
 
-       if (mfbi->type != MFB_TYPE_OFF) {
-               switch (mfbi->index) {
-               case PLANE0:
-                       if (hw->desc[0] != ad->paddr)
-                               wr_reg_wa(&hw->desc[0], ad->paddr);
-                       break;
-               case PLANE1_AOI0:
-                       cmfbi = machine_data->fsl_diu_info[2]->par;
-                       if (hw->desc[1] != ad->paddr) { /* AOI0 closed */
-                               if (cmfbi->count > 0)   /* AOI1 open */
-                                       ad->next_ad =
-                                               cpu_to_le32(cmfbi->ad->paddr);
-                               else
-                                       ad->next_ad = 0;
-                               wr_reg_wa(&hw->desc[1], ad->paddr);
-                       }
-                       break;
-               case PLANE2_AOI0:
-                       cmfbi = machine_data->fsl_diu_info[4]->par;
-                       if (hw->desc[2] != ad->paddr) { /* AOI0 closed */
-                               if (cmfbi->count > 0)   /* AOI1 open */
-                                       ad->next_ad =
-                                               cpu_to_le32(cmfbi->ad->paddr);
-                               else
-                                       ad->next_ad = 0;
-                               wr_reg_wa(&hw->desc[2], ad->paddr);
-                       }
-                       break;
-               case PLANE1_AOI1:
-                       pmfbi = machine_data->fsl_diu_info[1]->par;
-                       ad->next_ad = 0;
-                       if (hw->desc[1] == machine_data->dummy_ad->paddr)
-                               wr_reg_wa(&hw->desc[1], ad->paddr);
-                       else                                    /* AOI0 open */
-                               pmfbi->ad->next_ad = cpu_to_le32(ad->paddr);
-                       break;
-               case PLANE2_AOI1:
-                       pmfbi = machine_data->fsl_diu_info[3]->par;
-                       ad->next_ad = 0;
-                       if (hw->desc[2] == machine_data->dummy_ad->paddr)
-                               wr_reg_wa(&hw->desc[2], ad->paddr);
-                       else                            /* AOI0 was open */
-                               pmfbi->ad->next_ad = cpu_to_le32(ad->paddr);
-                       break;
+       switch (mfbi->index) {
+       case PLANE0:
+               if (hw->desc[0] != ad->paddr)
+                       wr_reg_wa(&hw->desc[0], ad->paddr);
+               break;
+       case PLANE1_AOI0:
+               cmfbi = machine_data->fsl_diu_info[2]->par;
+               if (hw->desc[1] != ad->paddr) { /* AOI0 closed */
+                       if (cmfbi->count > 0)   /* AOI1 open */
+                               ad->next_ad =
+                                       cpu_to_le32(cmfbi->ad->paddr);
+                       else
+                               ad->next_ad = 0;
+                       wr_reg_wa(&hw->desc[1], ad->paddr);
                }
-       } else
-               res = -EINVAL;
-       return res;
+               break;
+       case PLANE2_AOI0:
+               cmfbi = machine_data->fsl_diu_info[4]->par;
+               if (hw->desc[2] != ad->paddr) { /* AOI0 closed */
+                       if (cmfbi->count > 0)   /* AOI1 open */
+                               ad->next_ad =
+                                       cpu_to_le32(cmfbi->ad->paddr);
+                       else
+                               ad->next_ad = 0;
+                       wr_reg_wa(&hw->desc[2], ad->paddr);
+               }
+               break;
+       case PLANE1_AOI1:
+               pmfbi = machine_data->fsl_diu_info[1]->par;
+               ad->next_ad = 0;
+               if (hw->desc[1] == machine_data->dummy_ad->paddr)
+                       wr_reg_wa(&hw->desc[1], ad->paddr);
+               else                                    /* AOI0 open */
+                       pmfbi->ad->next_ad = cpu_to_le32(ad->paddr);
+               break;
+       case PLANE2_AOI1:
+               pmfbi = machine_data->fsl_diu_info[3]->par;
+               ad->next_ad = 0;
+               if (hw->desc[2] == machine_data->dummy_ad->paddr)
+                       wr_reg_wa(&hw->desc[2], ad->paddr);
+               else                            /* AOI0 was open */
+                       pmfbi->ad->next_ad = cpu_to_le32(ad->paddr);
+               break;
+       }
 }
 
 static void fsl_diu_disable_panel(struct fb_info *info)
@@ -849,11 +832,6 @@ static void update_lcdc(struct fb_info *info)
 
        hw = dr.diu_reg;
 
-       if (mfbi->type == MFB_TYPE_OFF) {
-               fsl_diu_disable_panel(info);
-               return;
-       }
-
        diu_ops.set_monitor_port(machine_data->monitor_port);
        gamma_table_base = pool.gamma.vaddr;
        cursor_base = pool.cursor.vaddr;
@@ -1205,11 +1183,8 @@ static int fsl_diu_open(struct fb_info *info, int user)
                res = fsl_diu_set_par(info);
                if (res < 0)
                        mfbi->count--;
-               else {
-                       res = fsl_diu_enable_panel(info);
-                       if (res < 0)
-                               mfbi->count--;
-               }
+               else
+                       fsl_diu_enable_panel(info);
        }
 
        spin_unlock(&diu_lock);