am335x_evm_defconfig: do not activate bluetooth modules
authorEyal Reizer <eyalr@ti.com>
Mon, 14 Nov 2011 07:40:14 +0000 (09:40 +0200)
committerVaibhav Hiremath <hvaibhav@ti.com>
Mon, 23 Jan 2012 19:14:35 +0000 (00:44 +0530)
Turn off the bluetooth realted modules in the default defconfig
file as we switch to using a compat package which is bluetooth
certifiable.

Signed-off-by: Eyal Reizer <eyalr@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
arch/arm/configs/am335x_evm_defconfig

index 35c3cbe74f669a9e48029c4a612e69ce71eea529..c815718f7fbee0f4fde5ca9a0114c439fca6be84 100644 (file)
@@ -684,31 +684,7 @@ CONFIG_CAN_D_CAN_PLATFORM=y
 # CONFIG_CAN_SOFTING is not set
 # CONFIG_CAN_DEBUG_DEVICES is not set
 # CONFIG_IRDA is not set
 # CONFIG_CAN_SOFTING is not set
 # CONFIG_CAN_DEBUG_DEVICES is not set
 # CONFIG_IRDA is not set
-CONFIG_BT=y
-CONFIG_BT_L2CAP=y
-CONFIG_BT_SCO=y
-CONFIG_BT_RFCOMM=y
-CONFIG_BT_RFCOMM_TTY=y
-CONFIG_BT_BNEP=y
-CONFIG_BT_BNEP_MC_FILTER=y
-CONFIG_BT_BNEP_PROTO_FILTER=y
-CONFIG_BT_HIDP=y
-
-#
-# Bluetooth device drivers
-#
-# CONFIG_BT_HCIBTUSB is not set
-# CONFIG_BT_HCIBTSDIO is not set
-CONFIG_BT_HCIUART=y
-CONFIG_BT_HCIUART_H4=y
-# CONFIG_BT_HCIUART_BCSP is not set
-# CONFIG_BT_HCIUART_ATH3K is not set
-CONFIG_BT_HCIUART_LL=y
-# CONFIG_BT_HCIBCM203X is not set
-# CONFIG_BT_HCIBPA10X is not set
-# CONFIG_BT_HCIBFUSB is not set
-# CONFIG_BT_HCIVHCI is not set
-# CONFIG_BT_MRVL is not set
+# CONFIG_BT is not set
 # CONFIG_AF_RXRPC is not set
 CONFIG_WIRELESS=y
 CONFIG_WIRELESS_EXT=y
 # CONFIG_AF_RXRPC is not set
 CONFIG_WIRELESS=y
 CONFIG_WIRELESS_EXT=y