summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 75e209a)
raw | patch | inline | side by side (parent: 75e209a)
author | Manjunathappa, Prakash <prakash.pm@ti.com> | |
Thu, 29 Sep 2011 07:16:24 +0000 (12:46 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:14:25 +0000 (00:44 +0530) |
This patch enables the da8xx-fb frame buffer device, frame buffer
console and backlight driver.
Signed-off-by: Manjunathappa, Prakash <prakash.pm@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
console and backlight driver.
Signed-off-by: Manjunathappa, Prakash <prakash.pm@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
arch/arm/configs/am335x_evm_defconfig | patch | blob | history |
index 8cbf9dab0e523efaf2c36648c8fd91f143a0a610..25747ea300853c80c4887aebc537bf393f041853 100644 (file)
CONFIG_PANEL_ACX565AKM=m
CONFIG_BACKLIGHT_LCD_SUPPORT=y
CONFIG_LCD_CLASS_DEVICE=y
+CONFIG_BACKLIGHT_CLASS_DEVICE=y
+# CONFIG_BACKLIGHT_GENERIC is not set
+# CONFIG_BACKLIGHT_ADP8860 is not set
+CONFIG_BACKLIGHT_TLC59108=y
CONFIG_LCD_PLATFORM=y
CONFIG_DISPLAY_SUPPORT=y
+CONFIG_FB_DA8XX=y
+CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=4
CONFIG_FRAMEBUFFER_CONSOLE=y
CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
CONFIG_FONTS=y
CONFIG_FONT_8x8=y
CONFIG_FONT_8x16=y
CONFIG_LOGO=y
+CONFIG_LOGO_LINUX_MONO=y
+CONFIG_LOGO_LINUX_VGA16=y
+CONFIG_LOGO_LINUX_CLUT224=y
CONFIG_SOUND=y
CONFIG_SND=y
CONFIG_SND_TIMER=y