summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 0af1c76)
raw | patch | inline | side by side (parent: 0af1c76)
author | Vaibhav Bedia <vaibhav.bedia@ti.com> | |
Fri, 9 Mar 2012 18:52:25 +0000 (00:22 +0530) | ||
committer | Vaibhav Bedia <vaibhav.bedia@ti.com> | |
Fri, 9 Mar 2012 19:08:37 +0000 (00:38 +0530) |
Some specific padconf registers need to be saved and restored
in low power state. For now this is being done in the PM
code. One alternative to be explored is the usage of callbacks
functions in the various drivers to save and restore the padconf.
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
in low power state. For now this is being done in the PM
code. One alternative to be explored is the usage of callbacks
functions in the various drivers to save and restore the padconf.
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/mach-omap2/pm33xx.c | patch | blob | history | |
arch/arm/mach-omap2/pm33xx.h | patch | blob | history |
index 23e122da4ac6f11a99bc33a0a028ceffc3f9e922..0c4378d8e9de5406a64f6bc1aa39183ee20094ff 100644 (file)
#include "pm.h"
#include "pm33xx.h"
+#include "control.h"
#include "clockdomain.h"
#include "powerdomain.h"
static struct powerdomain *cefuse_pwrdm, *gfx_pwrdm;
static struct clockdomain *gfx_l3_clkdm, *gfx_l4ls_clkdm;
+static struct am33xx_padconf lp_padconf;
+static int gmii_sel;
+
static int core_suspend_stat = -1;
static int m3_state = M3_STATE_UNKNOWN;
static DECLARE_COMPLETION(a8_m3_sync);
+static void save_padconf(void)
+{
+ lp_padconf.mii1_col = readl(AM33XX_CTRL_REGADDR(0x0908));
+ lp_padconf.mii1_crs = readl(AM33XX_CTRL_REGADDR(0x090c));
+ lp_padconf.mii1_rxerr = readl(AM33XX_CTRL_REGADDR(0x0910));
+ lp_padconf.mii1_txen = readl(AM33XX_CTRL_REGADDR(0x0914));
+ lp_padconf.mii1_rxdv = readl(AM33XX_CTRL_REGADDR(0x0918));
+ lp_padconf.mii1_txd3 = readl(AM33XX_CTRL_REGADDR(0x091c));
+ lp_padconf.mii1_txd2 = readl(AM33XX_CTRL_REGADDR(0x0920));
+ lp_padconf.mii1_txd1 = readl(AM33XX_CTRL_REGADDR(0x0924));
+ lp_padconf.mii1_txd0 = readl(AM33XX_CTRL_REGADDR(0x0928));
+ lp_padconf.mii1_txclk = readl(AM33XX_CTRL_REGADDR(0x092c));
+ lp_padconf.mii1_rxclk = readl(AM33XX_CTRL_REGADDR(0x0930));
+ lp_padconf.mii1_rxd3 = readl(AM33XX_CTRL_REGADDR(0x0934));
+ lp_padconf.mii1_rxd2 = readl(AM33XX_CTRL_REGADDR(0x0938));
+ lp_padconf.mii1_rxd1 = readl(AM33XX_CTRL_REGADDR(0x093c));
+ lp_padconf.mii1_rxd0 = readl(AM33XX_CTRL_REGADDR(0x0940));
+ lp_padconf.rmii1_refclk = readl(AM33XX_CTRL_REGADDR(0x0944));
+ lp_padconf.mdio_data = readl(AM33XX_CTRL_REGADDR(0x0948));
+ lp_padconf.mdio_clk = readl(AM33XX_CTRL_REGADDR(0x094c));
+ gmii_sel = readl(AM33XX_CTRL_REGADDR(0x0650));
+}
+
+static void restore_padconf(void)
+{
+ writel(lp_padconf.mii1_col, AM33XX_CTRL_REGADDR(0x0908));
+ writel(lp_padconf.mii1_crs, AM33XX_CTRL_REGADDR(0x090c));
+ writel(lp_padconf.mii1_rxerr, AM33XX_CTRL_REGADDR(0x0910));
+ writel(lp_padconf.mii1_txen, AM33XX_CTRL_REGADDR(0x0914));
+ writel(lp_padconf.mii1_rxdv, AM33XX_CTRL_REGADDR(0x0918));
+ writel(lp_padconf.mii1_txd3, AM33XX_CTRL_REGADDR(0x091c));
+ writel(lp_padconf.mii1_txd2, AM33XX_CTRL_REGADDR(0x0920));
+ writel(lp_padconf.mii1_txd1, AM33XX_CTRL_REGADDR(0x0924));
+ writel(lp_padconf.mii1_txd0, AM33XX_CTRL_REGADDR(0x0928));
+ writel(lp_padconf.mii1_txclk, AM33XX_CTRL_REGADDR(0x092c));
+ writel(lp_padconf.mii1_rxclk, AM33XX_CTRL_REGADDR(0x0930));
+ writel(lp_padconf.mii1_rxd3, AM33XX_CTRL_REGADDR(0x0934));
+ writel(lp_padconf.mii1_rxd2, AM33XX_CTRL_REGADDR(0x0938));
+ writel(lp_padconf.mii1_rxd1, AM33XX_CTRL_REGADDR(0x093c));
+ writel(lp_padconf.mii1_rxd0, AM33XX_CTRL_REGADDR(0x0940));
+ writel(lp_padconf.rmii1_refclk, AM33XX_CTRL_REGADDR(0x0944));
+ writel(lp_padconf.mdio_data, AM33XX_CTRL_REGADDR(0x0948));
+ writel(lp_padconf.mdio_clk, AM33XX_CTRL_REGADDR(0x094c));
+ writel(gmii_sel, AM33XX_CTRL_REGADDR(0x0650));
+}
+
+
+static int am33xx_pm_prepare_late(void)
+{
+ save_padconf();
+ return 0;
+}
+
+static void am33xx_pm_finish(void)
+{
+ restore_padconf();
+}
+
static int am33xx_do_sram_idle(long unsigned int state)
{
am33xx_do_wfi_sram();
.end = am33xx_pm_end,
.enter = am33xx_pm_enter,
.valid = suspend_valid_only_mem,
+ .prepare = am33xx_pm_prepare_late,
+ .finish = am33xx_pm_finish,
};
int am33xx_ipc_cmd(struct a8_wkup_m3_ipc_data *data)
index 67ec84c34b5ed6475ccecf545bf07fcdbf2c7240..2c24804320d9527d02d50121b77ff0d7751e3923 100644 (file)
int ipc_data1;
int ipc_data2;
} am33xx_lp_ipc;
+
+struct am33xx_padconf {
+ int mii1_col;
+ int mii1_crs;
+ int mii1_rxerr;
+ int mii1_txen;
+ int mii1_rxdv;
+ int mii1_txd3;
+ int mii1_txd2;
+ int mii1_txd1;
+ int mii1_txd0;
+ int mii1_txclk;
+ int mii1_rxclk;
+ int mii1_rxd3;
+ int mii1_rxd2;
+ int mii1_rxd1;
+ int mii1_rxd0;
+ int rmii1_refclk;
+ int mdio_data;
+ int mdio_clk;
+};
#endif /* ASSEMBLER */
#define M3_TXEV_EOI (AM33XX_CTRL_BASE + 0x1324)