summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: e8bb10b)
raw | patch | inline | side by side (parent: e8bb10b)
author | Vaibhav Hiremath <hvaibhav@ti.com> | |
Thu, 16 Jun 2011 18:32:07 +0000 (15:32 -0300) | ||
committer | Mauro Carvalho Chehab <mchehab@redhat.com> | |
Fri, 1 Jul 2011 18:46:46 +0000 (15:46 -0300) |
With addition of media-controller framework, now we have various
device nodes (/dev/videoX) getting created, so hardcoding
minor number in video_register_device() is not recommended.
So let V4L2 framework choose free minor number for the device.
Signed-off-by: Mauro Carvalho Chehab <mchehab@redhat.com>
device nodes (/dev/videoX) getting created, so hardcoding
minor number in video_register_device() is not recommended.
So let V4L2 framework choose free minor number for the device.
Signed-off-by: Mauro Carvalho Chehab <mchehab@redhat.com>
drivers/media/video/omap/omap_vout.c | patch | blob | history |
index 4ada9be1d430d0f50f9f63e866b5ca82e835226a..eb16607358d0ebafea760df68a68ae552c597586 100644 (file)
@@ -2391,7 +2391,7 @@ static int __init omap_vout_create_video_devices(struct platform_device *pdev)
/* Register the Video device with V4L2
*/
vfd = vout->vfd;
- if (video_register_device(vfd, VFL_TYPE_GRABBER, k + 1) < 0) {
+ if (video_register_device(vfd, VFL_TYPE_GRABBER, -1) < 0) {
dev_err(&pdev->dev, ": Could not register "
"Video for Linux device\n");
vfd->minor = -1;