summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d10965f)
raw | patch | inline | side by side (parent: d10965f)
author | Vaibhav Bedia <vaibhav.bedia@ti.com> | |
Wed, 28 Dec 2011 13:38:10 +0000 (19:08 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:14:43 +0000 (00:44 +0530) |
Just creates a gen_pool of 64KB which points to
OCMC RAM in AM33xx. A subsequent patch will add
code for copying the suspend code to SRAM
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
OCMC RAM in AM33xx. A subsequent patch will add
code for copying the suspend code to SRAM
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/plat-omap/include/plat/sram.h | patch | blob | history | |
arch/arm/plat-omap/sram.c | patch | blob | history |
index bfe33ee795e64a74dab14d95e23f0d0655821f76..a60f643560a48cc595a8989f39a00abcf9d039fd 100644 (file)
#else
#define OMAP4_SRAM_PA 0x40300000
#endif
+#define AM33XX_SRAM_PA 0x40300000
#endif
index 24100b528f88666e77795b0953aa22751aab7349..46378a22f6be99d3e89178623e75d0b08d428749 100644 (file)
__raw_writel(0xCFDE, OMAP24XX_VA_READPERM0); /* all i-read */
__raw_writel(0xCFDE, OMAP24XX_VA_WRITEPERM0); /* all i-write */
}
- if (cpu_is_omap34xx()) {
+ if (cpu_is_omap34xx() && !cpu_is_am33xx()) {
__raw_writel(0xFFFF, OMAP34XX_VA_REQINFOPERM0); /* all q-vects */
__raw_writel(0xFFFF, OMAP34XX_VA_READPERM0); /* all i-read */
__raw_writel(0xFFFF, OMAP34XX_VA_WRITEPERM0); /* all i-write */
{
if (cpu_class_is_omap2()) {
if (is_sram_locked()) {
- if (cpu_is_omap34xx()) {
+ if (cpu_is_omap34xx() && !cpu_is_am33xx()) {
omap_sram_start = OMAP3_SRAM_PUB_PA;
if ((omap_type() == OMAP2_DEVICE_TYPE_EMU) ||
(omap_type() == OMAP2_DEVICE_TYPE_SEC)) {
omap_sram_size = 0x800; /* 2K */
}
} else {
- if (cpu_is_omap34xx()) {
+ if (cpu_is_omap34xx() && !cpu_is_am33xx()) {
omap_sram_start = OMAP3_SRAM_PA;
omap_sram_size = 0x10000; /* 64K */
} else if (cpu_is_omap44xx()) {
omap_sram_start = OMAP4_SRAM_PA;
omap_sram_size = 0xe000; /* 56K */
+ } else if (cpu_is_am33xx()) {
+ omap_sram_start = AM33XX_SRAM_PA;
+ omap_sram_size = 0x10000; /* 64K */
} else {
omap_sram_start = OMAP2_SRAM_PA;
if (cpu_is_omap242x())
return 0;
}
-int __init omap_sram_init(void)
+static inline int am33xx_sram_init(void)
{
- if (cpu_is_am33xx())
- return 0;
+ return 0;
+}
+int __init omap_sram_init(void)
+{
omap_detect_sram();
omap_map_sram();
omap242x_sram_init();
else if (cpu_is_omap2430())
omap243x_sram_init();
- else if (cpu_is_omap34xx())
+ else if (cpu_is_omap34xx() && !cpu_is_am33xx())
omap34xx_sram_init();
+ else if (!cpu_is_am33xx())
+ am33xx_sram_init();
return 0;
}