]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commitdiff
Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net
authorLinus Torvalds <torvalds@linux-foundation.org>
Mon, 7 Nov 2011 18:55:33 +0000 (10:55 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Mon, 7 Nov 2011 18:55:33 +0000 (10:55 -0800)
* git://git.kernel.org/pub/scm/linux/kernel/git/davem/net: (47 commits)
  forcedeth: fix a few sparse warnings (variable shadowing)
  forcedeth: Improve stats counters
  forcedeth: remove unneeded stats updates
  forcedeth: Acknowledge only interrupts that are being processed
  forcedeth: fix race when unloading module
  MAINTAINERS/rds: update maintainer
  wanrouter: Remove kernel_lock annotations
  usbnet: fix oops in usbnet_start_xmit
  ixgbe: Fix compile for kernel without CONFIG_PCI_IOV defined
  etherh: Add MAINTAINERS entry for etherh
  bonding: comparing a u8 with -1 is always false
  sky2: fix regression on Yukon Optima
  netlink: clarify attribute length check documentation
  netlink: validate NLA_MSECS length
  i825xx:xscale:8390:freescale: Fix Kconfig dependancies
  macvlan: receive multicast with local address
  tg3: Update version to 3.121
  tg3: Eliminate timer race with reset_task
  tg3: Schedule at most one tg3_reset_task run
  tg3: Obtain PCI function number from device
  ...

1  2 
MAINTAINERS
drivers/net/bonding/bond_procfs.c
drivers/net/wireless/ath/ath9k/hw.c
drivers/net/wireless/iwlwifi/iwl-pci.c
drivers/net/wireless/libertas/main.c
net/bluetooth/mgmt.c
net/mac80211/mlme.c

diff --cc MAINTAINERS
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge