summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 5af3bde)
raw | patch | inline | side by side (parent: 5af3bde)
author | Mark Brown <broonie@opensource.wolfsonmicro.com> | |
Sat, 11 Dec 2010 18:20:55 +0000 (18:20 +0000) | ||
committer | Samuel Ortiz <sameo@linux.intel.com> | |
Fri, 14 Jan 2011 11:38:01 +0000 (12:38 +0100) |
The genirq infrastructure is being converted to pass struct irq_data rather
than an irq number to irq_chip operations, update max8925 to the new APIs.
Signed-off-by: Mark Brown <broonie@opensource.wolfsonmicro.com>
Signed-off-by: Samuel Ortiz <sameo@linux.intel.com>
than an irq number to irq_chip operations, update max8925 to the new APIs.
Signed-off-by: Mark Brown <broonie@opensource.wolfsonmicro.com>
Signed-off-by: Samuel Ortiz <sameo@linux.intel.com>
drivers/mfd/max8925-core.c | patch | blob | history |
index 44695f5a180042887c7e6e93e925bdf582343721..0e998dc4e7d8cb0c9407a90cb615e9559d6d1b21 100644 (file)
return IRQ_HANDLED;
}
-static void max8925_irq_lock(unsigned int irq)
+static void max8925_irq_lock(struct irq_data *data)
{
- struct max8925_chip *chip = get_irq_chip_data(irq);
+ struct max8925_chip *chip = irq_data_get_irq_chip_data(data);
mutex_lock(&chip->irq_lock);
}
-static void max8925_irq_sync_unlock(unsigned int irq)
+static void max8925_irq_sync_unlock(struct irq_data *data)
{
- struct max8925_chip *chip = get_irq_chip_data(irq);
+ struct max8925_chip *chip = irq_data_get_irq_chip_data(data);
struct max8925_irq_data *irq_data;
static unsigned char cache_chg[2] = {0xff, 0xff};
static unsigned char cache_on[2] = {0xff, 0xff};
mutex_unlock(&chip->irq_lock);
}
-static void max8925_irq_enable(unsigned int irq)
+static void max8925_irq_enable(struct irq_data *data)
{
- struct max8925_chip *chip = get_irq_chip_data(irq);
- max8925_irqs[irq - chip->irq_base].enable
- = max8925_irqs[irq - chip->irq_base].offs;
+ struct max8925_chip *chip = irq_data_get_irq_chip_data(data);
+ max8925_irqs[data->irq - chip->irq_base].enable
+ = max8925_irqs[data->irq - chip->irq_base].offs;
}
-static void max8925_irq_disable(unsigned int irq)
+static void max8925_irq_disable(struct irq_data *data)
{
- struct max8925_chip *chip = get_irq_chip_data(irq);
- max8925_irqs[irq - chip->irq_base].enable = 0;
+ struct max8925_chip *chip = irq_data_get_irq_chip_data(data);
+ max8925_irqs[data->irq - chip->irq_base].enable = 0;
}
static struct irq_chip max8925_irq_chip = {
.name = "max8925",
- .bus_lock = max8925_irq_lock,
- .bus_sync_unlock = max8925_irq_sync_unlock,
- .enable = max8925_irq_enable,
- .disable = max8925_irq_disable,
+ .irq_bus_lock = max8925_irq_lock,
+ .irq_bus_sync_unlock = max8925_irq_sync_unlock,
+ .irq_enable = max8925_irq_enable,
+ .irq_disable = max8925_irq_disable,
};
static int max8925_irq_init(struct max8925_chip *chip, int irq,