summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: fd6c688)
raw | patch | inline | side by side (from parent 1: fd6c688)
author | AnilKumar Ch <anilkumar@ti.com> | |
Fri, 25 Nov 2011 16:26:24 +0000 (21:56 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:14:39 +0000 (00:44 +0530) |
This patch enables the TI's temperature sensor - TMP275 on
am335x chip
Also adds the tmp275 to default kernel configuration
am335x_evm_defconfig
Signed-off-by: AnilKumar Ch <anilkumar@ti.com>
am335x chip
Also adds the tmp275 to default kernel configuration
am335x_evm_defconfig
Signed-off-by: AnilKumar Ch <anilkumar@ti.com>
arch/arm/configs/am335x_evm_defconfig | patch | blob | history | |
arch/arm/mach-omap2/board-am335xevm.c | patch | blob | history |
index 41dce55cb6101e641791fc4069315e338371345d..6edf1621bbcf2f2fa9f3236bc036bec11734cdb4 100644 (file)
#
# CONFIG_W1 is not set
# CONFIG_POWER_SUPPLY is not set
-# CONFIG_HWMON is not set
+CONFIG_HWMON=y
+# CONFIG_HWMON_VID is not set
+# CONFIG_HWMON_DEBUG_CHIP is not set
+
+#
+# Native drivers
+#
+# CONFIG_SENSORS_AD7414 is not set
+# CONFIG_SENSORS_AD7418 is not set
+# CONFIG_SENSORS_ADCXX is not set
+# CONFIG_SENSORS_ADM1021 is not set
+# CONFIG_SENSORS_ADM1025 is not set
+# CONFIG_SENSORS_ADM1026 is not set
+# CONFIG_SENSORS_ADM1029 is not set
+# CONFIG_SENSORS_ADM1031 is not set
+# CONFIG_SENSORS_ADM9240 is not set
+# CONFIG_SENSORS_ADT7411 is not set
+# CONFIG_SENSORS_ADT7462 is not set
+# CONFIG_SENSORS_ADT7470 is not set
+# CONFIG_SENSORS_ADT7475 is not set
+# CONFIG_SENSORS_ASC7621 is not set
+# CONFIG_SENSORS_ATXP1 is not set
+# CONFIG_SENSORS_DS620 is not set
+# CONFIG_SENSORS_DS1621 is not set
+# CONFIG_SENSORS_F71805F is not set
+# CONFIG_SENSORS_F71882FG is not set
+# CONFIG_SENSORS_F75375S is not set
+# CONFIG_SENSORS_G760A is not set
+# CONFIG_SENSORS_GL518SM is not set
+# CONFIG_SENSORS_GL520SM is not set
+# CONFIG_SENSORS_GPIO_FAN is not set
+# CONFIG_SENSORS_IT87 is not set
+# CONFIG_SENSORS_JC42 is not set
+# CONFIG_SENSORS_LINEAGE is not set
+# CONFIG_SENSORS_LM63 is not set
+# CONFIG_SENSORS_LM70 is not set
+# CONFIG_SENSORS_LM73 is not set
+CONFIG_SENSORS_LM75=y
+# CONFIG_SENSORS_LM77 is not set
+# CONFIG_SENSORS_LM78 is not set
+# CONFIG_SENSORS_LM80 is not set
+# CONFIG_SENSORS_LM83 is not set
+# CONFIG_SENSORS_LM85 is not set
+# CONFIG_SENSORS_LM87 is not set
+# CONFIG_SENSORS_LM90 is not set
+# CONFIG_SENSORS_LM92 is not set
+# CONFIG_SENSORS_LM93 is not set
+# CONFIG_SENSORS_LTC4151 is not set
+# CONFIG_SENSORS_LTC4215 is not set
+# CONFIG_SENSORS_LTC4245 is not set
+# CONFIG_SENSORS_LTC4261 is not set
+# CONFIG_SENSORS_LM95241 is not set
+# CONFIG_SENSORS_LM95245 is not set
+# CONFIG_SENSORS_MAX1111 is not set
+# CONFIG_SENSORS_MAX16065 is not set
+# CONFIG_SENSORS_MAX1619 is not set
+# CONFIG_SENSORS_MAX1668 is not set
+# CONFIG_SENSORS_MAX6639 is not set
+# CONFIG_SENSORS_MAX6642 is not set
+# CONFIG_SENSORS_MAX6650 is not set
+# CONFIG_SENSORS_NTC_THERMISTOR is not set
+# CONFIG_SENSORS_PC87360 is not set
+# CONFIG_SENSORS_PC87427 is not set
+# CONFIG_SENSORS_PCF8591 is not set
+# CONFIG_PMBUS is not set
+# CONFIG_SENSORS_SHT15 is not set
+# CONFIG_SENSORS_SHT21 is not set
+# CONFIG_SENSORS_SMM665 is not set
+# CONFIG_SENSORS_DME1737 is not set
+# CONFIG_SENSORS_EMC1403 is not set
+# CONFIG_SENSORS_EMC2103 is not set
+# CONFIG_SENSORS_EMC6W201 is not set
+# CONFIG_SENSORS_SMSC47M1 is not set
+# CONFIG_SENSORS_SMSC47M192 is not set
+# CONFIG_SENSORS_SMSC47B397 is not set
+# CONFIG_SENSORS_SCH56XX_COMMON is not set
+# CONFIG_SENSORS_SCH5627 is not set
+# CONFIG_SENSORS_SCH5636 is not set
+# CONFIG_SENSORS_ADS1015 is not set
+# CONFIG_SENSORS_ADS7828 is not set
+# CONFIG_SENSORS_ADS7871 is not set
+# CONFIG_SENSORS_AMC6821 is not set
+# CONFIG_SENSORS_THMC50 is not set
+# CONFIG_SENSORS_TMP102 is not set
+# CONFIG_SENSORS_TMP401 is not set
+# CONFIG_SENSORS_TMP421 is not set
+# CONFIG_SENSORS_VT1211 is not set
+# CONFIG_SENSORS_W83781D is not set
+# CONFIG_SENSORS_W83791D is not set
+# CONFIG_SENSORS_W83792D is not set
+# CONFIG_SENSORS_W83793 is not set
+# CONFIG_SENSORS_W83795 is not set
+# CONFIG_SENSORS_W83L785TS is not set
+# CONFIG_SENSORS_W83L786NG is not set
+# CONFIG_SENSORS_W83627HF is not set
+# CONFIG_SENSORS_W83627EHF is not set
# CONFIG_THERMAL is not set
CONFIG_WATCHDOG=y
# CONFIG_WATCHDOG_CORE is not set
index d19d0bd3ca99352508f7ca940c83df20d42c95f8..48d0bdd592e561d773be1bf554e2ee30fc8be6aa 100644 (file)
I2C_BOARD_INFO("lis331dlh", 0x18),
.platform_data = &lis331dlh_pdata,
},
+ {
+ I2C_BOARD_INFO("tmp275", 0x48),
+ },
};
static void i2c1_init(int evm_id, int profile)