summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d303c01)
raw | patch | inline | side by side (parent: d303c01)
author | Hemant Pedanekar <hemantp@ti.com> | |
Sat, 10 Dec 2011 01:58:23 +0000 (07:28 +0530) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Mon, 12 Dec 2011 22:17:26 +0000 (14:17 -0800) |
This patch updates existing macros, functions used for TI816X, to enable
addition of other SoCs belonging to TI81XX family (e.g., TI814X).
The approach taken is to use TI81XX/ti81xx for code/data going to be common
across all TI81XX devices.
cpu_is_ti81xx() is introduced to handle code common across TI81XX devices.
In addition, ti8168_evm_map_io() is now replaced with ti81xx_map_io() and moved
in mach-omap2/common.c as same will be used for TI814X and is not board
specific.
Signed-off-by: Hemant Pedanekar <hemantp@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
addition of other SoCs belonging to TI81XX family (e.g., TI814X).
The approach taken is to use TI81XX/ti81xx for code/data going to be common
across all TI81XX devices.
cpu_is_ti81xx() is introduced to handle code common across TI81XX devices.
In addition, ti8168_evm_map_io() is now replaced with ti81xx_map_io() and moved
in mach-omap2/common.c as same will be used for TI814X and is not board
specific.
Signed-off-by: Hemant Pedanekar <hemantp@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
16 files changed:
index e1804bb48e2babe58ad656fc9746007e51e2ad48..a34d0f7d1bfaea554a9cf577ae807a76d656c692 100644 (file)
default y
select ARCH_OMAP_OTG
-config SOC_OMAPTI816X
- bool "TI816X support"
+config SOC_OMAPTI81XX
+ bool "TI81XX support"
depends on ARCH_OMAP3
default y
config MACH_TI8168EVM
bool "TI8168 Evaluation Module"
- depends on SOC_OMAPTI816X
+ depends on SOC_OMAPTI81XX
default y
config MACH_OMAP_4430SDP
index 8402b39b28405bb86f5ceceb2177c4c3874ef2c4..b236fcc023ac0f9efbb59a3d7fb358c658e4c2f8 100644 (file)
omap_board_config_size = ARRAY_SIZE(ti8168_evm_config);
}
-static void __init ti8168_evm_map_io(void)
-{
- omapti816x_map_common_io();
-}
-
MACHINE_START(TI8168EVM, "ti8168evm")
/* Maintainer: Texas Instruments */
.atag_offset = 0x100,
- .map_io = ti8168_evm_map_io,
- .init_early = ti816x_init_early,
- .init_irq = ti816x_init_irq,
+ .map_io = ti81xx_map_io,
+ .init_early = ti81xx_init_early,
+ .init_irq = ti81xx_init_irq,
.timer = &omap3_timer,
.init_machine = ti8168_evm_init,
MACHINE_END
index 3d56d8a2b86e75d21b816969a5eee31c0892f825..be0fa34e5506e0ac8966eae8fccf64718086d153 100644 (file)
* Lock DPLL5 -- here only until other device init code can
* handle this
*/
- if (!cpu_is_ti816x() && (omap_rev() >= OMAP3430_REV_ES2_0))
+ if (!cpu_is_ti81xx() && (omap_rev() >= OMAP3430_REV_ES2_0))
omap3_clk_lock_dpll5();
/* Avoid sleeping during omap3_core_dpll_m2_set_rate() */
index c900dcb6f1fd0409e5c90dd21652a4dce1d5af38..aaf421178c919ad0c4b77fda64f18fe446c509a8 100644 (file)
/*
* Adjust TAP register base such that omap3_check_revision accesses the correct
- * TI816X register for checking device ID (it adds 0x204 to tap base while
- * TI816X DEVICE ID register is at offset 0x600 from control base).
+ * TI81XX register for checking device ID (it adds 0x204 to tap base while
+ * TI81XX DEVICE ID register is at offset 0x600 from control base).
*/
-#define TI816X_TAP_BASE (TI816X_CTRL_BASE + \
- TI816X_CONTROL_DEVICE_ID - 0x204)
+#define TI81XX_TAP_BASE (TI81XX_CTRL_BASE + \
+ TI81XX_CONTROL_DEVICE_ID - 0x204)
-static struct omap_globals ti816x_globals = {
+static struct omap_globals ti81xx_globals = {
.class = OMAP343X_CLASS,
- .tap = OMAP2_L4_IO_ADDRESS(TI816X_TAP_BASE),
- .ctrl = OMAP2_L4_IO_ADDRESS(TI816X_CTRL_BASE),
- .prm = OMAP2_L4_IO_ADDRESS(TI816X_PRCM_BASE),
- .cm = OMAP2_L4_IO_ADDRESS(TI816X_PRCM_BASE),
+ .tap = OMAP2_L4_IO_ADDRESS(TI81XX_TAP_BASE),
+ .ctrl = OMAP2_L4_IO_ADDRESS(TI81XX_CTRL_BASE),
+ .prm = OMAP2_L4_IO_ADDRESS(TI81XX_PRCM_BASE),
+ .cm = OMAP2_L4_IO_ADDRESS(TI81XX_PRCM_BASE),
};
-void __init omap2_set_globals_ti816x(void)
+void __init omap2_set_globals_ti81xx(void)
{
- __omap2_set_globals(&ti816x_globals);
+ __omap2_set_globals(&ti81xx_globals);
+}
+
+void __init ti81xx_map_io(void)
+{
+ omapti81xx_map_common_io();
}
#define AM33XX_TAP_BASE (AM33XX_CTRL_BASE + \
- TI816X_CONTROL_DEVICE_ID - 0x204)
+ TI81XX_CONTROL_DEVICE_ID - 0x204)
static struct omap_globals am33xx_globals = {
.class = AM335X_CLASS,
index fb835725d7e132c133de6f02f0826532d1a74446..90bd2ae8559638144fa6d1e569dc191aafe9c22a 100644 (file)
}
#endif
-#ifdef CONFIG_SOC_OMAPTI816X
-extern void omapti816x_map_common_io(void);
+#ifdef CONFIG_SOC_OMAPTI81XX
+extern void omapti81xx_map_common_io(void);
#else
-static inline void omapti816x_map_common_io(void)
+static inline void omapti81xx_map_common_io(void)
{
}
#endif
void omap3630_init_early(void);
void omap3_init_early(void); /* Do not use this one */
void am35xx_init_early(void);
-void ti816x_init_early(void);
+void ti81xx_init_early(void);
void omap4430_init_early(void);
/*
void omap2_set_globals_243x(void);
void omap2_set_globals_3xxx(void);
void omap2_set_globals_443x(void);
-void omap2_set_globals_ti816x(void);
+void omap2_set_globals_ti81xx(void);
void omap2_set_globals_am33xx(void);
/* These get called from omap2_set_globals_xxxx(), do not call these */
void omap3_map_io(void);
void am33xx_map_io(void);
void omap4_map_io(void);
+void ti81xx_map_io(void);
/**
* omap_test_timeout - busy-loop, testing a condition
void omap2_init_irq(void);
void omap3_init_irq(void);
-void ti816x_init_irq(void);
+void ti81xx_init_irq(void);
extern int omap_irq_pending(void);
void omap_intc_save_context(void);
void omap_intc_restore_context(void);
index d4ef75d5a3823d0f85336e8f416e8d861553f83a..0ba68d3764bc932b3ff85091203559b5f0d323be 100644 (file)
#define OMAP343X_CONTROL_PADCONFS_WKUP 0xa00
#define OMAP343X_CONTROL_GENERAL_WKUP 0xa60
-/* TI816X spefic control submodules */
-#define TI816X_CONTROL_DEVCONF 0x600
+/* TI81XX spefic control submodules */
+#define TI81XX_CONTROL_DEVCONF 0x600
/* Control register offsets - read/write with omap_ctrl_{read,write}{bwl}() */
#define OMAP3_PADCONF_SAD2D_MSTANDBY 0x250
#define OMAP3_PADCONF_SAD2D_IDLEACK 0x254
-/* TI816X CONTROL_DEVCONF register offsets */
-#define TI816X_CONTROL_DEVICE_ID (TI816X_CONTROL_DEVCONF + 0x000)
+/* TI81XX CONTROL_DEVCONF register offsets */
+#define TI81XX_CONTROL_DEVICE_ID (TI81XX_CONTROL_DEVCONF + 0x000)
/*
* REVISIT: This list of registers is not comprehensive - there are more
index 439afe7acdcaca924130283552252d29502baf5a..1dc68e64d7e2ecb901559d52334206da091a6225 100644 (file)
--- a/arch/arm/mach-omap2/id.c
+++ b/arch/arm/mach-omap2/id.c
}
}
-static void __init ti816x_check_features(void)
+static void __init ti81xx_check_features(void)
{
omap_features = OMAP3_HAS_NEON;
}
} else if (cpu_is_omap34xx()) {
omap3_check_revision(&cpu_rev);
- /* TI816X doesn't have feature register */
- if (!cpu_is_ti816x())
+ /* TI81XX doesn't have feature register */
+ if (!cpu_is_ti81xx())
omap3_check_features();
else
- ti816x_check_features();
+ ti81xx_check_features();
omap3_cpuinfo(cpu_rev);
return;
diff --git a/arch/arm/mach-omap2/include/mach/debug-macro.S b/arch/arm/mach-omap2/include/mach/debug-macro.S
index 13f98e59cfef87ebb44379f42ce2a965345c8a47..cdfc2a1f0e75778bcbe549b8b86dae212bed25ba 100644 (file)
beq 34f @ configure OMAP3UART4
cmp \rp, #OMAP4UART4 @ only on 44xx
beq 44f @ configure OMAP4UART4
- cmp \rp, #TI816XUART1 @ ti816x UART offsets different
+ cmp \rp, #TI81XXUART1 @ ti81Xx UART offsets different
beq 81f @ configure UART1
- cmp \rp, #TI816XUART2 @ ti816x UART offsets different
+ cmp \rp, #TI81XXUART2 @ ti81Xx UART offsets different
beq 82f @ configure UART2
- cmp \rp, #TI816XUART3 @ ti816x UART offsets different
+ cmp \rp, #TI81XXUART3 @ ti81Xx UART offsets different
beq 83f @ configure UART3
cmp \rp, #ZOOM_UART @ only on zoom2/3
beq 95f @ configure ZOOM_UART
b 98f
44: mov \rp, #UART_OFFSET(OMAP4_UART4_BASE)
b 98f
-81: mov \rp, #UART_OFFSET(TI816X_UART1_BASE)
+81: mov \rp, #UART_OFFSET(TI81XX_UART1_BASE)
b 98f
-82: mov \rp, #UART_OFFSET(TI816X_UART2_BASE)
+82: mov \rp, #UART_OFFSET(TI81XX_UART2_BASE)
b 98f
-83: mov \rp, #UART_OFFSET(TI816X_UART3_BASE)
+83: mov \rp, #UART_OFFSET(TI81XX_UART3_BASE)
b 98f
95: ldr \rp, =ZOOM_UART_BASE
index 6adca69a20499867411638b26c48e6b3677fd630..3f174d51f67fb8e4f41f01ebbbe577c892999449 100644 (file)
--- a/arch/arm/mach-omap2/io.c
+++ b/arch/arm/mach-omap2/io.c
};
#endif
-#ifdef CONFIG_SOC_OMAPTI816X
-static struct map_desc omapti816x_io_desc[] __initdata = {
+#ifdef CONFIG_SOC_OMAPTI81XX
+static struct map_desc omapti81xx_io_desc[] __initdata = {
{
.virtual = L4_34XX_VIRT,
.pfn = __phys_to_pfn(L4_34XX_PHYS),
}
#endif
-#ifdef CONFIG_SOC_OMAPTI816X
-void __init omapti816x_map_common_io(void)
+#ifdef CONFIG_SOC_OMAPTI81XX
+void __init omapti81xx_map_common_io(void)
{
- iotable_init(omapti816x_io_desc, ARRAY_SIZE(omapti816x_io_desc));
+ iotable_init(omapti81xx_io_desc, ARRAY_SIZE(omapti81xx_io_desc));
}
#endif
omap3_init_early();
}
-void __init ti816x_init_early(void)
+void __init ti81xx_init_early(void)
{
- omap2_set_globals_ti816x();
+ omap2_set_globals_ti81xx();
omap_common_init_early();
omap3xxx_voltagedomains_init();
omap3xxx_powerdomains_init();
index 42b1d659191215582f1288893a919881ee0dd13d..1fef061f7927929be28987d7ca10b270f05f04d3 100644 (file)
omap_init_irq(OMAP34XX_IC_BASE, 96);
}
-void __init ti816x_init_irq(void)
+void __init ti81xx_init_irq(void)
{
omap_init_irq(OMAP34XX_IC_BASE, 128);
}
index 9770c7624aa072019fbd1600f76c540e11037f70..d0f009cbfb50594c6df88f504c93224c2bae4b5e 100644 (file)
mod_timer(&uart->timer, jiffies + uart->timeout);
omap_uart_smart_idle_enable(uart, 0);
- if (cpu_is_omap34xx() && !(cpu_is_ti816x() || cpu_is_am33xx())) {
+ if (cpu_is_omap34xx() && !(cpu_is_ti81xx() || cpu_is_am33xx())) {
u32 mod = (uart->num > 1) ? OMAP3430_PER_MOD : CORE_MOD;
u32 wk_mask = 0;
u32 padconf = 0;
*/
uart->regshift = p->regshift;
uart->membase = p->membase;
- if (cpu_is_omap44xx() || cpu_is_ti816x())
+ if (cpu_is_omap44xx() || cpu_is_ti81xx())
uart->errata |= UART_ERRATA_FIFO_FULL_ABORT;
else if ((serial_read_reg(uart, UART_OMAP_MVER) & 0xFF)
>= UART_OMAP_NO_EMPTY_FIFO_READ_IP_REV)
}
/* Enable the MDR1 errata for OMAP3 */
- if (cpu_is_omap34xx() && !(cpu_is_ti816x() || cpu_is_am33xx()))
+ if (cpu_is_omap34xx() && !(cpu_is_ti81xx() || cpu_is_am33xx()))
uart->errata |= UART_ERRATA_i202_MDR1_ACCESS;
}
index 34fc9136b1a0c72ff3ed0becdd043d7ec9408b07..5f7aa4981dafe74d81d8a71abdef1173a00d44ed 100644 (file)
return (GET_AM_CLASS == (id)) ? 1 : 0; \
}
+#define GET_TI_CLASS ((omap_rev() >> 24) & 0xff)
+
+#define IS_TI_CLASS(class, id) \
+static inline int is_ti ##class (void) \
+{ \
+ return (GET_TI_CLASS == (id)) ? 1 : 0; \
+}
+
#define GET_OMAP_SUBCLASS ((omap_rev() >> 20) & 0x0fff)
#define IS_OMAP_SUBCLASS(subclass, id) \
IS_OMAP_CLASS(44xx, 0x44)
IS_AM_CLASS(33xx, 0x33)
+IS_TI_CLASS(81xx, 0x81)
+
IS_OMAP_SUBCLASS(242x, 0x242)
IS_OMAP_SUBCLASS(243x, 0x243)
IS_OMAP_SUBCLASS(343x, 0x343)
#define cpu_is_omap243x() 0
#define cpu_is_omap34xx() 0
#define cpu_is_omap343x() 0
+#define cpu_is_ti81xx() 0
#define cpu_is_ti816x() 0
#define cpu_is_am33xx() 0
#define cpu_is_am335x() 0
# undef cpu_is_omap3530
# undef cpu_is_omap3505
# undef cpu_is_omap3517
+# undef cpu_is_ti81xx
# undef cpu_is_ti816x
# undef cpu_is_am33xx
# undef cpu_is_am335x
!omap3_has_sgx())
# undef cpu_is_omap3630
# define cpu_is_omap3630() is_omap363x()
+# define cpu_is_ti81xx() is_ti81xx()
# define cpu_is_ti816x() is_ti816x()
# define cpu_is_am33xx() is_am33xx()
# define cpu_is_am335x() is_am335x()
diff --git a/arch/arm/plat-omap/include/plat/hardware.h b/arch/arm/plat-omap/include/plat/hardware.h
index e6521e120d9f50c66dc5677b8e3b2985b79103da..e897978371c2719167eb7bfbe2625dc5d7bc6fdf 100644 (file)
#include <plat/omap24xx.h>
#include <plat/omap34xx.h>
#include <plat/omap44xx.h>
-#include <plat/ti816x.h>
+#include <plat/ti81xx.h>
#include <plat/am33xx.h>
#endif /* __ASM_ARCH_OMAP_HARDWARE_H */
index 1ab9fd6abe6de8e837e06260fbb58ff03f6b4d6f..6975ee3f5217a7acb47fdcfb75e8abc13b7ba443 100644 (file)
#define OMAP4_UART3_BASE 0x48020000
#define OMAP4_UART4_BASE 0x4806e000
-/* TI816X serial ports */
-#define TI816X_UART1_BASE 0x48020000
-#define TI816X_UART2_BASE 0x48022000
-#define TI816X_UART3_BASE 0x48024000
+/* TI81XX serial ports */
+#define TI81XX_UART1_BASE 0x48020000
+#define TI81XX_UART2_BASE 0x48022000
+#define TI81XX_UART3_BASE 0x48024000
/* AM3505/3517 UART4 */
#define AM35XX_UART4_BASE 0x4809E000 /* Only on AM3505/3517 */
#define OMAP4UART2 OMAP2UART2
#define OMAP4UART3 43
#define OMAP4UART4 44
-#define TI816XUART1 81
-#define TI816XUART2 82
-#define TI816XUART3 83
+#define TI81XXUART1 81
+#define TI81XXUART2 82
+#define TI81XXUART3 83
#define ZOOM_UART 95 /* Only on zoom2/3 */
/* This is only used by 8250.c for omap1510 */
similarity index 60%
rename from arch/arm/plat-omap/include/plat/ti816x.h
rename to arch/arm/plat-omap/include/plat/ti81xx.h
index 50510f5dda1efe5ad8e098009ff16b740f264972..8f9843f78422af3085dcd07132086ad831487312 100644 (file)
rename from arch/arm/plat-omap/include/plat/ti816x.h
rename to arch/arm/plat-omap/include/plat/ti81xx.h
index 50510f5dda1efe5ad8e098009ff16b740f264972..8f9843f78422af3085dcd07132086ad831487312 100644 (file)
/*
- * This file contains the address data for various TI816X modules.
+ * This file contains the address data for various TI81XX modules.
*
* Copyright (C) 2010 Texas Instruments, Inc. - http://www.ti.com/
*
* GNU General Public License for more details.
*/
-#ifndef __ASM_ARCH_TI816X_H
-#define __ASM_ARCH_TI816X_H
+#ifndef __ASM_ARCH_TI81XX_H
+#define __ASM_ARCH_TI81XX_H
-#define L4_SLOW_TI816X_BASE 0x48000000
+#define L4_SLOW_TI81XX_BASE 0x48000000
-#define TI816X_SCM_BASE 0x48140000
-#define TI816X_CTRL_BASE TI816X_SCM_BASE
-#define TI816X_PRCM_BASE 0x48180000
+#define TI81XX_SCM_BASE 0x48140000
+#define TI81XX_CTRL_BASE TI81XX_SCM_BASE
+#define TI81XX_PRCM_BASE 0x48180000
-#define TI816X_ARM_INTC_BASE 0x48200000
+#define TI81XX_ARM_INTC_BASE 0x48200000
-#endif /* __ASM_ARCH_TI816X_H */
+#endif /* __ASM_ARCH_TI81XX_H */
diff --git a/arch/arm/plat-omap/include/plat/uncompress.h b/arch/arm/plat-omap/include/plat/uncompress.h
index 2f472e989ec6b9ee66e592c0d314a696a578c829..7fbc361946b5fcce7c2f638b11c38b379fbbf219 100644 (file)
#define DEBUG_LL_ZOOM(mach) \
_DEBUG_LL_ENTRY(mach, ZOOM_UART_BASE, ZOOM_PORT_SHIFT, ZOOM_UART)
-#define DEBUG_LL_TI816X(p, mach) \
- _DEBUG_LL_ENTRY(mach, TI816X_UART##p##_BASE, OMAP_PORT_SHIFT, \
- TI816XUART##p)
+#define DEBUG_LL_TI81XX(p, mach) \
+ _DEBUG_LL_ENTRY(mach, TI81XX_UART##p##_BASE, OMAP_PORT_SHIFT, \
+ TI81XXUART##p)
static inline void __arch_decomp_setup(unsigned long arch_id)
{
DEBUG_LL_ZOOM(omap_zoom3);
/* TI8168 base boards using UART3 */
- DEBUG_LL_TI816X(3, ti8168evm);
+ DEBUG_LL_TI81XX(3, ti8168evm);
} while (0);
}