summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: e71bb7b)
raw | patch | inline | side by side (parent: e71bb7b)
author | Vaibhav Bedia <vaibhav.bedia@ti.com> | |
Tue, 20 Dec 2011 11:51:46 +0000 (17:21 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:14:43 +0000 (00:44 +0530) |
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/plat-omap/sram.c | patch | blob | history |
index 343c4f9e2103c57002f8db9394245ede23b4604b..24100b528f88666e77795b0953aa22751aab7349 100644 (file)
omap_sram_size = 0x4000;
}
}
- {
- /* The first SRAM_BOOTLOADER_SZ of SRAM are reserved */
- void *base = (void *)omap_sram_base + SRAM_BOOTLOADER_SZ;
- phys_addr_t phys = omap_sram_start + SRAM_BOOTLOADER_SZ;
- size_t len = omap_sram_size - SRAM_BOOTLOADER_SZ;
-
- omap_gen_pool = gen_pool_create(ilog2(FNCPY_ALIGN), -1);
- if (omap_gen_pool)
- WARN_ON(gen_pool_add_virt(omap_gen_pool,
- (unsigned long)base, phys, len, -1));
- WARN_ON(!omap_gen_pool);
- }
}
/*
*/
memset((void *)omap_sram_base + SRAM_BOOTLOADER_SZ, 0,
omap_sram_size - SRAM_BOOTLOADER_SZ);
+ {
+ /* The first SRAM_BOOTLOADER_SZ of SRAM are reserved */
+ void *base = (void *)omap_sram_base + SRAM_BOOTLOADER_SZ;
+ phys_addr_t phys = omap_sram_start + SRAM_BOOTLOADER_SZ;
+ size_t len = omap_sram_size - SRAM_BOOTLOADER_SZ;
+
+ omap_gen_pool = gen_pool_create(ilog2(FNCPY_ALIGN), -1);
+ if (omap_gen_pool)
+ WARN_ON(gen_pool_add_virt(omap_gen_pool,
+ (unsigned long)base, phys, len, -1));
+ WARN_ON(!omap_gen_pool);
+ }
}
#ifdef CONFIG_ARCH_OMAP1