ARM: OMAP2: AM33XX: misc hwmod fixes
authorVaibhav Bedia <vaibhav.bedia@ti.com>
Tue, 17 Jan 2012 06:51:19 +0000 (12:21 +0530)
committerVaibhav Hiremath <hvaibhav@ti.com>
Mon, 23 Jan 2012 19:14:55 +0000 (00:44 +0530)
Some of the hwmods that were initially added to the list
are not complete. Due to missing information like base
address, sysc offset and bitfields definitions, the
registration of these hwmods silently fails.

For now, fix up the hwmods which are needed for proceeding
with system suspend. Note that this file is not complete
at the moment and will most likely require a couple of more
rounds to bring it in line with that has been done for
OMAP3/4.

TODO:
1. Check why RTC requires NO_RESET and NO_IDLE to be set
2. Check why GPMC does not work when SOFTRESET is done

Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/mach-omap2/omap_hwmod_33xx_data.c

index 7dc0f51404baf80f690834411a18d1a87c4bac75..3a5f3a393189d81f3c1ed63cb057b5d8e15d9dc6 100644 (file)
@@ -17,6 +17,7 @@
 #include <linux/io.h>
 
 #include <plat/omap_hwmod.h>
+#include <plat/i2c.h>
 #include <plat/cpu.h>
 #include <plat/gpio.h>
 #include <plat/dma.h>
@@ -30,6 +31,7 @@
 
 /* Backward references (IPs with Bus Master capability) */
 static struct omap_hwmod am33xx_mpu_hwmod;
+static struct omap_hwmod am33xx_l3_main_hwmod;
 static struct omap_hwmod am33xx_l3slow_hwmod;
 static struct omap_hwmod am33xx_l4wkup_hwmod;
 static struct omap_hwmod am33xx_l4per_hwmod;
@@ -74,6 +76,8 @@ static struct omap_hwmod am33xx_mcasp1_hwmod;
 static struct omap_hwmod am33xx_epwmss0_hwmod;
 static struct omap_hwmod am33xx_epwmss1_hwmod;
 static struct omap_hwmod am33xx_epwmss2_hwmod;
+static struct omap_hwmod am33xx_gpmc_hwmod;
+static struct omap_hwmod am33xx_lcdc_hwmod;
 
 /*
  * Interconnects hwmod structures
@@ -364,7 +368,6 @@ static struct omap_hwmod am33xx_clkdiv32k_hwmod = {
                        .modulemode     = MODULEMODE_SWCTRL,
                },
        },
-       .flags          = (HWMOD_INIT_NO_IDLE | HWMOD_INIT_NO_RESET),
 };
 
 /* 'control' class */
@@ -393,9 +396,49 @@ static struct omap_hwmod am33xx_control_hwmod = {
        .flags          = (HWMOD_INIT_NO_IDLE | HWMOD_INIT_NO_RESET),
 };
 
-/* 'cpgmac0' class */
+static struct omap_hwmod_class_sysconfig am33xx_cpgmac_sysc = {
+       .rev_offs       = 0x0,
+       .sysc_offs      = 0x8,
+       .syss_offs      = 0x4,
+       .sysc_flags     = (SYSC_HAS_SIDLEMODE | SYSC_HAS_MIDLEMODE
+                               | SYSS_HAS_RESET_STATUS),
+       .idlemodes      = (SIDLE_FORCE | SIDLE_NO |
+                               MSTANDBY_FORCE | MSTANDBY_NO),
+       .sysc_fields    = &omap_hwmod_sysc_type3,
+};
+
+/* 'cpgmac' class */
 static struct omap_hwmod_class am33xx_cpgmac0_hwmod_class = {
        .name           = "cpgmac0",
+       .sysc           = &am33xx_cpgmac_sysc,
+};
+
+/* cpgmac0 - has 4 IRQs */
+#if 0
+static struct omap_hwmod_irq_info am33xx_cpgmac0_irqs[] = {
+       { .irq = AM33XX_IRQ_TPTC0 },
+       { .irq = -1 }
+};
+#endif
+
+struct omap_hwmod_addr_space am33xx_cpgmac0_addr_space[] = {
+       {
+               .pa_start       = AM33XX_CPSW_SS_BASE,
+               .pa_end         = AM33XX_CPSW_SS_BASE + SZ_8K - 1,
+               .flags          = ADDR_MAP_ON_INIT | ADDR_TYPE_RT,
+       },
+       { }
+};
+
+struct omap_hwmod_ocp_if am33xx_l3_main__cpgmac0 = {
+       .master         = &am33xx_l3_main_hwmod,
+       .slave          = &am33xx_cpgmac0_hwmod,
+       .addr           = am33xx_cpgmac0_addr_space,
+       .user           = OCP_USER_MPU,
+};
+
+static struct omap_hwmod_ocp_if *am33xx_cpgmac0_slaves[] = {
+       &am33xx_l3_main__cpgmac0,
 };
 
 /* cpgmac0 */
@@ -410,6 +453,8 @@ static struct omap_hwmod am33xx_cpgmac0_hwmod = {
                        .modulemode     = MODULEMODE_SWCTRL,
                },
        },
+       .slaves         = am33xx_cpgmac0_slaves,
+       .slaves_cnt     = ARRAY_SIZE(am33xx_cpgmac0_slaves),
 };
 
 /* 'dcan' class */
@@ -875,9 +920,40 @@ static struct omap_hwmod am33xx_gpio3_hwmod = {
 };
 
 /* 'gpmc' class */
+static struct omap_hwmod_class_sysconfig gpmc_sysc = {
+       .rev_offs       = 0x0,
+       .sysc_offs      = 0x10,
+       .syss_offs      = 0x14,
+       .sysc_flags     = (SYSC_HAS_AUTOIDLE | SYSC_HAS_SIDLEMODE |
+                               SYSC_HAS_MIDLEMODE),
+       .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART |
+                               MSTANDBY_FORCE | MSTANDBY_NO | MSTANDBY_SMART),
+       .sysc_fields    = &omap_hwmod_sysc_type4,
+};
+
+struct omap_hwmod_addr_space am33xx_gpmc_addr_space[] = {
+       {
+               .pa_start       = 0x50000000,
+               .pa_end         = 0x50000000 + SZ_8K - 1,
+               .flags          = ADDR_MAP_ON_INIT | ADDR_TYPE_RT,
+       },
+       { }
+};
+
+struct omap_hwmod_ocp_if am33xx_l3_main__gpmc = {
+       .master         = &am33xx_l3_main_hwmod,
+       .slave          = &am33xx_gpmc_hwmod,
+       .addr           = am33xx_gpmc_addr_space,
+       .user           = OCP_USER_MPU,
+};
+
+static struct omap_hwmod_ocp_if *am33xx_gpmc_slaves[] = {
+       &am33xx_l3_main__gpmc,
+};
 
 static struct omap_hwmod_class am33xx_gpmc_hwmod_class = {
        .name           = "gpmc",
+       .sysc           = &gpmc_sysc,
 };
 
 /* gpmc */
@@ -892,6 +968,8 @@ static struct omap_hwmod am33xx_gpmc_hwmod = {
                        .modulemode     = MODULEMODE_SWCTRL,
                },
        },
+       .slaves         = am33xx_gpmc_slaves,
+       .slaves_cnt     = ARRAY_SIZE(am33xx_gpmc_slaves),
 };
 
 /* 'i2c' class */
@@ -1130,9 +1208,18 @@ static struct omap_hwmod am33xx_l4ls_hwmod = {
        },
 };
 
+static struct omap_hwmod_class_sysconfig lcdc_sysc = {
+       .rev_offs       = 0x0,
+       .sysc_offs      = 0x54,
+       .sysc_flags     = (SYSC_HAS_SIDLEMODE | SYSC_HAS_MIDLEMODE),
+       .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
+       .sysc_fields    = &omap_hwmod_sysc_type2,
+};
+
 /* 'lcdc' class */
 static struct omap_hwmod_class am33xx_lcdc_hwmod_class = {
        .name           = "lcdc",
+       .sysc           = &lcdc_sysc,
 };
 
 /* lcdc */
@@ -1141,19 +1228,40 @@ static struct omap_hwmod_irq_info am33xx_lcdc_irqs[] = {
        { .irq = -1 }
 };
 
+struct omap_hwmod_addr_space am33xx_lcdc_addr_space[] = {
+       {
+               .pa_start       = 0x4830E000,
+               .pa_end         = 0x4830E000 + SZ_8K - 1,
+               .flags          = ADDR_MAP_ON_INIT | ADDR_TYPE_RT,
+       },
+       { }
+};
+
+struct omap_hwmod_ocp_if am33xx_l3_main__lcdc = {
+       .master         = &am33xx_l3_main_hwmod,
+       .slave          = &am33xx_lcdc_hwmod,
+       .addr           = am33xx_lcdc_addr_space,
+       .user           = OCP_USER_MPU,
+};
+
+static struct omap_hwmod_ocp_if *am33xx_lcdc_slaves[] = {
+       &am33xx_l3_main__lcdc,
+};
+
 static struct omap_hwmod am33xx_lcdc_hwmod = {
        .name           = "lcdc",
        .class          = &am33xx_lcdc_hwmod_class,
        .mpu_irqs       = am33xx_lcdc_irqs,
        .main_clk       = "lcdc_fck",
        .clkdm_name     = "lcdc_clkdm",
-       .flags          = (HWMOD_INIT_NO_IDLE | HWMOD_INIT_NO_RESET),
        .prcm           = {
                .omap4  = {
                        .clkctrl_offs   = AM33XX_CM_PER_LCDC_CLKCTRL_OFFSET,
                        .modulemode     = MODULEMODE_SWCTRL,
                },
        },
+       .slaves         = am33xx_lcdc_slaves,
+       .slaves_cnt     = ARRAY_SIZE(am33xx_lcdc_slaves),
 };
 
 /*
@@ -1575,7 +1683,7 @@ static struct omap_hwmod am33xx_rtc_hwmod = {
        .mpu_irqs       = am33xx_rtc_irqs,
        .main_clk       = "rtc_fck",
        .clkdm_name     = "l4_rtc_clkdm",
-       .flags          = (HWMOD_INIT_NO_IDLE | HWMOD_INIT_NO_RESET),
+       .flags          = (HWMOD_INIT_NO_IDLE | HWMOD_INIT_NO_RESET), /* ??? */
        .prcm           = {
                .omap4  = {
                        .clkctrl_offs   = AM33XX_CM_RTC_RTC_CLKCTRL_OFFSET,
@@ -2236,9 +2344,19 @@ static struct omap_hwmod am33xx_tpcc_hwmod = {
        .slaves_cnt     = ARRAY_SIZE(am33xx_tpcc_slaves),
 };
 
+static struct omap_hwmod_class_sysconfig am33xx_tptc_sysc = {
+       .rev_offs       = 0x0,
+       .sysc_offs      = 0x10,
+       .sysc_flags     = (SYSC_HAS_SIDLEMODE | SYSC_HAS_SOFTRESET |
+                               SYSC_HAS_MIDLEMODE),
+       .idlemodes      = (SIDLE_FORCE | SIDLE_SMART | MSTANDBY_FORCE),
+       .sysc_fields    = &omap_hwmod_sysc_type2,
+};
+
 /* 'tptc' class */
 static struct omap_hwmod_class am33xx_tptc_hwmod_class = {
        .name           = "tptc",
+       .sysc           = &am33xx_tptc_sysc,
 };
 
 /* tptc0 */
@@ -2247,6 +2365,26 @@ static struct omap_hwmod_irq_info am33xx_tptc0_irqs[] = {
        { .irq = -1 }
 };
 
+struct omap_hwmod_addr_space am33xx_tptc0_addr_space[] = {
+       {
+               .pa_start       = 0x49800000,
+               .pa_end         = 0x49800000 + SZ_8K - 1,
+               .flags          = ADDR_MAP_ON_INIT | ADDR_TYPE_RT,
+       },
+       { }
+};
+
+struct omap_hwmod_ocp_if am33xx_l3_main__tptc0 = {
+       .master         = &am33xx_l3_main_hwmod,
+       .slave          = &am33xx_tptc0_hwmod,
+       .addr           = am33xx_tptc0_addr_space,
+       .user           = OCP_USER_MPU,
+};
+
+static struct omap_hwmod_ocp_if *am33xx_tptc0_slaves[] = {
+       &am33xx_l3_main__tptc0,
+};
+
 static struct omap_hwmod am33xx_tptc0_hwmod = {
        .name           = "tptc0",
        .class          = &am33xx_tptc_hwmod_class,
@@ -2259,6 +2397,8 @@ static struct omap_hwmod am33xx_tptc0_hwmod = {
                        .modulemode     = MODULEMODE_SWCTRL,
                },
        },
+       .slaves         = am33xx_tptc0_slaves,
+       .slaves_cnt     = ARRAY_SIZE(am33xx_tptc0_slaves),
 };
 
 /* tptc1 */
@@ -2267,6 +2407,26 @@ static struct omap_hwmod_irq_info am33xx_tptc1_irqs[] = {
        { .irq = -1 }
 };
 
+struct omap_hwmod_addr_space am33xx_tptc1_addr_space[] = {
+       {
+               .pa_start       = 0x49900000,
+               .pa_end         = 0x49900000 + SZ_8K - 1,
+               .flags          = ADDR_MAP_ON_INIT | ADDR_TYPE_RT,
+       },
+       { }
+};
+
+struct omap_hwmod_ocp_if am33xx_l3_main__tptc1 = {
+       .master         = &am33xx_l3_main_hwmod,
+       .slave          = &am33xx_tptc1_hwmod,
+       .addr           = am33xx_tptc1_addr_space,
+       .user           = OCP_USER_MPU,
+};
+
+static struct omap_hwmod_ocp_if *am33xx_tptc1_slaves[] = {
+       &am33xx_l3_main__tptc1,
+};
+
 static struct omap_hwmod am33xx_tptc1_hwmod = {
        .name           = "tptc1",
        .class          = &am33xx_tptc_hwmod_class,
@@ -2279,6 +2439,8 @@ static struct omap_hwmod am33xx_tptc1_hwmod = {
                        .modulemode     = MODULEMODE_SWCTRL,
                },
        },
+       .slaves         = am33xx_tptc1_slaves,
+       .slaves_cnt     = ARRAY_SIZE(am33xx_tptc1_slaves),
 };
 
 /* tptc2 */
@@ -2287,6 +2449,26 @@ static struct omap_hwmod_irq_info am33xx_tptc2_irqs[] = {
        { .irq = -1 }
 };
 
+struct omap_hwmod_addr_space am33xx_tptc2_addr_space[] = {
+       {
+               .pa_start       = 0x49a00000,
+               .pa_end         = 0x49a00000 + SZ_8K - 1,
+               .flags          = ADDR_MAP_ON_INIT | ADDR_TYPE_RT,
+       },
+       { }
+};
+
+struct omap_hwmod_ocp_if am33xx_l3_main__tptc2 = {
+       .master         = &am33xx_l3_main_hwmod,
+       .slave          = &am33xx_tptc2_hwmod,
+       .addr           = am33xx_tptc2_addr_space,
+       .user           = OCP_USER_MPU,
+};
+
+static struct omap_hwmod_ocp_if *am33xx_tptc2_slaves[] = {
+       &am33xx_l3_main__tptc2,
+};
+
 static struct omap_hwmod am33xx_tptc2_hwmod = {
        .name           = "tptc2",
        .class          = &am33xx_tptc_hwmod_class,
@@ -2299,6 +2481,8 @@ static struct omap_hwmod am33xx_tptc2_hwmod = {
                        .modulemode     = MODULEMODE_SWCTRL,
                },
        },
+       .slaves         = am33xx_tptc2_slaves,
+       .slaves_cnt     = ARRAY_SIZE(am33xx_tptc2_slaves),
 };
 
 /* 'uart' class */
@@ -2309,7 +2493,8 @@ static struct omap_hwmod_class_sysconfig uart_sysc = {
        .sysc_flags     = (SYSC_HAS_SIDLEMODE |
                        SYSC_HAS_ENAWAKEUP | SYSC_HAS_SOFTRESET |
                        SYSC_HAS_AUTOIDLE),
-       .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
+       .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART |
+                       SIDLE_SMART_WKUP),
        .sysc_fields    = &omap_hwmod_sysc_type1,
 };
 
@@ -2710,9 +2895,10 @@ static struct omap_hwmod_addr_space am33xx_usbss_addr_space[] = {
 static struct omap_hwmod_class_sysconfig am33xx_usbhsotg_sysc = {
        .rev_offs       = 0x0,
        .sysc_offs      = 0x10,
-       .sysc_flags     = (SYSC_HAS_SIDLEMODE | SYSC_HAS_SOFTRESET),
-       .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
-       .sysc_fields    = &omap_hwmod_sysc_type1,
+       .sysc_flags     = (SYSC_HAS_SIDLEMODE | SYSC_HAS_MIDLEMODE),
+       .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART |
+                               MSTANDBY_FORCE | MSTANDBY_NO | MSTANDBY_SMART),
+       .sysc_fields    = &omap_hwmod_sysc_type4,
 };
 
 static struct omap_hwmod_class am33xx_usbotg_class = {