summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 36b0b1d)
raw | patch | inline | side by side (parent: 36b0b1d)
author | Timur Tabi <timur@freescale.com> | |
Wed, 28 Sep 2011 21:19:48 +0000 (16:19 -0500) | ||
committer | Florian Tobias Schandinat <FlorianSchandinat@gmx.de> | |
Wed, 5 Oct 2011 01:10:12 +0000 (01:10 +0000) |
Move several macros and structures from the Freescale DIU driver's header
file into the source file, because they're only used by that file. Also
delete a few unused macros.
The diu and diu_ad structures cannot be moved because they're being used
by the MPC5121 platform file. A future patch eliminate the need for
the platform file to access these structs, so they'll be moved also.
Signed-off-by: Timur Tabi <timur@freescale.com>
Signed-off-by: Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
file into the source file, because they're only used by that file. Also
delete a few unused macros.
The diu and diu_ad structures cannot be moved because they're being used
by the MPC5121 platform file. A future patch eliminate the need for
the platform file to access these structs, so they'll be moved also.
Signed-off-by: Timur Tabi <timur@freescale.com>
Signed-off-by: Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
drivers/video/fsl-diu-fb.c | patch | blob | history | |
include/linux/fsl-diu-fb.h | patch | blob | history |
index 9a1f6d276ee329b38c42b938fcd33344b067b2bb..9b3891a6a1875311b1d9dfd51627c04b9cd63ede 100644 (file)
#include <linux/clk.h>
#include <linux/uaccess.h>
#include <linux/vmalloc.h>
+#include <linux/spinlock.h>
#include <sysdev/fsl_soc.h>
#include <linux/fsl-diu-fb.h>
#include "edid.h"
+#define FSL_AOI_NUM 6 /* 5 AOIs and one dummy AOI */
+ /* 1 for plane 0, 2 for plane 1&2 each */
+
+/* HW cursor parameters */
+#define MAX_CURS 32
+
+/* INT_STATUS/INT_MASK field descriptions */
+#define INT_VSYNC 0x01 /* Vsync interrupt */
+#define INT_VSYNC_WB 0x02 /* Vsync interrupt for write back operation */
+#define INT_UNDRUN 0x04 /* Under run exception interrupt */
+#define INT_PARERR 0x08 /* Display parameters error interrupt */
+#define INT_LS_BF_VS 0x10 /* Lines before vsync. interrupt */
+
+/* Panels'operation modes */
+#define MFB_TYPE_OUTPUT 0 /* Panel output to display */
+#define MFB_TYPE_OFF 1 /* Panel off */
+#define MFB_TYPE_WB 2 /* Panel written back to memory */
+#define MFB_TYPE_TEST 3 /* Panel generate color bar */
+
+struct diu_hw {
+ struct diu __iomem *diu_reg;
+ spinlock_t reg_lock;
+ unsigned int mode; /* DIU operation mode */
+};
+
+struct diu_addr {
+ void *vaddr; /* Virtual address */
+ dma_addr_t paddr; /* Physical address */
+ __u32 offset;
+};
+
+struct diu_pool {
+ struct diu_addr ad;
+ struct diu_addr gamma;
+ struct diu_addr pallete;
+ struct diu_addr cursor;
+};
+
/*
* List of supported video modes
*
index e19c531be065f873d0fb2d47a8beeeb45f91e6fa..363d5e290cad05568a7e433cdc251b1f3ad8f9f1 100644 (file)
#define MFB_GET_PIXFMT_OLD 0x40014d08
#ifdef __KERNEL__
-#include <linux/spinlock.h>
/*
* These are the fields of area descriptor(in DDR memory) for every plane
__be32 plut;
} __attribute__ ((packed));
-struct diu_hw {
- struct diu *diu_reg;
- spinlock_t reg_lock;
-
- __u32 mode; /* DIU operation mode */
-};
-
-struct diu_addr {
- void *vaddr; /* Virtual address */
- dma_addr_t paddr; /* Physical address */
- __u32 offset;
-};
-
-struct diu_pool {
- struct diu_addr ad;
- struct diu_addr gamma;
- struct diu_addr pallete;
- struct diu_addr cursor;
-};
-
-#define FSL_DIU_BASE_OFFSET 0x2C000 /* Offset of DIU */
-#define INT_LCDC 64 /* DIU interrupt number */
-
-#define FSL_AOI_NUM 6 /* 5 AOIs and one dummy AOI */
- /* 1 for plane 0, 2 for plane 1&2 each */
-
-/* Minimum X and Y resolutions */
-#define MIN_XRES 64
-#define MIN_YRES 64
-
-/* HW cursor parameters */
-#define MAX_CURS 32
-
/* Modes of operation of DIU */
#define MFB_MODE0 0 /* DIU off */
#define MFB_MODE1 1 /* All three planes output to display */
#define MFB_MODE3 3 /* All three planes written back to memory */
#define MFB_MODE4 4 /* Color bar generation */
-/* INT_STATUS/INT_MASK field descriptions */
-#define INT_VSYNC 0x01 /* Vsync interrupt */
-#define INT_VSYNC_WB 0x02 /* Vsync interrupt for write back operation */
-#define INT_UNDRUN 0x04 /* Under run exception interrupt */
-#define INT_PARERR 0x08 /* Display parameters error interrupt */
-#define INT_LS_BF_VS 0x10 /* Lines before vsync. interrupt */
-
-/* Panels'operation modes */
-#define MFB_TYPE_OUTPUT 0 /* Panel output to display */
-#define MFB_TYPE_OFF 1 /* Panel off */
-#define MFB_TYPE_WB 2 /* Panel written back to memory */
-#define MFB_TYPE_TEST 3 /* Panel generate color bar */
-
#endif /* __KERNEL__ */
#endif /* __FSL_DIU_FB_H__ */