summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 88c3eaf)
raw | patch | inline | side by side (parent: 88c3eaf)
author | Vaibhav Bedia <vaibhav.bedia@ti.com> | |
Tue, 20 Dec 2011 11:35:09 +0000 (17:05 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:14:42 +0000 (00:44 +0530) |
While at it, remove some unnecessary #if statements
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/mach-omap2/mailbox.c | patch | blob | history |
index 45a324e1245d0a6cfc3a33ca5090599242080714..e804f7805a154dc81702d3b803a8fe47c30b681d 100644 (file)
#define MAILBOX_IRQ_NEWMSG(m) (1 << (2 * (m)))
#define MAILBOX_IRQ_NOTFULL(m) (1 << (2 * (m) + 1))
+/* TODO: This can and should be based on #users and #sub-modules */
#define MBOX_REG_SIZE 0x120
#define OMAP4_MBOX_REG_SIZE 0x130
+#define AM33XX_MBOX_REG_SIZE 0x140
+
#define MBOX_NR_REGS (MBOX_REG_SIZE / sizeof(u32))
#define OMAP4_MBOX_NR_REGS (OMAP4_MBOX_REG_SIZE / sizeof(u32))
+#define AM33XX_MBOX_NR_REGS (AM33XX_MBOX_REG_SIZE / sizeof(u32))
static void __iomem *mbox_base;
struct omap_mbox2_priv *p = mbox->priv;
u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
- if (!cpu_is_omap44xx())
+ if (!cpu_is_omap44xx() && !cpu_is_am33xx())
bit = mbox_read_reg(p->irqdisable) & ~bit;
mbox_write_reg(bit, p->irqdisable);
/* FIXME: the following structs should be filled automatically by the user id */
-#if defined(CONFIG_ARCH_OMAP3) || defined(CONFIG_ARCH_OMAP2)
/* DSP */
static struct omap_mbox2_priv omap2_mbox_dsp_priv = {
.tx_fifo = {
.ops = &omap2_mbox_ops,
.priv = &omap2_mbox_dsp_priv,
};
-#endif
-#if defined(CONFIG_ARCH_OMAP3)
struct omap_mbox *omap3_mboxes[] = { &mbox_dsp_info, NULL };
-#endif
-#if defined(CONFIG_SOC_OMAP2420)
/* IVA */
static struct omap_mbox2_priv omap2_mbox_iva_priv = {
.tx_fifo = {
};
struct omap_mbox *omap2_mboxes[] = { &mbox_dsp_info, &mbox_iva_info, NULL };
-#endif
-#if defined(CONFIG_ARCH_OMAP4)
+/* A8 -> Wakeup-M3 */
+static struct omap_mbox2_priv omap2_mbox_m3_priv = {
+ .tx_fifo = {
+ .msg = MAILBOX_MESSAGE(0),
+ .fifo_stat = MAILBOX_FIFOSTATUS(0),
+ .msg_stat = MAILBOX_MSGSTATUS(0),
+ },
+ /* TODO: No M3->A8 so this needs to be removed */
+ .rx_fifo = {
+ .msg = MAILBOX_MESSAGE(1),
+ .msg_stat = MAILBOX_MSGSTATUS(1),
+ },
+ .irqenable = OMAP4_MAILBOX_IRQENABLE(3),
+ .irqstatus = OMAP4_MAILBOX_IRQSTATUS(3),
+ .notfull_bit = MAILBOX_IRQ_NOTFULL(0),
+ .newmsg_bit = MAILBOX_IRQ_NEWMSG(0),
+ .irqdisable = OMAP4_MAILBOX_IRQENABLE_CLR(3),
+};
+
+struct omap_mbox wkup_m3_info = {
+ .name = "wkup_m3",
+ .ops = &omap2_mbox_ops,
+ .priv = &omap2_mbox_m3_priv,
+};
+
+struct omap_mbox *am33xx_mboxes[] = { &wkup_m3_info, NULL };
+
/* OMAP4 */
static struct omap_mbox2_priv omap2_mbox_1_priv = {
.tx_fifo = {
};
struct omap_mbox *omap4_mboxes[] = { &mbox_1_info, &mbox_2_info, NULL };
-#endif
static int __devinit omap2_mbox_probe(struct platform_device *pdev)
{
if (false)
;
-#if defined(CONFIG_ARCH_OMAP3)
- else if (cpu_is_omap34xx()) {
+ else if (cpu_is_omap34xx() && !cpu_is_am33xx()) {
list = omap3_mboxes;
+ list[0]->irq = platform_get_irq(pdev, 0);
+ } else if (cpu_is_am33xx()) {
+ list = am33xx_mboxes;
+
list[0]->irq = platform_get_irq(pdev, 0);
}
-#endif
-#if defined(CONFIG_ARCH_OMAP2)
else if (cpu_is_omap2430()) {
list = omap2_mboxes;
list[0]->irq = platform_get_irq_byname(pdev, "dsp");
list[1]->irq = platform_get_irq_byname(pdev, "iva");
}
-#endif
-#if defined(CONFIG_ARCH_OMAP4)
else if (cpu_is_omap44xx()) {
list = omap4_mboxes;
list[0]->irq = list[1]->irq = platform_get_irq(pdev, 0);
}
-#endif
else {
pr_err("%s: platform not supported\n", __func__);
return -ENODEV;