summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a4b8f97)
raw | patch | inline | side by side (parent: a4b8f97)
author | Manjunathappa, Prakash <prakash.pm@ti.com> | |
Tue, 5 Jul 2011 10:21:20 +0000 (15:51 +0530) | ||
committer | Paul Mundt <lethal@linux-sh.org> | |
Wed, 13 Jul 2011 07:58:53 +0000 (16:58 +0900) |
An upcoming SoC of TI comes with an LCD controller which is an updated
version of that found on TI's DA850 SoC. The da8xx-fb driver can support
this LCD with some enhancements.
This patch adds support for updated interrupt configuration on the new
SoC.
1) Registers for setting and clearing interrupts are different.
2) Raw and masked status registers are different.
The updates have been tested on an emulation platform for new features
and the patch has been tested on DA850 platform to make sure nothing
existing breaks.
Signed-off-by: Manjunathappa, Prakash <prakash.pm@ti.com>
Signed-off-by: Paul Mundt <lethal@linux-sh.org>
version of that found on TI's DA850 SoC. The da8xx-fb driver can support
this LCD with some enhancements.
This patch adds support for updated interrupt configuration on the new
SoC.
1) Registers for setting and clearing interrupts are different.
2) Raw and masked status registers are different.
The updates have been tested on an emulation platform for new features
and the patch has been tested on DA850 platform to make sure nothing
existing breaks.
Signed-off-by: Manjunathappa, Prakash <prakash.pm@ti.com>
Signed-off-by: Paul Mundt <lethal@linux-sh.org>
drivers/video/da8xx-fb.c | patch | blob | history |
index 8d4e4ebd997705745f7c82618d027e8bd8013b7a..217c05f745416a81442702cb5857851dcbb58e2d 100644 (file)
--- a/drivers/video/da8xx-fb.c
+++ b/drivers/video/da8xx-fb.c
#define DRIVER_NAME "da8xx_lcdc"
+#define LCD_VERSION_1 1
+#define LCD_VERSION_2 2
+
/* LCD Status Register */
#define LCD_END_OF_FRAME1 BIT(9)
#define LCD_END_OF_FRAME0 BIT(8)
#define LCD_DMA_BURST_4 0x2
#define LCD_DMA_BURST_8 0x3
#define LCD_DMA_BURST_16 0x4
-#define LCD_END_OF_FRAME_INT_ENA BIT(2)
+#define LCD_V1_END_OF_FRAME_INT_ENA BIT(2)
+#define LCD_V2_END_OF_FRAME0_INT_ENA BIT(8)
+#define LCD_V2_END_OF_FRAME1_INT_ENA BIT(9)
#define LCD_DUAL_FRAME_BUFFER_ENABLE BIT(0)
/* LCD Control Register */
#define LCD_MONO_8BIT_MODE BIT(9)
#define LCD_RASTER_ORDER BIT(8)
#define LCD_TFT_MODE BIT(7)
-#define LCD_UNDERFLOW_INT_ENA BIT(6)
-#define LCD_PL_ENABLE BIT(4)
+#define LCD_V1_UNDERFLOW_INT_ENA BIT(6)
+#define LCD_V2_UNDERFLOW_INT_ENA BIT(5)
+#define LCD_V1_PL_INT_ENA BIT(4)
+#define LCD_V2_PL_INT_ENA BIT(6)
#define LCD_MONOCHROME_MODE BIT(1)
#define LCD_RASTER_ENABLE BIT(0)
#define LCD_TFT_ALT_ENABLE BIT(23)
#define LCD_STN_565_ENABLE BIT(24)
+#define LCD_V2_DMA_CLK_EN BIT(2)
+#define LCD_V2_LIDD_CLK_EN BIT(1)
+#define LCD_V2_CORE_CLK_EN BIT(0)
+#define LCD_V2_LPP_B10 26
/* LCD Raster Timing 2 Register */
#define LCD_AC_BIAS_TRANSITIONS_PER_INT(x) ((x) << 16)
#define LCD_INVERT_FRAME_CLOCK BIT(20)
/* LCD Block */
+#define LCD_PID_REG 0x0
#define LCD_CTRL_REG 0x4
#define LCD_STAT_REG 0x8
#define LCD_RASTER_CTRL_REG 0x28
#define LCD_DMA_FRM_BUF_BASE_ADDR_1_REG 0x4C
#define LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG 0x50
+/* Interrupt Registers available only in Version 2 */
+#define LCD_RAW_STAT_REG 0x58
+#define LCD_MASKED_STAT_REG 0x5c
+#define LCD_INT_ENABLE_SET_REG 0x60
+#define LCD_INT_ENABLE_CLR_REG 0x64
+#define LCD_END_OF_INT_IND_REG 0x68
+
+/* Clock registers available only on Version 2 */
+#define LCD_CLK_ENABLE_REG 0x6c
+#define LCD_CLK_RESET_REG 0x70
+
#define LCD_NUM_BUFFERS 2
#define WSI_TIMEOUT 50
static resource_size_t da8xx_fb_reg_base;
static struct resource *lcdc_regs;
+static unsigned int lcd_revision;
+static irq_handler_t lcdc_irq_handler;
static inline unsigned int lcdc_read(unsigned int addr)
{
u32 end;
u32 reg_ras;
u32 reg_dma;
+ u32 reg_int;
/* init reg to clear PLM (loading mode) fields */
reg_ras = lcdc_read(LCD_RASTER_CTRL_REG);
end = par->dma_end;
reg_ras |= LCD_PALETTE_LOAD_MODE(DATA_ONLY);
- reg_dma |= LCD_END_OF_FRAME_INT_ENA;
+ if (lcd_revision == LCD_VERSION_1) {
+ reg_dma |= LCD_V1_END_OF_FRAME_INT_ENA;
+ } else {
+ reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
+ LCD_V2_END_OF_FRAME0_INT_ENA |
+ LCD_V2_END_OF_FRAME1_INT_ENA;
+ lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
+ }
reg_dma |= LCD_DUAL_FRAME_BUFFER_ENABLE;
lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
end = start + par->palette_sz - 1;
reg_ras |= LCD_PALETTE_LOAD_MODE(PALETTE_ONLY);
- reg_ras |= LCD_PL_ENABLE;
+
+ if (lcd_revision == LCD_VERSION_1) {
+ reg_ras |= LCD_V1_PL_INT_ENA;
+ } else {
+ reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
+ LCD_V2_PL_INT_ENA;
+ lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
+ }
lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
static int lcd_cfg_display(const struct lcd_ctrl_config *cfg)
{
u32 reg;
+ u32 reg_int;
reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(LCD_TFT_MODE |
LCD_MONO_8BIT_MODE |
}
/* enable additional interrupts here */
- reg |= LCD_UNDERFLOW_INT_ENA;
+ if (lcd_revision == LCD_VERSION_1) {
+ reg |= LCD_V1_UNDERFLOW_INT_ENA;
+ } else {
+ reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
+ LCD_V2_UNDERFLOW_INT_ENA;
+ lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
+ }
lcdc_write(reg, LCD_RASTER_CTRL_REG);
/* DMA has to be disabled */
lcdc_write(0, LCD_DMA_CTRL_REG);
lcdc_write(0, LCD_RASTER_CTRL_REG);
+
+ if (lcd_revision == LCD_VERSION_2)
+ lcdc_write(0, LCD_INT_ENABLE_SET_REG);
}
static void lcd_calc_clk_divider(struct da8xx_fb_par *par)
/* Configure the LCD clock divisor. */
lcdc_write(LCD_CLK_DIVISOR(div) |
(LCD_RASTER_MODE & 0x1), LCD_CTRL_REG);
+
+ if (lcd_revision == LCD_VERSION_2)
+ lcdc_write(LCD_V2_DMA_CLK_EN | LCD_V2_LIDD_CLK_EN |
+ LCD_V2_CORE_CLK_EN, LCD_CLK_ENABLE_REG);
+
}
static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
@@ -583,7 +638,63 @@ static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
return 0;
}
-static irqreturn_t lcdc_irq_handler(int irq, void *arg)
+/* IRQ handler for version 2 of LCDC */
+static irqreturn_t lcdc_irq_handler_rev02(int irq, void *arg)
+{
+ struct da8xx_fb_par *par = arg;
+ u32 stat = lcdc_read(LCD_MASKED_STAT_REG);
+ u32 reg_int;
+
+ if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
+ lcd_disable_raster();
+ lcdc_write(stat, LCD_MASKED_STAT_REG);
+ lcd_enable_raster();
+ } else if (stat & LCD_PL_LOAD_DONE) {
+ /*
+ * Must disable raster before changing state of any control bit.
+ * And also must be disabled before clearing the PL loading
+ * interrupt via the following write to the status register. If
+ * this is done after then one gets multiple PL done interrupts.
+ */
+ lcd_disable_raster();
+
+ lcdc_write(stat, LCD_MASKED_STAT_REG);
+
+ /* Disable PL completion inerrupt */
+ reg_int = lcdc_read(LCD_INT_ENABLE_CLR_REG) |
+ (LCD_V2_PL_INT_ENA);
+ lcdc_write(reg_int, LCD_INT_ENABLE_CLR_REG);
+
+ /* Setup and start data loading mode */
+ lcd_blit(LOAD_DATA, par);
+ } else {
+ lcdc_write(stat, LCD_MASKED_STAT_REG);
+
+ if (stat & LCD_END_OF_FRAME0) {
+ lcdc_write(par->dma_start,
+ LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
+ lcdc_write(par->dma_end,
+ LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
+ par->vsync_flag = 1;
+ wake_up_interruptible(&par->vsync_wait);
+ }
+
+ if (stat & LCD_END_OF_FRAME1) {
+ lcdc_write(par->dma_start,
+ LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
+ lcdc_write(par->dma_end,
+ LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
+ par->vsync_flag = 1;
+ wake_up_interruptible(&par->vsync_wait);
+ }
+ }
+
+ lcdc_write(0, LCD_END_OF_INT_IND_REG);
+ return IRQ_HANDLED;
+}
+
+/* IRQ handler for version 1 LCDC */
+static irqreturn_t lcdc_irq_handler_rev01(int irq, void *arg)
{
struct da8xx_fb_par *par = arg;
u32 stat = lcdc_read(LCD_STAT_REG);
/* Disable PL completion inerrupt */
reg_ras = lcdc_read(LCD_RASTER_CTRL_REG);
- reg_ras &= ~LCD_PL_ENABLE;
+ reg_ras &= ~LCD_V1_PL_INT_ENA;
lcdc_write(reg_ras, LCD_RASTER_CTRL_REG);
/* Setup and start data loading mode */
if (ret)
goto err_clk_put;
+ /* Determine LCD IP Version */
+ switch (lcdc_read(LCD_PID_REG)) {
+ case 0x4C100102:
+ lcd_revision = LCD_VERSION_1;
+ break;
+ case 0x4F200800:
+ lcd_revision = LCD_VERSION_2;
+ break;
+ default:
+ dev_warn(&device->dev, "Unknown PID Reg value 0x%x, "
+ "defaulting to LCD revision 1\n",
+ lcdc_read(LCD_PID_REG));
+ lcd_revision = LCD_VERSION_1;
+ break;
+ }
+
for (i = 0, lcdc_info = known_lcd_panels;
i < ARRAY_SIZE(known_lcd_panels);
i++, lcdc_info++) {
}
#endif
- ret = request_irq(par->irq, lcdc_irq_handler, 0, DRIVER_NAME, par);
+ if (lcd_revision == LCD_VERSION_1)
+ lcdc_irq_handler = lcdc_irq_handler_rev01;
+ else
+ lcdc_irq_handler = lcdc_irq_handler_rev02;
+
+ ret = request_irq(par->irq, lcdc_irq_handler, 0,
+ DRIVER_NAME, par);
if (ret)
goto irq_freq;
return 0;