summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: bb923b3)
raw | patch | inline | side by side (parent: bb923b3)
author | Afzal Mohammed <afzal@ti.com> | |
Fri, 2 Dec 2011 06:43:22 +0000 (12:13 +0530) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Fri, 9 Dec 2011 01:46:20 +0000 (17:46 -0800) |
This patch updates the common machine specific source files for
support for AM33XX/AM335x with cpu type, macros for identification of
AM33XX/AM335X device.
Signed-off-by: Afzal Mohammed <afzal@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
Reviewed-by: Kevin Hilman <khilman@ti.com>
Tested-by: Kevin Hilman <khilman@ti.com>
[tony@atomide.com: updated for map_io and common.h changes, dropped CK_AM33XX]
Signed-off-by: Tony Lindgren <tony@atomide.com>
support for AM33XX/AM335x with cpu type, macros for identification of
AM33XX/AM335X device.
Signed-off-by: Afzal Mohammed <afzal@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
Reviewed-by: Kevin Hilman <khilman@ti.com>
Tested-by: Kevin Hilman <khilman@ti.com>
[tony@atomide.com: updated for map_io and common.h changes, dropped CK_AM33XX]
Signed-off-by: Tony Lindgren <tony@atomide.com>
12 files changed:
index b009f17dee5606de2acbb1b7ba25c8938d0c5adb..9a6da52661cef50db22ff1aa2c0db5667bf02631 100644 (file)
omap_hwmod_common_data.o
clock-common = clock.o clock_common_data.o \
clkt_dpll.o clkt_clksel.o
+secure-common = omap-smc.o omap-secure.o
-obj-$(CONFIG_ARCH_OMAP2) += $(omap-2-3-common) $(hwmod-common)
-obj-$(CONFIG_ARCH_OMAP3) += $(omap-2-3-common) $(hwmod-common)
-obj-$(CONFIG_ARCH_OMAP4) += prm44xx.o $(hwmod-common)
+obj-$(CONFIG_ARCH_OMAP2) += $(omap-2-3-common) $(hwmod-common) $(secure-common)
+obj-$(CONFIG_ARCH_OMAP3) += $(omap-2-3-common) $(hwmod-common) $(secure-common)
+obj-$(CONFIG_ARCH_OMAP4) += prm44xx.o $(hwmod-common) $(secure-common)
obj-$(CONFIG_OMAP_MCBSP) += mcbsp.o
obj-$(CONFIG_SMP) += omap-smp.o omap-headsmp.o
obj-$(CONFIG_LOCAL_TIMERS) += timer-mpu.o
obj-$(CONFIG_HOTPLUG_CPU) += omap-hotplug.o
-obj-$(CONFIG_ARCH_OMAP4) += omap44xx-smc.o omap4-common.o
+obj-$(CONFIG_ARCH_OMAP4) += omap4-common.o omap-wakeupgen.o \
+ sleep44xx.o
plus_sec := $(call as-instr,.arch_extension sec,+sec)
AFLAGS_omap-headsmp.o :=-Wa,-march=armv7-a$(plus_sec)
-AFLAGS_omap44xx-smc.o :=-Wa,-march=armv7-a$(plus_sec)
+AFLAGS_omap-smc.o :=-Wa,-march=armv7-a$(plus_sec)
+AFLAGS_sleep44xx.o :=-Wa,-march=armv7-a$(plus_sec)
# Functions loaded to SRAM
obj-$(CONFIG_SOC_OMAP2420) += sram242x.o
obj-$(CONFIG_ARCH_OMAP2) += sleep24xx.o
obj-$(CONFIG_ARCH_OMAP3) += pm34xx.o sleep34xx.o \
cpuidle34xx.o
-obj-$(CONFIG_ARCH_OMAP4) += pm44xx.o
+obj-$(CONFIG_ARCH_OMAP4) += pm44xx.o omap-mpuss-lowpower.o \
+ cpuidle44xx.o
obj-$(CONFIG_PM_DEBUG) += pm-debug.o
obj-$(CONFIG_OMAP_SMARTREFLEX) += sr_device.o smartreflex.o
obj-$(CONFIG_OMAP_SMARTREFLEX_CLASS3) += smartreflex-class3.o
index 5d0064a4fb5a638bb1141489354244e95899c1a1..3d56d8a2b86e75d21b816969a5eee31c0892f825 100644 (file)
} else if (cpu_is_ti816x()) {
cpu_mask = RATE_IN_TI816X;
cpu_clkflg = CK_TI816X;
+ } else if (cpu_is_am33xx()) {
+ cpu_mask = RATE_IN_AM33XX;
} else if (cpu_is_omap34xx()) {
if (omap_rev() == OMAP3430_REV_ES1_0) {
cpu_mask = RATE_IN_3430ES1;
index 684b8a7cd401adcd034b7ab23a4f7852680eff34..c900dcb6f1fd0409e5c90dd21652a4dce1d5af38 100644 (file)
{
__omap2_set_globals(&ti816x_globals);
}
+
+#define AM33XX_TAP_BASE (AM33XX_CTRL_BASE + \
+ TI816X_CONTROL_DEVICE_ID - 0x204)
+
+static struct omap_globals am33xx_globals = {
+ .class = AM335X_CLASS,
+ .tap = AM33XX_L4_WK_IO_ADDRESS(AM33XX_TAP_BASE),
+ .ctrl = AM33XX_L4_WK_IO_ADDRESS(AM33XX_CTRL_BASE),
+ .prm = AM33XX_L4_WK_IO_ADDRESS(AM33XX_PRCM_BASE),
+ .cm = AM33XX_L4_WK_IO_ADDRESS(AM33XX_PRCM_BASE),
+};
+
+void __init omap2_set_globals_am33xx(void)
+{
+ __omap2_set_globals(&am33xx_globals);
+}
+
+void __init am33xx_map_io(void)
+{
+ omapam33xx_map_common_io();
+}
#endif
#if defined(CONFIG_ARCH_OMAP4)
index 012bac7d56a593c5234788dac459df27a4bb92cf..9b733e343bf5a2172ba8962aaac57fd7a51ccc7c 100644 (file)
}
#endif
+#ifdef CONFIG_SOC_OMAPAM33XX
+extern void omapam33xx_map_common_io(void);
+#else
+static inline void omapam33xx_map_common_io(void)
+{
+}
+#endif
+
#ifdef CONFIG_ARCH_OMAP4
extern void omap44xx_map_common_io(void);
#else
void omap2_set_globals_3xxx(void);
void omap2_set_globals_443x(void);
void omap2_set_globals_ti816x(void);
+void omap2_set_globals_am33xx(void);
/* These get called from omap2_set_globals_xxxx(), do not call these */
void omap2_set_globals_tap(struct omap_globals *);
void omap242x_map_io(void);
void omap243x_map_io(void);
void omap3_map_io(void);
+void am33xx_map_io(void);
void omap4_map_io(void);
/**
index 27ad722df637d29b33634a2586e21df55addcda1..7ab09f764600075e621b06fdc8301119387da665 100644 (file)
--- a/arch/arm/mach-omap2/id.c
+++ b/arch/arm/mach-omap2/id.c
break;
}
break;
+ case 0xb944:
+ omap_revision = AM335X_REV_ES1_0;
+ *cpu_rev = "1.0";
+ break;
default:
/* Unknown default to latest silicon rev as default */
omap_revision = OMAP3630_REV_ES1_2;
cpu_name = (omap3_has_sgx()) ? "AM3517" : "AM3505";
} else if (cpu_is_ti816x()) {
cpu_name = "TI816X";
+ } else if (cpu_is_am335x()) {
+ cpu_name = "AM335X";
} else if (omap3_has_iva() && omap3_has_sgx()) {
/* OMAP3430, OMAP3525, OMAP3515, OMAP3503 devices */
cpu_name = "OMAP3430/3530";
index 3f565dd2ea8dd52dd0c889dcb963d6948a9b139b..088d2ba60effa73d28a9a8bdbe8fe8e470891120 100644 (file)
--- a/arch/arm/mach-omap2/io.c
+++ b/arch/arm/mach-omap2/io.c
#ifdef CONFIG_SOC_OMAPTI816X
static struct map_desc omapti816x_io_desc[] __initdata = {
+ {
+ .virtual = L4_34XX_VIRT,
+ .pfn = __phys_to_pfn(L4_34XX_PHYS),
+ .length = L4_34XX_SIZE,
+ .type = MT_DEVICE
+ }
+};
+#endif
+
+#ifdef CONFIG_SOC_OMAPAM33XX
+static struct map_desc omapam33xx_io_desc[] __initdata = {
{
.virtual = L4_34XX_VIRT,
.pfn = __phys_to_pfn(L4_34XX_PHYS),
.length = L4_34XX_SIZE,
.type = MT_DEVICE
},
+ {
+ .virtual = L4_WK_AM33XX_VIRT,
+ .pfn = __phys_to_pfn(L4_WK_AM33XX_PHYS),
+ .length = L4_WK_AM33XX_SIZE,
+ .type = MT_DEVICE
+ }
};
#endif
}
#endif
+#ifdef CONFIG_SOC_OMAPAM33XX
+void __init omapam33xx_map_common_io(void)
+{
+ iotable_init(omapam33xx_io_desc, ARRAY_SIZE(omapam33xx_io_desc));
+}
+#endif
+
#ifdef CONFIG_ARCH_OMAP4
void __init omap44xx_map_common_io(void)
{
index 42c326732a29a078f93f2a1874dadcfe5fd6c16c..9770c7624aa072019fbd1600f76c540e11037f70 100644 (file)
mod_timer(&uart->timer, jiffies + uart->timeout);
omap_uart_smart_idle_enable(uart, 0);
- if (cpu_is_omap34xx() && !cpu_is_ti816x()) {
+ if (cpu_is_omap34xx() && !(cpu_is_ti816x() || cpu_is_am33xx())) {
u32 mod = (uart->num > 1) ? OMAP3430_PER_MOD : CORE_MOD;
u32 wk_mask = 0;
u32 padconf = 0;
}
/* Enable the MDR1 errata for OMAP3 */
- if (cpu_is_omap34xx() && !cpu_is_ti816x())
+ if (cpu_is_omap34xx() && !(cpu_is_ti816x() || cpu_is_am33xx()))
uart->errata |= UART_ERRATA_i202_MDR1_ACCESS;
}
index 3df04d944e4d1497f4e74475acac603e163af24c..9a584614e7e66feb051ddde13f61545f94632290 100644 (file)
obj-$(CONFIG_OMAP_MCBSP) += mcbsp.o
-obj-$(CONFIG_CPU_FREQ) += cpu-omap.o
obj-$(CONFIG_OMAP_DM_TIMER) += dmtimer.o
obj-$(CONFIG_OMAP_DEBUG_DEVICES) += debug-devices.o
obj-$(CONFIG_OMAP_DEBUG_LEDS) += debug-leds.o
diff --git a/arch/arm/plat-omap/include/plat/am33xx.h b/arch/arm/plat-omap/include/plat/am33xx.h
--- /dev/null
@@ -0,0 +1,25 @@
+/*
+ * This file contains the address info for various AM33XX modules.
+ *
+ * Copyright (C) 2011 Texas Instruments, Inc. - http://www.ti.com/
+ *
+ * This program is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU General Public License as
+ * published by the Free Software Foundation version 2.
+ *
+ * This program is distributed "as is" WITHOUT ANY WARRANTY of any
+ * kind, whether express or implied; without even the implied warranty
+ * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * GNU General Public License for more details.
+ */
+
+#ifndef __ASM_ARCH_AM33XX_H
+#define __ASM_ARCH_AM33XX_H
+
+#define L4_SLOW_AM33XX_BASE 0x48000000
+
+#define AM33XX_SCM_BASE 0x44E10000
+#define AM33XX_CTRL_BASE AM33XX_SCM_BASE
+#define AM33XX_PRCM_BASE 0x44E00000
+
+#endif /* __ASM_ARCH_AM33XX_H */
diff --git a/arch/arm/plat-omap/include/plat/hardware.h b/arch/arm/plat-omap/include/plat/hardware.h
index e87efe1499b8c5ba06874ead21fd5c52de64f2fc..e6521e120d9f50c66dc5677b8e3b2985b79103da 100644 (file)
#include <plat/omap34xx.h>
#include <plat/omap44xx.h>
#include <plat/ti816x.h>
+#include <plat/am33xx.h>
#endif /* __ASM_ARCH_OMAP_HARDWARE_H */
index 1234944a4da06870fbd11cf9bb2725f05c876f4a..0696bae1818bc9104d06a931606f628c06549b65 100644 (file)
#define OMAP4_L3_IO_OFFSET 0xb4000000
#define OMAP4_L3_IO_ADDRESS(pa) IOMEM((pa) + OMAP4_L3_IO_OFFSET) /* L3 */
+#define AM33XX_L4_WK_IO_OFFSET 0xb5000000
+#define AM33XX_L4_WK_IO_ADDRESS(pa) IOMEM((pa) + AM33XX_L4_WK_IO_OFFSET)
+
#define OMAP4_L3_PER_IO_OFFSET 0xb1100000
#define OMAP4_L3_PER_IO_ADDRESS(pa) IOMEM((pa) + OMAP4_L3_PER_IO_OFFSET)
#define L4_34XX_VIRT (L4_34XX_PHYS + OMAP2_L4_IO_OFFSET)
#define L4_34XX_SIZE SZ_4M /* 1MB of 128MB used, want 1MB sect */
+/*
+ * ----------------------------------------------------------------------------
+ * AM33XX specific IO mapping
+ * ----------------------------------------------------------------------------
+ */
+#define L4_WK_AM33XX_PHYS L4_WK_AM33XX_BASE
+#define L4_WK_AM33XX_VIRT (L4_WK_AM33XX_PHYS + AM33XX_L4_WK_IO_OFFSET)
+#define L4_WK_AM33XX_SIZE SZ_4M /* 1MB of 128MB used, want 1MB sect */
+
/*
* Need to look at the Size 4M for L4.
* VPOM3430 was not working for Int controller
diff --git a/arch/arm/plat-omap/include/plat/omap34xx.h b/arch/arm/plat-omap/include/plat/omap34xx.h
index b9e85886b9d641964267361041a70e3fa7741467..0d818acf39178f1053f13263b87dc550af0710de 100644 (file)
#define L4_EMU_34XX_BASE 0x54000000
#define L3_34XX_BASE 0x68000000
+#define L4_WK_AM33XX_BASE 0x44C00000
+
#define OMAP3430_32KSYNCT_BASE 0x48320000
#define OMAP3430_CM_BASE 0x48004800
#define OMAP3430_PRM_BASE 0x48306800