]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commitdiff
Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-2.6
authorLinus Torvalds <torvalds@linux-foundation.org>
Fri, 14 Jan 2011 21:25:30 +0000 (13:25 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Fri, 14 Jan 2011 21:25:30 +0000 (13:25 -0800)
* git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-2.6: (47 commits)
  GRETH: resolve SMP issues and other problems
  GRETH: handle frame error interrupts
  GRETH: avoid writing bad speed/duplex when setting transfer mode
  GRETH: fixed skb buffer memory leak on frame errors
  GRETH: GBit transmit descriptor handling optimization
  GRETH: fix opening/closing
  GRETH: added raw AMBA vendor/device number to match against.
  cassini: Fix build bustage on x86.
  e1000e: consistent use of Rx/Tx vs. RX/TX/rx/tx in comments/logs
  e1000e: update Copyright for 2011
  e1000: Avoid unhandled IRQ
  r8169: keep firmware in memory.
  netdev: tilepro: Use is_unicast_ether_addr helper
  etherdevice.h: Add is_unicast_ether_addr function
  ks8695net: Use default implementation of ethtool_ops::get_link
  ks8695net: Disable non-working ethtool operations
  USB CDC NCM: Don't deref NULL in cdc_ncm_rx_fixup() and don't use uninitialized variable.
  vxge: Remember to release firmware after upgrading firmware
  netdev: bfin_mac: Remove is_multicast_ether_addr use in netdev_for_each_mc_addr
  ipsec: update MAX_AH_AUTH_LEN to support sha512
  ...

1  2 
drivers/net/e1000/e1000_main.c
drivers/net/e1000e/82571.c
drivers/net/e1000e/ich8lan.c
drivers/net/e1000e/phy.c
drivers/net/gianfar.c
drivers/net/ucc_geth.c
net/core/dev.c

Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
diff --cc net/core/dev.c
Simple merge