summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c29e3c6)
raw | patch | inline | side by side (parent: c29e3c6)
author | Brian Niebuhr <bniebuhr@efjohnson.com> | |
Wed, 29 Sep 2010 07:01:54 +0000 (12:31 +0530) | ||
committer | Sekhar Nori <nsekhar@ti.com> | |
Thu, 18 Nov 2010 13:08:33 +0000 (18:38 +0530) |
Remove usage of temporary buffer when no transmit data is provided.
Instead, use the transmit register itself as the source of data.
By choosing the transmit register itself as the source of data, this
patch helps remove unnecessary accesses to memory when no real data
is being transmitted.
Signed-off-by: Brian Niebuhr <bniebuhr@efjohnson.com>
Tested-By: Michael Williamson <michael.williamson@criticallink.com>
Signed-off-by: Sekhar Nori <nsekhar@ti.com>
Instead, use the transmit register itself as the source of data.
By choosing the transmit register itself as the source of data, this
patch helps remove unnecessary accesses to memory when no real data
is being transmitted.
Signed-off-by: Brian Niebuhr <bniebuhr@efjohnson.com>
Tested-By: Michael Williamson <michael.williamson@criticallink.com>
Signed-off-by: Sekhar Nori <nsekhar@ti.com>
drivers/spi/davinci_spi.c | patch | blob | history |
index a5f03dd8d8da48571cd78d63fbab5ac425a3d24a..f5129390bc2d9045e534a13b79981c3a9596799c 100644 (file)
#define CS_DEFAULT 0xFF
-#define SPI_BUFSIZ (SMP_CACHE_BYTES + 1)
-
#define SPIFMT_PHASE_MASK BIT(16)
#define SPIFMT_POLARITY_MASK BIT(17)
#define SPIFMT_DISTIMER_MASK BIT(18)
const void *tx;
void *rx;
- u8 *tmp_buf;
int rcount;
int wcount;
struct davinci_spi_dma dma_channels;
{
struct davinci_spi *davinci_spi;
int int_status = 0;
- int count, temp_count;
+ int count;
struct davinci_spi_dma *davinci_spi_dma;
int data_type, ret;
unsigned long tx_reg, rx_reg;
@@ -750,6 +747,18 @@ static int davinci_spi_bufs_dma(struct spi_device *spi, struct spi_transfer *t)
/* Enable SPI */
set_io_bits(davinci_spi->base + SPIGCR1, SPIGCR1_SPIENA_MASK);
+ /*
+ * Transmit DMA setup
+ *
+ * If there is transmit data, map the transmit buffer, set it as the
+ * source of data and set the source B index to data size.
+ * If there is no transmit data, set the transmit register as the
+ * source of data, and set the source B index to zero.
+ *
+ * The destination is always the transmit register itself. And the
+ * destination never increments.
+ */
+
if (t->tx_buf) {
t->tx_dma = dma_map_single(&spi->dev, (void *)t->tx_buf, count,
DMA_TO_DEVICE);
@@ -758,25 +767,15 @@ static int davinci_spi_bufs_dma(struct spi_device *spi, struct spi_transfer *t)
" TX buffer\n", count);
return -ENOMEM;
}
- temp_count = count;
- } else {
- /* We need TX clocking for RX transaction */
- t->tx_dma = dma_map_single(&spi->dev,
- (void *)davinci_spi->tmp_buf, count + 1,
- DMA_TO_DEVICE);
- if (dma_mapping_error(&spi->dev, t->tx_dma)) {
- dev_dbg(sdev, "Unable to DMA map a %d bytes"
- " TX tmp buffer\n", count);
- return -ENOMEM;
- }
- temp_count = count + 1;
}
edma_set_transfer_params(davinci_spi_dma->dma_tx_channel,
- data_type, temp_count, 1, 0, ASYNC);
+ data_type, count, 1, 0, ASYNC);
edma_set_dest(davinci_spi_dma->dma_tx_channel, tx_reg, INCR, W8BIT);
- edma_set_src(davinci_spi_dma->dma_tx_channel, t->tx_dma, INCR, W8BIT);
- edma_set_src_index(davinci_spi_dma->dma_tx_channel, data_type, 0);
+ edma_set_src(davinci_spi_dma->dma_tx_channel,
+ t->tx_buf ? t->tx_dma : tx_reg, INCR, W8BIT);
+ edma_set_src_index(davinci_spi_dma->dma_tx_channel,
+ t->tx_buf ? data_type : 0, 0);
edma_set_dest_index(davinci_spi_dma->dma_tx_channel, 0, 0);
if (t->rx_buf) {
wait_for_completion_interruptible(
&davinci_spi_dma->dma_rx_completion);
- dma_unmap_single(NULL, t->tx_dma, temp_count, DMA_TO_DEVICE);
+ if (t->tx_buf)
+ dma_unmap_single(NULL, t->tx_dma, count, DMA_TO_DEVICE);
if (t->rx_buf)
dma_unmap_single(NULL, t->rx_dma, count, DMA_FROM_DEVICE);
if (ret)
goto unmap_io;
- /* Allocate tmp_buf for tx_buf */
- davinci_spi->tmp_buf = kzalloc(SPI_BUFSIZ, GFP_KERNEL);
- if (davinci_spi->tmp_buf == NULL) {
- ret = -ENOMEM;
- goto irq_free;
- }
-
davinci_spi->bitbang.master = spi_master_get(master);
if (davinci_spi->bitbang.master == NULL) {
ret = -ENODEV;
- goto free_tmp_buf;
+ goto irq_free;
}
davinci_spi->clk = clk_get(&pdev->dev, NULL);
clk_put(davinci_spi->clk);
put_master:
spi_master_put(master);
-free_tmp_buf:
- kfree(davinci_spi->tmp_buf);
irq_free:
free_irq(davinci_spi->irq, davinci_spi);
unmap_io:
clk_disable(davinci_spi->clk);
clk_put(davinci_spi->clk);
spi_master_put(master);
- kfree(davinci_spi->tmp_buf);
free_irq(davinci_spi->irq, davinci_spi);
iounmap(davinci_spi->base);
release_mem_region(davinci_spi->pbase, davinci_spi->region_size);