]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commitdiff
Merge branch 'kconfig-for-40' of git://git.kernel.org/pub/scm/linux/kernel/git/mmarek...
authorLinus Torvalds <torvalds@linux-foundation.org>
Wed, 25 May 2011 23:54:01 +0000 (16:54 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Wed, 25 May 2011 23:54:01 +0000 (16:54 -0700)
* 'kconfig-for-40' of git://git.kernel.org/pub/scm/linux/kernel/git/mmarek/kbuild-2.6:
  xconfig: merge code path to conf_write()
  kconfig: do not record timestamp in .config
  gconfig: Hide unused left treeview when start up the interface
  gconfig: enable rules hint for main treeviews
  MAINTAINERS: Update KCONFIG entry
  kconfig-language: add to hints
  kconfig: Document the new "visible if" syntax
  kconfig: quiet commands when V=0
  kconfig: change update-po-config to reflect new layout of arch/um
  kconfig: make update-po-config work in KBUILD_OUTPUT
  kconfig: rearrange clean-files
  kconfig: change gconf to modify hostprogs-y like nconf and mconf
  kconfig: change qconf to modify hostprogs-y like nconf and mconf
  kconfig: only build kxgettext when needed
  nconfig: Silence unused return values from wattrset
  kconfig: Do not record timestamp in auto.conf and autoconf.h
  kconfig: get rid of unused flags
  kconfig: allow multiple inclusion of the same file
  kconfig: Avoid buffer underrun in choice input

1  2 
CREDITS
MAINTAINERS

diff --cc CREDITS
Simple merge
diff --cc MAINTAINERS
Simple merge