summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3e49adf)
raw | patch | inline | side by side (parent: 3e49adf)
author | Manjunathappa, Prakash <prakash.pm@ti.com> | |
Wed, 14 Sep 2011 07:04:19 +0000 (12:34 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:13:57 +0000 (00:43 +0530) |
This patch enables the da8xx-fb frame buffer device, frame buffer console
and backlight driver.
Signed-off-by: Manjunathappa, Prakash <prakash.pm@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
and backlight driver.
Signed-off-by: Manjunathappa, Prakash <prakash.pm@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
arch/arm/configs/omap2plus_defconfig | patch | blob | history |
index fb662c668608f3fdd6773d8179421ccd5cd6b166..fb9e5d7d850f846375425f0ae24e198cd19bd167 100644 (file)
CONFIG_PANEL_ACX565AKM=m
CONFIG_BACKLIGHT_LCD_SUPPORT=y
CONFIG_LCD_CLASS_DEVICE=y
+CONFIG_BACKLIGHT_CLASS_DEVICE=y
+# CONFIG_BACKLIGHT_GENERIC is not set
+# CONFIG_BACKLIGHT_ADP8860 is not set
+CONFIG_BACKLIGHT_TLC59108=y
CONFIG_LCD_PLATFORM=y
CONFIG_DISPLAY_SUPPORT=y
+CONFIG_FB_DA8XX=y
+CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=4
CONFIG_FRAMEBUFFER_CONSOLE=y
CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
CONFIG_FONTS=y
CONFIG_FONT_8x8=y
CONFIG_FONT_8x16=y
CONFIG_LOGO=y
+CONFIG_LOGO_LINUX_MONO=y
+CONFIG_LOGO_LINUX_VGA16=y
+CONFIG_LOGO_LINUX_CLUT224=y
CONFIG_SOUND=m
CONFIG_SND=m
CONFIG_SND_MIXER_OSS=m