am335x: lis33ldlh: Add accelerometer support to AM335X
[sitara-epos/sitara-epos-kernel.git] / drivers /
2012-01-23 AnilKumar Chlis3lv02d: Add STMicroelectronics lis33ldlh digital
2012-01-23 Vaibhav Hiremathvideo:da8xx: Replace dma_alloc_coherent tp get_free_pages
2012-01-23 Chandan NathARM:omap:am33xx: CPSW removes dmtimer re enabling
2012-01-23 Chandan NathARM:omap:am33xx: Implement CPSW interrupt pacing functi...
2012-01-23 Vaibhav HiremathARM:omap:am33xx: routing CPSW interrupts via Timer
2012-01-23 Vaibhav HiremathARM:OMAP:AM33XX:pruss:Add platform specific changes...
2012-01-23 Amit ShahARM:OMAP:AM33XX:pruss: Disable SRAM support in UIO_PRUSS
2012-01-23 Ajay Kumar Guptausb: musb: cppi41: Workaround fix for Tx fifo flush...
2012-01-23 AnilKumar Chcan: d_can: Add support for Bosch D_CAN controller
2012-01-23 Chandan Natharm:omap:cpsw: Enable/Disable gig support for different...
2012-01-23 Chandan Natharm:omap:am33xx: Reverting gigabit disabling support
2012-01-23 Ajay Kumar Guptausb: musb_core: kill all global and static variables
2012-01-23 Ajay Kumar Guptamusb: ti81xx: kill global and static variable for multi...
2012-01-23 Ajay Kumar Guptausb: ether_gadget: fix insmod panic after fsg rmmod
2012-01-23 Chandan Natharm:omap:am335x: Corrects cpsw sa_lo and sa_hi offset
2012-01-23 Vaibhav Hirematharm:omap:am33xx: TLK110 PHY support
2012-01-23 Ravi Bmusb:host: removing warning message while unable to...
2012-01-23 Ravi Bmusb:gadget: use pio mode for zero byte transfer in...
2012-01-23 Steve KipiszEnable bit15 in the maccontrol register for 100Mbps.
2012-01-23 Eyal Reizerwl12xx: allow selecting platform data independently
2012-01-23 Vaibhav BediaARM:omap3:am335x evm: Update defconfig for RTC driver
2012-01-23 Chandan Natharm:omap:am335x: CPSW autonegotiates to 10/100 mbps
2012-01-23 Manjunathappa, Prakashvideo: da8xx-fb: Fix build warning on unused label
2012-01-23 Hebbar, Gururajaarm:omap:mcspi: follow proper probe() & remove() steps
2012-01-23 Hebbar, Gururajaarm:omap:mcspi: follow proper pm_runtime enable/disable...
2012-01-23 Vaibhav Bediaarm:omap:mcspi - DMA support has added for MCSPI
2012-01-23 Chandan Natharm:omap:am33xx: CPSW fix for using macid from efuse
2012-01-23 Manjunathappa, Prakashvideo: da8xx-fb: Fix flicker due to 1 frame delay in...
2012-01-23 Hebbar, Gururajaarm:omap:hsmmc: Support new HSMMC IP Variant
2012-01-23 Saxena, Parthmmc: omap: remove clock rate hard coding
2012-01-23 Jean-Christophe... Consolidate SRAM support
2012-01-23 Philip, Avinasharch:arm:nand - 14 byte ECC support for BCH8
2012-01-23 Philip, Avinasharm:omap:nand - Enable BCH8 support
2012-01-23 Philip, Avinasharm:omap:nand - Updated JFFS2 clean marker offset.
2012-01-23 Vaibhav Hirematharm:omap:nand - Synching HAMMING ECC layout with that...
2012-01-23 Vaibhav Hirematharm:omap:nand - BCH ecc support added
2012-01-23 Basheer, Mansoor... arm:omap:nand - Release memory region in remove API
2012-01-23 Ajay Kumar Guptausb: musb: dma fixes for dual gadget mode
2012-01-23 Ajay Kumar Guptamusb: adding support for am335x
2012-01-23 Ajay Kumar Guptausb: musb: misc fixes for v3.1.0
2012-01-23 Ajay Kumar Guptamusb: gadget: don't allow suspend when connected to...
2012-01-23 Ravi Bmusb:ti81xx: removed warning while using toolchain...
2012-01-23 Ravi Bmusb:cppi41: fix for early tx-dma completion
2012-01-23 Ravi Busb: musb_host: cppi41 dma fixes for cdc-class
2012-01-23 Ravi Bmusb:cppi41: Added rx-dma infinite mode for fsg gadget...
2012-01-23 Ravi Bmusb:cppi41: The epsize register must be multiple of 64
2012-01-23 Ravi Bmusb:cppi41: use GRNDIS mode for rx-dma except file...
2012-01-23 Ravi Bmusb: pm workaround fix in host mode when no device...
2012-01-23 Ravi Bti816x:usb: Added usb hwmod and platform support for...
2012-01-23 Ravi Bmusb: Added babble workaround enable/disable control
2012-01-23 Ravi Bmusb: driving usbid pin control through sofware
2012-01-23 Ravi Bmusb:ti81x: cppi41dma modular fixes for musb gadget...
2012-01-23 Ravi Bmusb: Fix for the test mode feature of musb controller
2012-01-23 Ravi Bmusb: dynamic fifo-mode selection for host/device for...
2012-01-23 Ravi Busb:musb: Fixes for code review of musb for ti81xx...
2012-01-23 Ravi Bmusb: cppi41: Fix for dma race condition during i/o...
2012-01-23 Ravi Bmusb: Workaround for early rx cppi41 dma completion...
2012-01-23 Ravi Bmusb:cppi41: Fix for modular support issue for TI81XX...
2012-01-23 Ravi Busb-musb: Fix for modular support issue for TI81XX...
2012-01-23 Ravi Busb-musb: Enabling fifo double buffering for gadget...
2012-01-23 Ravi Bmusb: cppi41: Fixes for cppi41 rmmod issue
2012-01-23 Ravi Bmusb: workaround patch for babble condition
2012-01-23 Ravi Bmusb: CPPI4.1 Tx/Rx DMA Teardown Fixes
2012-01-23 Ravi Bmusb: cppi41: Fix multiple define of AUTOREQ and TD...
2012-01-23 Ravi Bmusb: cppi41: Adding BD interrupt enable feature
2012-01-23 Ajay Kumar Guptamusb: cppi41: teardown descriptor cleanup
2012-01-23 Ajay Kumar Guptamusb: cppi41: Drop const for rx/tx_comp_q
2012-01-23 Ravi Bmusb: Adding support for TI81XX platform
2012-01-23 Ajay Kumar Guptausb: musb: fixes for DBG -> dev_dbg
2012-01-23 Ravi Bmusb: cppi41: Update usb_cppi41_info to support multi...
2012-01-23 Ravi Bmusb: cppi41: Make cppi41_info as a part of struct...
2012-01-23 Ravi Bmusb: cppi41: General cleanup
2012-01-23 Ravi Busb: nop: support for multi-nop tranceiver
2012-01-23 Ajay Kumar Guptamusb: Changes required in procfs for multi-musb controller
2012-01-23 Ravi Bmusb: Adding musb->id to support multi-musb controller
2012-01-23 Ravi Bmusb: gadget: Read ep0 fifo only if rxcount is non...
2012-01-23 Ajay Kumar Guptamusb: cppi41: modular fix
2012-01-23 Ajay Kumar Guptacppi41: teardown fix from Ravi
2012-01-23 Ajay Kumar Guptacppi41: device fix from Ravi
2012-01-23 Ajay Kumar Guptacppi41: fix IO_ADDRESS related issue on AM35x
2012-01-23 Ravi Bmusb: AM35x: Add CPPI4.1 DMA support
2012-01-23 Ajay Kumar Guptacppi41: change number of DMA BLOCK from 4 to 1
2012-01-23 Ajay Kumar GuptaAM3517: musb: fix iperf failure issue
2012-01-23 Ravi Bmusb: cppi: ISO IN fixes for CPPI DMA
2012-01-23 Ajay Kumar Guptacppi41: fix MODE_REG compatibility among platforms
2012-01-23 Ajay Kumar Guptamusb: procfs: add cppi41 related checks
2012-01-23 Ajay Kumar Guptamusb: cppi41: Remove platform definitions from cppi41_dma.h
2012-01-23 Ajay Kumar Guptacppi41: fix channel program for actual len
2012-01-23 Ajay Kumar Guptacppi41: fix macro definition in cppi41.h
2012-01-23 Ajay Kumar Guptacppi41: fix scheduler table init in dma_block_init()
2012-01-23 Ajay Kumar Guptacppi41: fix RGN0 memory alloc in queue_mgr_init()
2012-01-23 Ajay Kumar Guptacppi41: add cppi41_exit() to free up the memories
2012-01-23 Ajay Kumar Guptamusb: cppi41: fixes to support new musb arch
2012-01-23 Ravi Bcppi41: Move CPPI41 core to musb temporarily
2012-01-23 Ravi Bmusb: cppi41: adding musb CPPI41 DMA support
2012-01-23 Ajay Kumar Guptausb: pm: disbale autosuspend in default mode
2012-01-23 Ajay Kumar GuptaUSB: musb: NAK timeout scheme on bulk TX endpoint
2012-01-23 Ajay Kumar Guptamusb: Add workqueue for URB giveback
2012-01-23 Ravi Bmusb: select fifo_mode at runtime
2012-01-23 Ravi Bmusb: Fixes for DTM tests.
next