From 4d7408014e4f085c43b511b436ac60d1d61e6e17 Mon Sep 17 00:00:00 2001 From: "Manjunathappa, Prakash" Date: Mon, 18 Jul 2011 09:58:53 +0530 Subject: [PATCH] video: da8xx-fb: Increased resolution configuration of revised LCDC IP Revised LCD controller in upcoming TI SoC which is an updated version of LCDC IP that was found on TI's DA850 SoC supports 2048*2048 resolution. Below are the encoding details: Width: Pixels Per Line = {pplmsb, ppllsb, 4'b1111} + 1 Where pplmsb:1bit==>Raster Timing0[3], ppllsb:6bits==>Raster Timing0[9:4]. And encoded value can range from 16 to 2048 in multiples of 16. Height: Lines Per Panel = {lpp_b10, lpp} Where lpp:10bits==>Raster Timing1[9:0], lpp_b10:1bit==>Raster Timing2[26]. And encoded value can range from 1 to 2048, programmable range is 0 to 2047. Patch is verified on emulation platform of upcoming SoC for updated feature and on DA850 platform to make sure nothing existing breaks. Signed-off-by: Manjunathappa, Prakash Signed-off-by: Florian Tobias Schandinat --- drivers/video/da8xx-fb.c | 31 ++++++++++++++++++++++++++++--- 1 file changed, 28 insertions(+), 3 deletions(-) diff --git a/drivers/video/da8xx-fb.c b/drivers/video/da8xx-fb.c index 217c05f74541..55f91d9ab00b 100644 --- a/drivers/video/da8xx-fb.c +++ b/drivers/video/da8xx-fb.c @@ -460,18 +460,43 @@ static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height, /* Set the Panel Width */ /* Pixels per line = (PPL + 1)*16 */ - /*0x3F in bits 4..9 gives max horisontal resolution = 1024 pixels*/ - width &= 0x3f0; + if (lcd_revision == LCD_VERSION_1) { + /* + * 0x3F in bits 4..9 gives max horizontal resolution = 1024 + * pixels. + */ + width &= 0x3f0; + } else { + /* + * 0x7F in bits 4..10 gives max horizontal resolution = 2048 + * pixels. + */ + width &= 0x7f0; + } + reg = lcdc_read(LCD_RASTER_TIMING_0_REG); reg &= 0xfffffc00; - reg |= ((width >> 4) - 1) << 4; + if (lcd_revision == LCD_VERSION_1) { + reg |= ((width >> 4) - 1) << 4; + } else { + width = (width >> 4) - 1; + reg |= ((width & 0x3f) << 4) | ((width & 0x40) >> 3); + } lcdc_write(reg, LCD_RASTER_TIMING_0_REG); /* Set the Panel Height */ + /* Set bits 9:0 of Lines Per Pixel */ reg = lcdc_read(LCD_RASTER_TIMING_1_REG); reg = ((height - 1) & 0x3ff) | (reg & 0xfffffc00); lcdc_write(reg, LCD_RASTER_TIMING_1_REG); + /* Set bit 10 of Lines Per Pixel */ + if (lcd_revision == LCD_VERSION_2) { + reg = lcdc_read(LCD_RASTER_TIMING_2_REG); + reg |= ((height - 1) & 0x400) << 16; + lcdc_write(reg, LCD_RASTER_TIMING_2_REG); + } + /* Set the Raster Order of the Frame Buffer */ reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8); if (raster_order) -- 2.26.2