From 86deec46e0d6d23797cc4f0dc8f1619264558e93 Mon Sep 17 00:00:00 2001 From: Chandan Nath Date: Fri, 11 Nov 2011 17:29:07 +0530 Subject: [PATCH] arm:omap:cpsw: Enable/Disable gig support for different evm rev This patch is added to enable cpsw gigabit mode support for beta evm and disable gigabit support for alpha EVMs. Please note that phy_register_fixup_for_uid() function cannot be used to configure phydev->supported as it is not register configuration and that needs to be configured after phy->connect. Signed-off-by: Chandan Nath Signed-off-by: Vaibhav Hiremath --- arch/arm/mach-omap2/board-am335xevm.c | 6 ++++-- arch/arm/mach-omap2/devices.c | 6 +++--- arch/arm/mach-omap2/include/mach/board-am335xevm.h | 2 +- drivers/net/ethernet/ti/cpsw.c | 8 +++++--- 4 files changed, 13 insertions(+), 9 deletions(-) diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c index d2618b6dcb01..47a5b07d199b 100644 --- a/arch/arm/mach-omap2/board-am335xevm.c +++ b/arch/arm/mach-omap2/board-am335xevm.c @@ -299,6 +299,7 @@ static bool daughter_brd_detected; #define GP_EVM_REV_IS_1_1A 0x2 #define GP_EVM_REV_IS_UNKNOWN 0xFF static unsigned int gp_evm_revision = GP_EVM_REV_IS_UNKNOWN; +unsigned int gigabit_enable = 1; #define EEPROM_MAC_ADDRESS_OFFSET 60 /* 4+8+4+12+32 */ #define EEPROM_NO_OF_MAC_ADDR 3 @@ -1395,7 +1396,7 @@ static void am335x_evm_setup(struct memory_accessor *mem_acc, void *context) * information is required for configuring phy address and hence * should be call only after board detection */ - am33xx_cpsw_init(); + am33xx_cpsw_init(gigabit_enable); return; out: @@ -1413,7 +1414,8 @@ out: * information is required for configuring phy address and hence * should be call only after board detection */ - am33xx_cpsw_init(); + + am33xx_cpsw_init(gigabit_enable); } static struct at24_platform_data am335x_daughter_board_eeprom_info = { diff --git a/arch/arm/mach-omap2/devices.c b/arch/arm/mach-omap2/devices.c index 2f342fbb0e78..aa1f0b1342cc 100644 --- a/arch/arm/mach-omap2/devices.c +++ b/arch/arm/mach-omap2/devices.c @@ -54,8 +54,6 @@ #define L3_MODULES_MAX_LEN 12 #define L3_MODULES 3 -void am33xx_cpsw_init(void); - static int __init omap3_l3_init(void) { int l; @@ -1242,7 +1240,7 @@ void am33xx_cpsw_macidfillup(char *eeprommacid0, char *eeprommacid1) return; } -void am33xx_cpsw_init(void) +void am33xx_cpsw_init(unsigned int gigen) { u32 mac_lo, mac_hi; u32 i; @@ -1282,6 +1280,8 @@ void am33xx_cpsw_init(void) am33xx_cpsw_slaves[1].phy_id = "0:00"; } + am33xx_cpsw_pdata.gigabit_en = gigen; + memcpy(am33xx_cpsw_pdata.mac_addr, am33xx_cpsw_slaves[0].mac_addr, ETH_ALEN); platform_device_register(&am33xx_cpsw_mdiodevice); diff --git a/arch/arm/mach-omap2/include/mach/board-am335xevm.h b/arch/arm/mach-omap2/include/mach/board-am335xevm.h index 5bbd8584218f..fae17511a5d0 100644 --- a/arch/arm/mach-omap2/include/mach/board-am335xevm.h +++ b/arch/arm/mach-omap2/include/mach/board-am335xevm.h @@ -39,6 +39,6 @@ void am33xx_evmid_fillup(unsigned int evmid); void am33xx_cpsw_macidfillup(char *eeprommacid0, char *eeprommacid1); -void am33xx_cpsw_init(void); +void am33xx_cpsw_init(unsigned int gigen); #endif diff --git a/drivers/net/ethernet/ti/cpsw.c b/drivers/net/ethernet/ti/cpsw.c index d028f626de04..1f228f13d836 100644 --- a/drivers/net/ethernet/ti/cpsw.c +++ b/drivers/net/ethernet/ti/cpsw.c @@ -517,9 +517,6 @@ static void cpsw_set_phy_config(struct cpsw_priv *priv, struct phy_device *phy) u16 val = 0; u16 tmp = 0; - if (!pdata->gigabit_en) - return; - if (!phy) return; @@ -530,6 +527,11 @@ static void cpsw_set_phy_config(struct cpsw_priv *priv, struct phy_device *phy) phy_addr = phy->addr; + /* Disable 1 Gig mode support if it is not supported */ + if (!pdata->gigabit_en) + phy->supported &= ~(SUPPORTED_1000baseT_Half | + SUPPORTED_1000baseT_Full); + /* Following lines enable gigbit advertisement capability even in case * the advertisement is not enabled by default */ -- 2.39.2