From 93813d6fa3ebfc856a1768e7df81db5288a754dc Mon Sep 17 00:00:00 2001 From: Vaibhav Bedia Date: Wed, 28 Dec 2011 19:08:10 +0530 Subject: [PATCH] arm:omap: Add SRAM support for AM33xx Just creates a gen_pool of 64KB which points to OCMC RAM in AM33xx. A subsequent patch will add code for copying the suspend code to SRAM Signed-off-by: Vaibhav Bedia --- arch/arm/plat-omap/include/plat/sram.h | 1 + arch/arm/plat-omap/sram.c | 21 ++++++++++++++------- 2 files changed, 15 insertions(+), 7 deletions(-) diff --git a/arch/arm/plat-omap/include/plat/sram.h b/arch/arm/plat-omap/include/plat/sram.h index bfe33ee795e6..a60f643560a4 100644 --- a/arch/arm/plat-omap/include/plat/sram.h +++ b/arch/arm/plat-omap/include/plat/sram.h @@ -108,4 +108,5 @@ static inline void omap_push_sram_idle(void) {} #else #define OMAP4_SRAM_PA 0x40300000 #endif +#define AM33XX_SRAM_PA 0x40300000 #endif diff --git a/arch/arm/plat-omap/sram.c b/arch/arm/plat-omap/sram.c index 24100b528f88..46378a22f6be 100644 --- a/arch/arm/plat-omap/sram.c +++ b/arch/arm/plat-omap/sram.c @@ -85,7 +85,7 @@ static int is_sram_locked(void) __raw_writel(0xCFDE, OMAP24XX_VA_READPERM0); /* all i-read */ __raw_writel(0xCFDE, OMAP24XX_VA_WRITEPERM0); /* all i-write */ } - if (cpu_is_omap34xx()) { + if (cpu_is_omap34xx() && !cpu_is_am33xx()) { __raw_writel(0xFFFF, OMAP34XX_VA_REQINFOPERM0); /* all q-vects */ __raw_writel(0xFFFF, OMAP34XX_VA_READPERM0); /* all i-read */ __raw_writel(0xFFFF, OMAP34XX_VA_WRITEPERM0); /* all i-write */ @@ -110,7 +110,7 @@ static void __init omap_detect_sram(void) { if (cpu_class_is_omap2()) { if (is_sram_locked()) { - if (cpu_is_omap34xx()) { + if (cpu_is_omap34xx() && !cpu_is_am33xx()) { omap_sram_start = OMAP3_SRAM_PUB_PA; if ((omap_type() == OMAP2_DEVICE_TYPE_EMU) || (omap_type() == OMAP2_DEVICE_TYPE_SEC)) { @@ -126,12 +126,15 @@ static void __init omap_detect_sram(void) omap_sram_size = 0x800; /* 2K */ } } else { - if (cpu_is_omap34xx()) { + if (cpu_is_omap34xx() && !cpu_is_am33xx()) { omap_sram_start = OMAP3_SRAM_PA; omap_sram_size = 0x10000; /* 64K */ } else if (cpu_is_omap44xx()) { omap_sram_start = OMAP4_SRAM_PA; omap_sram_size = 0xe000; /* 56K */ + } else if (cpu_is_am33xx()) { + omap_sram_start = AM33XX_SRAM_PA; + omap_sram_size = 0x10000; /* 64K */ } else { omap_sram_start = OMAP2_SRAM_PA; if (cpu_is_omap242x()) @@ -353,11 +356,13 @@ static inline int omap34xx_sram_init(void) return 0; } -int __init omap_sram_init(void) +static inline int am33xx_sram_init(void) { - if (cpu_is_am33xx()) - return 0; + return 0; +} +int __init omap_sram_init(void) +{ omap_detect_sram(); omap_map_sram(); @@ -367,8 +372,10 @@ int __init omap_sram_init(void) omap242x_sram_init(); else if (cpu_is_omap2430()) omap243x_sram_init(); - else if (cpu_is_omap34xx()) + else if (cpu_is_omap34xx() && !cpu_is_am33xx()) omap34xx_sram_init(); + else if (!cpu_is_am33xx()) + am33xx_sram_init(); return 0; } -- 2.39.2