From aca6ad073ea820776bf5bdb87cf82eace35042c8 Mon Sep 17 00:00:00 2001 From: Eyal Reizer Date: Sun, 27 Feb 2011 10:45:18 +0000 Subject: [PATCH] omap: omap3evm: add support for the WL12xx WLAN module to the omap3evm This patch is again current omap-for-linus branch Adds platform initialization for working with the WLAN module attached to the omap3evm. The patch includes MMC2 initialization, SDIO and control pins muxing and platform device registration. Signed-off-by: Eyal Reizer Signed-off-by: Tony Lindgren --- arch/arm/mach-omap2/board-omap3evm.c | 32 +++++++++++++++++++--------- 1 file changed, 22 insertions(+), 10 deletions(-) diff --git a/arch/arm/mach-omap2/board-omap3evm.c b/arch/arm/mach-omap2/board-omap3evm.c index 5364147892c1..7341f966bf1a 100644 --- a/arch/arm/mach-omap2/board-omap3evm.c +++ b/arch/arm/mach-omap2/board-omap3evm.c @@ -411,7 +411,7 @@ static struct omap2_hsmmc_info mmc[] = { #ifdef CONFIG_WL12XX_PLATFORM_DATA { .name = "wl1271", - .mmc = 2, + .mmc = 2, .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD, .gpio_wp = -EINVAL, .gpio_cd = -EINVAL, @@ -603,10 +603,8 @@ static struct regulator_init_data omap3evm_vio = { #define OMAP3EVM_WLAN_PMENA_GPIO (150) #define OMAP3EVM_WLAN_IRQ_GPIO (149) -static struct regulator_consumer_supply omap3evm_vmmc2_supply = { - .supply = "vmmc", - .dev_name = "mmci-omap-hs.1", -}; +static struct regulator_consumer_supply omap3evm_vmmc2_supply = + REGULATOR_SUPPLY("vmmc", "mmci-omap-hs.1"); /* VMMC2 for driving the WL12xx module */ static struct regulator_init_data omap3evm_vmmc2 = { @@ -627,7 +625,7 @@ static struct fixed_voltage_config omap3evm_vwlan = { .init_data = &omap3evm_vmmc2, }; -static struct platform_device omap3evm_vwlan_device = { +static struct platform_device omap3evm_wlan_regulator = { .name = "reg-fixed-voltage", .id = 1, .dev = { @@ -637,8 +635,7 @@ static struct platform_device omap3evm_vwlan_device = { struct wl12xx_platform_data omap3evm_wlan_data __initdata = { .irq = OMAP_GPIO_IRQ(OMAP3EVM_WLAN_IRQ_GPIO), - /* ref clock is 38.4 MHz */ - .board_ref_clock = 2, + .board_ref_clock = WL12XX_REFCLOCK_38, /* 38.4 MHz */ }; #endif @@ -765,7 +762,7 @@ static struct omap_board_mux omap35x_board_mux[] __initdata = { OMAP_PIN_OFF_NONE), #ifdef CONFIG_WL12XX_PLATFORM_DATA /* WLAN IRQ - GPIO 149 */ - OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP), + OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT), /* WLAN POWER ENABLE - GPIO 150 */ OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT), @@ -801,6 +798,21 @@ static struct omap_board_mux omap36x_board_mux[] __initdata = { OMAP3_MUX(SYS_BOOT4, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE), OMAP3_MUX(SYS_BOOT5, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE), OMAP3_MUX(SYS_BOOT6, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE), +#ifdef CONFIG_WL12XX_PLATFORM_DATA + /* WLAN IRQ - GPIO 149 */ + OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT), + + /* WLAN POWER ENABLE - GPIO 150 */ + OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT), + + /* MMC2 SDIO pin muxes for WL12xx */ + OMAP3_MUX(SDMMC2_CLK, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP), + OMAP3_MUX(SDMMC2_CMD, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP), + OMAP3_MUX(SDMMC2_DAT0, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP), + OMAP3_MUX(SDMMC2_DAT1, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP), + OMAP3_MUX(SDMMC2_DAT2, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP), + OMAP3_MUX(SDMMC2_DAT3, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP), +#endif { .reg_offset = OMAP_MUX_TERMINATOR }, }; @@ -871,7 +883,7 @@ static void __init omap3_evm_init(void) /* WL12xx WLAN Init */ if (wl12xx_set_platform_data(&omap3evm_wlan_data)) pr_err("error setting wl12xx data\n"); - platform_device_register(&omap3evm_vwlan_device); + platform_device_register(&omap3evm_wlan_regulator); #endif } -- 2.26.2