]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/shortlog
sitara-epos/sitara-epos-kernel.git
2012-01-23 Ajay Kumar... USB: musb: NAK timeout scheme on bulk TX endpoint
2012-01-23 Ajay Kumar... musb: Add workqueue for URB giveback
2012-01-23 Ravi Bmusb: select fifo_mode at runtime
2012-01-23 Ravi Bmusb: Fixes for DTM tests.
2012-01-23 Ajay Kumar... musb: kill unwanted messages
2012-01-23 Ajay Kumar... musb: Add back old musb procfs file
2012-01-23 Ajay Kumar... musb: Inform user when gadget cable is disconnected
2012-01-23 Ajay Kumar... musb: disable PING on status phase of control transfer
2012-01-23 Ajay Kumar... Revert: "musb: otg timer cleanup"
2012-01-23 Ajay Kumar... Revert "musb: make initial HNP roleswitch work (v2)"
2012-01-23 Ajay Kumar... Revert: "musb: support disconnect after HNP roleswitch"
2012-01-23 Ming Leiusb: musb: implement runtime is_inventra_dma/is_cppi_en...
2012-01-23 Ming Leiusb: musb: pass musb pointer to is_cppi_enabled helper
2012-01-23 Ravi Busb: musb: pass musb pointer to tusb_dma_omap helper
2012-01-23 Ravi Busb: musb: pass musb pointer to is_inventra_dma helper
2012-01-23 Ming Leiusb: musb: remove CONFIG_USB_*_DMA in source code of...
2012-01-23 Ming Leiusb: musb: introduce is_inventra_dma helper
2012-01-23 Ming Leiusb: musb: print dma type in runtime way
2012-01-23 Ming Leiusb: musb: remove 'ifdef CONFIG_USB_INVENTRA_DMA' for...
2012-01-23 Ming Leiusb: musb: remove exit symbol to avoid using of ifdef...
2012-01-23 Ming Leiusb: musb: remove duplicated define of tusb_dma_omap
2012-01-23 Ravi Busb: musb: support each dma controller driver built...
2012-01-23 Ming Leiusb: musb: define DMA controller related flags and...
2012-01-23 Ravi Busb: musb: same MUSB_OFFSET/musb_ep_select for all...
2012-01-23 Ming Leiusb: musb: pass musb pointer into musb_ep_select &...
2012-01-23 Ming Leiusb: musb: simplify musb_ep_select&MUSB_EP_OFFSET for...
2012-01-23 Ming Leiusb: musb: same musb_readb/musb_writeb in single image...
2012-01-23 Ming Leiusb: musb: remove musb_in_tusb
2012-01-23 Ming Leiusb: musb: handle tusb fifo style by runtime method
2012-01-23 Ming Leiusb: musb: introduce flags field into musb_platform_ops
2012-01-23 Ming Leiusb: musb: pass fifo_mode from hw glue driver
2012-01-23 Ming Leiusb: musb: use platform_driver_register to register...
2012-01-23 Ming Leiusb: musb: use native read_fifo/write_fifo for each...
2012-01-23 Ming Leiusb: musb: introduce read_fifo/write_fifo callback...
2012-01-23 Ming Leiusb: musb: support to compile hw glue layer driver...
2012-01-23 Ming Leiusb: musb: export some symbols for glue driver access
2012-01-23 Ming Leiusb: musb: introduce get_hw_revision callback in glue ops
2012-01-23 Vladimir Zapolskiyusb: musb: remove extern qualifier from musb_debug...
2012-01-23 Felipe Contrerasusb: musb: cleanup kconfig
2012-01-23 Felipe Contrerasusb: musb: trivial Kconfig cleanups
2012-01-23 Felipe Contrerasmusb: omap2430: avoid pm_runtime_disable()
2012-01-23 Felipe Contrerasusb: musb: remove a bit of indentation
2012-01-23 Felipe Contrerasusb: musb: trivial cleanup
2012-01-23 Felipe Contrerasusb: musb: fix pm_runtime mismatch
2012-01-23 Felipe Balbiusb: musb: omap2430: fix compile warning
2012-01-23 Vikram Panditausb: musb: fix pm_runtime calls while atomic
2012-01-23 Felipe Balbiusb: musb: drop ARCH dependency
2012-01-23 Felipe Balbiusb: musb: headers cleanup
2012-01-23 Arnd Bergmannusb: musb: allow building USB_MUSB_TUSB6010 as a module
2012-01-23 Arnd Bergmannusb: musb: use a Kconfig choice to pick the right DMA...
2012-01-23 Hema HKusb: musb: omap2+: save and restore OTG_INTERFSEL
2012-01-23 Vikram Panditausb: musb: omap2+: fix context api's
2012-01-23 Per Forlinusb: musb: ux500: optimize DMA callback routine
2012-01-23 Michal Nazarewiczusb: gadget: rename usb_gadget_driver::speed to max_speed
2012-01-23 Michal Nazarewiczusb: gadget: replace usb_gadget::is_dualspeed with...
2012-01-23 Paul Bolletreewide: Fix comment and string typo 'bufer'
2012-01-23 Patil, Rachnaarm:omap:am33xx: Add TSC driver board hookup
2012-01-23 Patil, RachnaAM335X: add touchscreen driver of AM335X
2012-01-23 Chandan NathAM335X: CPSW fix for recursive locking
2012-01-23 Chandan NathAM335X: CPSW pinmux configuration. (SOC related)
2012-01-23 Afzal Mohammedarm:omap:am33xx: reset support
2012-01-23 Manjunathappa... AM335X: Enable frame buffer and backlight driver in...
2012-01-23 Manjunathappa... backlight: Add TLC59108 backlight control driver
2012-01-23 Manjunathappa... video: da8xx-fb: Add API to register wait for vsync...
2012-01-23 Sudhakar Rajashekharada850/omap-l138: Correct the information returned by...
2012-01-23 Madhvapathi... da8xxfb.c: Corrected the da8xx FB parameters for da850...
2012-01-23 Sekhar Norifb: da8xx: fix LCD becoming non-responsive after multip...
2012-01-23 Rajashekhara... da850: GLCD: Workaround for LCDC Underflow During Initi...
2012-01-23 Vaibhav Hiremathda8xx: Fix GLCD initialization sequence
2012-01-23 Vaibhav HiremathAM335X: Enable LCDC on AM335X
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Add LCDC platform hookup and init...
2012-01-23 Manjunathappa... video:da8xx-fb: Add 24bpp LCD configuration support
2012-01-23 Vaibhav Hiremathgpio:omap: Handle am33xx gpio
2012-01-23 Hebbar, Gururajaarm:omap:am33xx: Add separate defconfig for AM335X
2012-01-23 Hebbar, Gururajaarm:omap:am33xx: register edma platform
2012-01-23 Vaibhav Hirematharm:omap:Kconfig: Add edma option
2012-01-23 SriramakrishnanTI81xx: (cust) Add SDMA to EDMA wrapper.
2012-01-23 Sundaram Rajuarm:omap:am33xx: Add support for EDMA
2012-01-23 Afzal Mohammedarm:omap:am33xx: LCD backlight support
2012-01-23 Chandan Natharm:omap:am33xx: add CPSW platform hookup support
2012-01-23 Vaibhav Hirematharm:omap2plus: Enable ethernet driver (CPDMA, MDIO...
2012-01-23 Vaibhav Hiremathdriver:ethernet: Add CPSW driver
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Update EVM Detection and handling
2012-01-23 Afzal Mohammedarm:omap:am33xx: board_init pin mux initialization
2012-01-23 Vaibhav Hirematharm:omap:am33xx:TEMP: Create board support and enable...
2012-01-23 Afzal Mohammedarm:omap:am33xx: Add pin mux helpers
2012-01-23 Vaibhav Hirematharm:omap:omap2plus: Enable AT24 EEPROM in defconfig
2012-01-23 Vaibhav Hirematharm:omap:clock Remove duplicate macros from DPLL state
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Update defconfig to disable 32K_TIMER...
2012-01-23 Afzal Mohammedarm:omap:am33xx: SoC type detection
2012-01-23 Vaibhav Hirematharm:omap:am33xx: add control_status register addr ...
2012-01-23 Afzal Mohammedarm:omap:am33xx: Skip parts where cpu_is_omap34xx(...
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Add am335x support in generic omap_hwmod
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Add clock control api's
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Add HWMOD data
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Add irq, dma and module base addr...
2012-01-23 Vaibhav Hirematharm:omap:am33xx:CUSTOM: Add CK_AM33XX temporary
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Add Clock & clockdomain data
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Add power domain data
2012-01-23 Vaibhav Hirematharm:omap:am33xx: Add voltage domain data
next