sitara-epos/sitara-epos-kernel.git
2011-03-02 Manjunathappa... mfd: Fix DaVinci voice codec device name
2011-03-02 Jochen Friedrichmfd: Fix NULL pointer due to non-initialized ucb1x00...
2011-03-02 Lennert Buytenhekmfd: Fix ASIC3 build with GENERIC_HARDIRQS_NO_DEPRECATED
2011-03-01 Linus TorvaldsLinux 2.6.38-rc7 v2.6.38-rc7
2011-03-01 Linus TorvaldsRevert "TPM: Long default timeout fix"
2011-03-01 Linus TorvaldsMerge branch 'hwmon-for-linus' of git://git./linux...
2011-03-01 Randy Dunlapfs/block_dev.c: fix new kernel-doc warning
2011-03-01 Rafael J. WysockiACPI: Fix build for CONFIG_NET unset
2011-03-01 Linus TorvaldsMerge branch 'drm-fixes' of git://git./linux/kernel...
2011-03-01 Linus TorvaldsMerge branch 'omap-fixes-for-linus' of git://git./linux...
2011-03-01 Linus TorvaldsMerge branches 'perf-fixes-for-linus', 'x86-fixes-for...
2011-03-01 Linus TorvaldsMerge branch 'for-linus' of git://git./linux/kernel...
2011-03-01 Linus TorvaldsMerge branch 'upstream-linus' of git://git./linux/kerne...
2011-03-01 Linus TorvaldsMerge branch 'for-linus' of git://git./linux/kernel...
2011-03-01 Ben Hutchingsmm: <asm-generic/pgtable.h> must include <linux/mm_types.h>
2011-02-28 Don Zickusx86: Use u32 instead of long to set reset vector back...
2011-02-28 Thomas Renningerperf timechart: Fix max number of cpus
2011-02-28 Thomas Renningerperf timechart: Fix black idle boxes in the title
2011-02-28 Dave AirlieMerge remote branch 'nouveau/drm-nouveau-fixes' of...
2011-02-28 Dave Airliedrm: fix unsigned vs signed comparison issue in modeset...
2011-02-28 Ben Skeggsdrm/nv50-nvc0: make sure vma is definitely unmapped...
2011-02-26 axel linhwmon: (adt7411) add MODULE_DEVICE_TABLE
2011-02-26 axel linhwmon: (ad7414) add MODULE_DEVICE_TABLE
2011-02-26 Takashi IwaiMerge branch 'fix/asoc' into for-linus
2011-02-26 Thomas Gleixnerclockevents: Prevent oneshot mode when broadcast device...
2011-02-25 Linus TorvaldsMerge branch 'pm-fixes' of git://git./linux/kernel...
2011-02-25 Alexandre Bouninerapidio: fix sysfs config attribute to access 16MB...
2011-02-25 Alexander Gordeevpps: initialize ts_real properly
2011-02-25 Hugh Dickinsmemcg: more mem_cgroup_uncharge() batching
2011-02-25 Andi Kleenthp: fix interleaving for transparent hugepages
2011-02-25 Jan Karaaio: fix race between io_destroy() and io_submit()
2011-02-25 Nick Pigginaio: fix rcu ioctx lookup
2011-02-25 Namhyung Kimmm: fix dubious code in __count_immobile_pages()
2011-02-25 Lei Xudrivers/rtc/rtc-ds3232.c: fix time range difference...
2011-02-25 Timo Warnsldm: corrupted partition table can cause kernel oops
2011-02-25 Mel Gormanmm: vmscan: stop reclaim/compaction earlier due to...
2011-02-25 Matti J. Aaltonendrivers/nfc/pn544.c: add missing regulator
2011-02-25 Matti J. Aaltonendrivers/nfc/Kconfig: use full form of the NFC acronym
2011-02-25 FUJITA Tomonoriswiotlb: fix wrong panic
2011-02-25 Harry WeiMAINTAINERS: add Chinese documentation maintainer
2011-02-25 Greg Thelenmm: grab rcu read lock in move_pages()
2011-02-25 Davide Libenziepoll: prevent creating circular epoll structures
2011-02-25 Linus TorvaldsMerge branch 'for-linus' of git://git./linux/kernel...
2011-02-25 Linus TorvaldsMerge git://git./linux/kernel/git/mason/btrfs-unstable
2011-02-25 Linus TorvaldsMerge branch 'x86-fixes-for-linus' of git://git./linux...
2011-02-25 Jelle Martijn KokRTC: fix typo in drivers/rtc/rtc-at91sam9.c
2011-02-25 Tony LindgrenMerge branch 'patches_for_2.6.38rc' of git://git.pwsan...
2011-02-25 Santosh Shilimkaromap4: prcm: Fix the CPUx clockdomain offsets
2011-02-25 Linus TorvaldsMerge branch 'usb-linus' of git://git./linux/kernel...
2011-02-25 Linus TorvaldsMerge branch 'for-linus' of git://neil.brown.name/md
2011-02-25 Anton BlanchardRxRPC: Allocate tokens with kzalloc to avoid oops in...
2011-02-25 Anton Blanchardafs: Fix oops in afs_unlink_writeback
2011-02-25 Miklos Szeredifuse: fix truncate after open
2011-02-25 Miklos Szeredifuse: fix hang of single threaded fuseblk filesystem
2011-02-25 Eric Bénardeukrea-tlv320: fix platform_name
2011-02-25 Dmitry Eremin... ASoC: correct pxa AC97 DAI names
2011-02-25 Arnaldo Carvalho... perf hists: Print number of samples, not the period sum
2011-02-25 Jesper Juhlregulator, mc13xxx: Remove pointless test for unsigned...
2011-02-25 Mark Brownregulator: Fix warning with CONFIG_BUG disabled
2011-02-25 Linus TorvaldsMerge branch 'drm-fixes' of git://git./linux/kernel...
2011-02-24 Dave AirlieMerge branch 'drm-intel-fixes' of git://git./linux...
2011-02-24 Linus TorvaldsMerge branch 'kvm-updates/2.6.38' of git://git./virt...
2011-02-24 Paul WalmsleyOMAP2+: clocksource: fix crash on boot when !CONFIG_OMA...
2011-02-24 Herton Ronaldo... MAINTAINERS: Update email address
2011-02-24 Andreas Herrmannx86 quirk: Fix polarity for IRQ0 pin2 override on SB800...
2011-02-24 Felipe Balbiusb: musb: core: set has_tt flag
2011-02-24 Rafael J. WysockiPM: Make ACPI wakeup from S5 work again when CONFIG_PM_...
2011-02-24 Chris Wilsondrm/i915: Fix unintended recursion in ironlake_disable_rc6
2011-02-24 Vitaliy KulikovALSA: hda - Add support for new IDT 92HD98 and 92HD99...
2011-02-24 Tejun Heoblock: bd_link_disk_holder() should hold on to holder_dir
2011-02-24 Miklos Szeredimm: fix refcounting in swapon
2011-02-24 Miklos Szerediblock: fix refcounting in BLKBSZSET
2011-02-24 Linus TorvaldsMerge branch 'for-linus' of git://git./linux/kernel...
2011-02-24 Jacob Panx86/mrst: Fix apb timer rating when lapic timer is...
2011-02-24 J. R. OkajimaUnlock vfsmount_lock in do_umount
2011-02-24 NeilBrownmd: Fix - again - partition detection when array become...
2011-02-24 NeilBrownFix over-zealous flush_disk when changing device size.
2011-02-24 Hugh Dickinsmm: fix possible cause of a page_mapped BUG
2011-02-24 Miklos Szeredimm: prevent concurrent unmap_mapping_range() on the...
2011-02-24 Linus TorvaldsRevert "Bluetooth: Enable USB autosuspend by default...
2011-02-24 Dave AirlieMerge branch 'drm-intel-fixes' of git://git./linux...
2011-02-24 Daniel Vetterdrm/i915: fix corruptions on i8xx due to relaxed fencing
2011-02-24 Linus TorvaldsMerge git://git./linux/kernel/git/davem/net-2.6
2011-02-23 Linus TorvaldsMerge branch 'drm-fixes' of git://git./linux/kernel...
2011-02-23 David S. MillerMerge branch 'r8169-davem' of git://git./linux/kernel...
2011-02-23 Linus TorvaldsMerge branch 'for-linus' of git://git./linux/kernel...
2011-02-23 Linus TorvaldsMerge branch 'for-linus' of git://oss.sgi.com/xfs/xfs
2011-02-23 Shahar HaviviAdded support for usb ethernet (0x0fe6, 0x9700)
2011-02-23 Hayes Wangr8169: fix RTL8168DP power off issue.
2011-02-23 Hayes Wangr8169: correct settings of rtl8102e.
2011-02-23 Hayes Wangr8169: fix incorrect args to oob notify.
2011-02-23 Henry NestlerDM9000B: Fix PHY power for network down/up
2011-02-23 Henry NestlerDM9000B: Fix reg_save after spin_lock in dm9000_timeout
2011-02-23 Eric Dumazetnet_sched: long word align struct qdisc_skb_cb data
2011-02-23 Chris MasonBtrfs: fix fiemap bugs with delalloc
2011-02-23 Dmitry TorokhovInput: serio/gameport - use 'long' system workqueue
2011-02-23 Dmitry TorokhovInput: synaptics - document 0x0c query
2011-02-23 Jesper NilssonDrop redundant __param section for CRISv32.
2011-02-23 David HenningssonALSA: HDA: Add ideapad quirk for two Dell machines
2011-02-23 David HenningssonALSA: HDA: Add a new Conexant codec 506e (20590)
next