sitara-epos/sitara-epos-kernel.git
2012-01-23 Vaibhav BediaASoC: davinci-mcasp: Flush the FIFO before enabling
2012-01-23 Hebbar, GururajaARM:davinci:mcasp: Support new McASP IP Variant
2012-01-23 Hebbar, GururajaARM:davinci:mcasp: remove unused header file
2012-01-23 Vaibhav Hirematharm:davinci:mcasp: Move McASP related defines to common...
2012-01-23 Hebbar, Gururajaarm:omap:am33xx: Make Dummy Regulator default selected
2012-01-23 Jean-Christophe... Consolidate SRAM support
2012-01-23 Patil, RachnaAM335X: Avoid i2c pin mux setup.
2012-01-23 Hebbar, Gururajaarm:omap:am33xx: ADD support for i2c-1 instance
2012-01-23 Philip, Avinasharch:arm:nand - Changing SPL and U-boot partition permi...
2012-01-23 Philip, Avinasharch:arm:nand - 14 byte ECC support for BCH8
2012-01-23 Philip, Avinasharm:omap:nand - Enable BCH8 support
2012-01-23 Philip, Avinasharm:omap:am335x - Disabled JFFS2 filesystem support
2012-01-23 Philip, Avinasharch:arm:nand - ELM Module is added
2012-01-23 Philip, Avinasharch:arm:elm - updated Hardware mode data for ELM
2012-01-23 Philip, Avinasharm:omap:nand - Fix for NAND module build support
2012-01-23 Philip, Avinasharm:omap:nand - Updated JFFS2 clean marker offset.
2012-01-23 Vaibhav Hirematharm:omap:nand - Synching HAMMING ECC layout with that...
2012-01-23 Vaibhav Hirematharm:omap:nand - BCH ecc support added
2012-01-23 Parth Mauria... arm:omap:am335x - Selects HAMMING ECC scheme.
2012-01-23 Basheer, Mansoor... arm:omap:nand - Release memory region in remove API
2012-01-23 Sugumar Natarajanarm:omap:am335x - Support for NAND flash device is...
2012-01-23 Ajay Kumar... arm: omap: am335xevm: enable usb in defconfig
2012-01-23 Ajay Kumar... usb: musb: dma fixes for dual gadget mode
2012-01-23 Ajay Kumar... musb: adding support for am335x
2012-01-23 Ajay Kumar... am335x: add musb support
2012-01-23 Ajay Kumar... usb: musb: misc fixes for v3.1.0
2012-01-23 Ajay Kumar... musb: gadget: don't allow suspend when connected to...
2012-01-23 Ravi Bmusb:ti81xx: removed warning while using toolchain...
2012-01-23 Ravi Bmusb:cppi41: fix for early tx-dma completion
2012-01-23 Ravi Busb: musb_host: cppi41 dma fixes for cdc-class
2012-01-23 Ravi Bmusb:cppi41: Added rx-dma infinite mode for fsg gadget...
2012-01-23 Ravi Bmusb:cppi41: The epsize register must be multiple of 64
2012-01-23 Ravi Bmusb:cppi41: use GRNDIS mode for rx-dma except file...
2012-01-23 Ravi Bmusb: pm workaround fix in host mode when no device...
2012-01-23 Ravi Bti816x:usb: Added usb hwmod and platform support for...
2012-01-23 Ravi Bmusb: Added babble workaround enable/disable control
2012-01-23 Ravi Bmusb: driving usbid pin control through sofware
2012-01-23 Ravi Bmusb:ti81x: cppi41dma modular fixes for musb gadget...
2012-01-23 Ravi Bmusb: Fix for the test mode feature of musb controller
2012-01-23 Ravi Bmusb: dynamic fifo-mode selection for host/device for...
2012-01-23 Ravi Busb:musb: Fixes for code review of musb for ti81xx...
2012-01-23 Ravi Bmusb: cppi41: Fix for dma race condition during i/o...
2012-01-23 Ravi Bmusb: Workaround for early rx cppi41 dma completion...
2012-01-23 Ravi Bmusb:cppi41: Fix for modular support issue for TI81XX...
2012-01-23 Ravi Busb-musb: Fix for modular support issue for TI81XX...
2012-01-23 Ravi Busb-musb: Enabling fifo double buffering for gadget...
2012-01-23 Ravi Bmusb: cppi41: Fixes for cppi41 rmmod issue
2012-01-23 Ravi Bmusb: workaround patch for babble condition
2012-01-23 Ravi Bmusb: CPPI4.1 Tx/Rx DMA Teardown Fixes
2012-01-23 Ravi Bmusb: cppi41: Fix multiple define of AUTOREQ and TD...
2012-01-23 Ravi Bmusb: cppi41: Adding BD interrupt enable feature
2012-01-23 Ajay Kumar... musb: cppi41: teardown descriptor cleanup
2012-01-23 Ajay Kumar... musb: cppi41: Drop const for rx/tx_comp_q
2012-01-23 Ravi Bmusb: Adding support for TI81XX platform
2012-01-23 Ajay Kumar... usb: musb: fixes for DBG -> dev_dbg
2012-01-23 Ravi Bmusb: cppi41: Update usb_cppi41_info to support multi...
2012-01-23 Ravi Bmusb: cppi41: Make cppi41_info as a part of struct...
2012-01-23 Ravi Bmusb: cppi41: General cleanup
2012-01-23 Ravi Busb: nop: support for multi-nop tranceiver
2012-01-23 Ajay Kumar... musb: Changes required in procfs for multi-musb controller
2012-01-23 Ravi Bmusb: Adding musb->id to support multi-musb controller
2012-01-23 Ravi Bmusb: gadget: Read ep0 fifo only if rxcount is non...
2012-01-23 Ajay Kumar... musb: cppi41: modular fix
2012-01-23 Ajay Kumar... AM3517: musb: undo pm changes affecting musb
2012-01-23 Ajay Kumar... cppi41: teardown fix from Ravi
2012-01-23 Ajay Kumar... cppi41: device fix from Ravi
2012-01-23 Ajay Kumar... cppi41: fix IO_ADDRESS related issue on AM35x
2012-01-23 Ravi Bmusb: AM35x: Add CPPI4.1 DMA support
2012-01-23 Ajay Kumar... cppi41: change number of DMA BLOCK from 4 to 1
2012-01-23 Ajay Kumar... AM3517: musb: fix iperf failure issue
2012-01-23 Ravi Bmusb: cppi: ISO IN fixes for CPPI DMA
2012-01-23 Ajay Kumar... cppi41: fix MODE_REG compatibility among platforms
2012-01-23 Ajay Kumar... musb: procfs: add cppi41 related checks
2012-01-23 Ajay Kumar... musb: cppi41: Remove platform definitions from cppi41_dma.h
2012-01-23 Ajay Kumar... cppi41: fix channel program for actual len
2012-01-23 Ajay Kumar... cppi41: fix macro definition in cppi41.h
2012-01-23 Ajay Kumar... cppi41: fix scheduler table init in dma_block_init()
2012-01-23 Ajay Kumar... cppi41: fix RGN0 memory alloc in queue_mgr_init()
2012-01-23 Ajay Kumar... cppi41: add cppi41_exit() to free up the memories
2012-01-23 Ajay Kumar... musb: cppi41: fixes to support new musb arch
2012-01-23 Ravi Bcppi41: Move CPPI41 core to musb temporarily
2012-01-23 Ravi Bmusb: cppi41: adding musb CPPI41 DMA support
2012-01-23 Ajay Kumar... cppi41: adding CPPI4.1 DMA support
2012-01-23 Ajay Kumar... usb: pm: disbale autosuspend in default mode
2012-01-23 Ajay Kumar... USB: musb: NAK timeout scheme on bulk TX endpoint
2012-01-23 Ajay Kumar... musb: Add workqueue for URB giveback
2012-01-23 Ravi Bmusb: select fifo_mode at runtime
2012-01-23 Ravi Bmusb: Fixes for DTM tests.
2012-01-23 Ajay Kumar... musb: kill unwanted messages
2012-01-23 Ajay Kumar... musb: Add back old musb procfs file
2012-01-23 Ajay Kumar... musb: Inform user when gadget cable is disconnected
2012-01-23 Ajay Kumar... musb: disable PING on status phase of control transfer
2012-01-23 Ajay Kumar... Revert: "musb: otg timer cleanup"
2012-01-23 Ajay Kumar... Revert "musb: make initial HNP roleswitch work (v2)"
2012-01-23 Ajay Kumar... Revert: "musb: support disconnect after HNP roleswitch"
2012-01-23 Ming Leiusb: musb: implement runtime is_inventra_dma/is_cppi_en...
2012-01-23 Ming Leiusb: musb: pass musb pointer to is_cppi_enabled helper
2012-01-23 Ravi Busb: musb: pass musb pointer to tusb_dma_omap helper
2012-01-23 Ravi Busb: musb: pass musb pointer to is_inventra_dma helper
2012-01-23 Ming Leiusb: musb: remove CONFIG_USB_*_DMA in source code of...
next