sitara-epos/sitara-epos-uboot.git
2013-11-11 Vaibhav HiremathARM: OMAP: AM43XX: Enable CONFIG_AUTH_UCS flag int_epos_uboot_02.00.00.00 INT_AM438X_EPOS_SDK_02.02.00.01
2013-11-11 Nageswari SrinivasanAM43XX_HS: Modify board configuration for EPOS EVM...
2013-11-11 Vaibhav HiremathARM: OMAP: AM43XX: Fix the wrong emif_l3_config value
2013-11-11 Vaibhav HiremathARM: OMAP: AM43XX: Reserve memory for OTFA data
2013-11-11 Vaibhav HiremathARM: OMAP: AM43XX: Add secure service for OTFA Initiali...
2013-11-11 Vaibhav HiremathARM: OMAP: AM43XX: Add secure_service api declaration...
2013-11-11 Vaibhav HiremathARM: OMAP: AM43XX: Add verify_image API declaration...
2013-11-11 Sanjeev PremiARM: OMAP: AM43XX: TEMP: Add alternative secure_service...
2013-10-15 Hemant PedanekarAM43XX: HS: Use CONFIG_AUTH_UCS to support authenticati...
2013-10-15 Hemant PedanekarAM43XX: HS: Use correct bit mask for ISW authentication...
2013-10-15 Hemant PedanekarARM: OMAP: AM43XX: Disable authenticated boot by default
2013-10-15 Hemant PedanekarARM: OMAP: AM43XX: Flush cache before calling secure...
2013-10-15 Hemant PedanekarARM: OMAP: AM43XX: Update secure_service to take fixed...
2013-10-15 Hemant PedanekarARM: OMAP: AM43XX: Add check for 32-byte aligned image...
2013-10-04 Deepak MARM: OMAP: AM43xx: Add support for authentication with UCS
2013-10-04 Hemant PedanekarARM: OMAP: AM43XX: Add support for peripheral boot...
2013-10-04 Hemant S PedanekarAuthenticate the image(s) before executing
2013-10-04 Hemant S PedanekarARM: AM43xx: Add support to enter secure mode for secur...
2013-10-04 Deepak MARM: OMAP: Make omap3 secure monitor call routines...
2013-10-04 Hemant PedanekarARM: AM43xx: Add build support for AM43xx HS EVM
2013-10-03 Lokesh VutlaARM: AM43xx: Enable L2 Cache
2013-10-03 Lokesh VutlaRevert "comment out env_callback_init so that dhcp...
2013-10-03 Lokesh VutlaARM: AM43xx: Update Extra ENV settings
2013-10-03 Lokesh VutlaRevert HACK: Remove noinline
2013-10-03 Lokesh VutlaARM: AM43xx: Update SPL Text Base
2013-10-03 Tom RiniARM: AM33xx+: Enable D-CACHE on !CONFIG_SYS_DCACHE_OFF
2013-10-03 Lokesh VutlaRevert "HACK: make one more function inline"
2013-10-03 Lokesh VutlaRevert "HACK: make a function inline"
2013-10-02 Lokesh VutlaARM: AM43xx: Add extra ENV settings
2013-10-02 Lokesh VutlaHACK: make one more function inline
2013-10-01 Lokesh VutlaHACK: make a function inline
2013-10-01 Lokesh VutlaRevert "HACK: Use Only MMC boot mode for AM43XX"
2013-10-01 Lokesh VutlaARM: AM43XX: Update SRAM scratch space address
2013-09-30 Mugunthan V Ncomment out env_callback_init so that dhcp works with...
2013-09-30 Mugunthan V NARM: AM43xx: Enable CPSW Ethernet support
2013-09-30 Mugunthan V NARM: AM43xx: Add CPSW and MDIO pinmux support
2013-09-30 Mugunthan V NARM: AM43xx: Add CPSW support to AM43xx EVM
2013-09-30 Mugunthan V NARM: AM43xx: clocks: Enable CPGMAC clock control
2013-09-30 Heiko Schocherarm, am33xx: add defines for gmii_sel_register bits
2013-09-30 Lokesh VutlaARM: AM43xx: Hack: disable rtc
2013-09-30 Lokesh VutlaARM: AM43xx: Adapt to ti_armv7_common.h config file
2013-09-30 Lokesh VutlaHACK: Use Only MMC boot mode for AM43XX
2013-09-30 Lokesh VutlaARM: AM43xx: Add sdram details
2013-09-30 Lokesh VutlaARM: AM43xx: clock: Update PLL multiplier and divider...
2013-09-30 Lokesh VutlaARM: AM43xx: mux: Update mux data
2013-09-30 Lokesh VutlaARM: AM43xx: Update Current Booting devices list
2013-09-30 Lokesh VutlaARM: AM43xx: Select clk source for Timer2
2013-09-30 Lokesh VutlaRevert "arm: optimize relocate_code routine"
2013-09-30 Lokesh VutlaRevert "pxa: fix memory coherency problem after relocation"
2013-09-02 Tom RiniPrepare v2013.10-rc2
2013-08-27 Tom Riniomap5: Correct include order, drop CONFIG_SYS_PROMPT...
2013-08-27 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-usb
2013-08-27 Heiko Schocheri2c: fix i2c dev command for not using new framework
2013-08-26 Jim Linconsole: usb: kbd: To fix slow TFTP booting
2013-08-26 Jim Linconsole: usb: kbd: To improve TFTP booting performance
2013-08-26 Jim LinNET: Add net_busy_flag if CONFIG_USB_KEYBOARD is defined
2013-08-26 Fabio Estevamusb: ehci-mx5: Use 'bool' instead of 'unsigned char'
2013-08-26 Fabio Estevamusb: ehci-mx5: Remove unneeded write to cscmr1 register
2013-08-26 Lukasz Majewskiusb:dfu:g_dnl: Refactoring the string definition code...
2013-08-26 Lukasz Majewskiusb:dfu:g_dnl: Change number of exported configurations...
2013-08-26 Heiko Schocherdfu, nand, ubi: add partubi alt settings for updating...
2013-08-26 Julius Wernerusb: Use well-known descriptor sizes when parsing confi...
2013-08-26 Dan MurphyARM: OMAP5-uevm: Add usb device reset API
2013-08-26 Dan MurphyUSB: usb-hub: Add a weak function for resetting devices
2013-08-26 Dan MurphyARM: OMAP5-uevm: Add USB MAC ethernet address
2013-08-26 Dan MurphyARM: OMAP5-uevm: Add USB ehci support for the uEVM
2013-08-26 Dan MurphyARM: OMAP: USB: Fix linker error when ULPI is not defined
2013-08-26 Dan MurphyARM: OMAP5: USB: Add OMAP5 common USB EHCI information
2013-08-26 Dan Murphyomap5: uevm: Change the board name to correct name
2013-08-22 Phil Sutterenv_nand.c: support falling back to redundant env when...
2013-08-22 Masahiro Yamadanand_util: delete a useless variable
2013-08-22 Masahiro Yamadacmd_nand: Do not show usage when scrub is aborted
2013-08-22 Masahiro Yamadacmd_nand: slight optimization of nand_dump function
2013-08-22 Masahiro Yamadacmd_nand: fix a memory leak in nand_dump function
2013-08-21 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2013-08-21 York SunMakefile: Fix build in a separated directory tree
2013-08-20 Николай ПузановFix for incorrect conversion hex string to number ...
2013-08-20 Shengzhou Liupowerpc/sec: Add workaround for SEC A-003571
2013-08-20 Shengzhou Liupowerpc/p1010rdb: fix calculating ddr_freq_mhz
2013-08-20 Shaohui Xiepowerpc/t4240: add QSGMII interface support
2013-08-20 Shaohui Xiepowerpc/t4240: fix lanes routing for QSGMII protocols
2013-08-20 Shaohui Xiepowerpc/common/vsc3316: remove const from vsc3316_confi...
2013-08-20 Shruti Kanetkarpowerpcv2: Print hardcoded size like print_size() does
2013-08-20 Shruti Kanetkarpowerpc: Use print_size() where appropriate
2013-08-20 York SunSPDX-License-Identifier: clean up license header
2013-08-20 Prabhakar Kushwahapowerpc: Fix CamelCase checkpatch warnings
2013-08-20 Ying Zhangpowerpc: p1022ds: add TPL for p1022ds nand boot
2013-08-20 Ying ZhangTPL : introduce the TPL based on the SPL
2013-08-20 Ying Zhangpowerpc : p1022ds : Enable p1022ds to start from eSPI...
2013-08-20 Ying Zhangpowerpc : spi flash : Support to start from eSPI with SPL
2013-08-20 Ying Zhangpowerpc: p1022ds: Enable P1022DS to boot from SD Card...
2013-08-20 Ying Zhangpowerpc: mpc85xx: Support booting from SD Card with SPL
2013-08-20 Ying Zhangpowerpc: deleted unused symbol CONFIG_SPL_NAND_MINIMAL...
2013-08-20 Ying Zhangspl: env_common.c: make CONFIG_SPL_BUILD contain functi...
2013-08-20 Matthias Fuchsppc4xx: Remove support for PPC405CR CPUs
2013-08-20 Matthias Fuchsppc4xx: Remove CANBT board
2013-08-20 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-i2c
2013-08-20 Łukasz Majewskipmic:i2c: Replace legacy I2C_SET_BUS macro with i2c_set...
2013-08-20 Łukasz Majewskii2c:samsung: Adjust Trats, GONI and Universal_c210...
2013-08-20 Łukasz Majewskii2c:multibus:fix: Correct I2C_MULTI_BUS value when...
next