sitara-linux/dual-camera-demo.git
2019-08-12 Eric Rueimainwindow.ui: reduce font size of text to avoid truncation master
2018-07-13 Manisha Agrawalloopback : trans-key-mode and zorder property settings
2018-02-23 Manisha AgrawalRun time support for allocating memory CMEM vs OMAP_BO...
2018-02-07 Manisha Agrawalcmem : common build for AM437x and AM57x
2017-02-16 Manisha Agrawaldual-cam-demo : Conditional build
2017-02-15 Manisha AgrawalCMEM buf : CPU processing on read-write cache buffer
2016-09-19 Manisha Agrawalloopback : fix tearing issue
2016-09-02 Manisha Agrawalloopback : bug fix for resolution less then 640
2016-07-20 Manisha Agrawalloopback : remove accidental line break
2016-07-12 Manisha Agrawalloopback : fix single camera use case
2016-06-10 Manisha Agrawalmainwindow : Remove dead code drm
2016-06-10 Manisha Agrawalmainwindow : remove dead code
2016-06-09 Manisha Agrawalmainwindow : use Mutex to access drm resource
2016-06-07 Manisha Agrawalloopback: Migrate to drm Atmoic Mode APIs
2015-09-28 Hongmei GouBug fixes for clicking exit button and single camera...
2015-08-27 manishaadded support for demo working with single or dual...
2015-04-15 manishacleanup related to connector settings that aren't requi...
2015-04-10 manishano memcpy between capture and display drivers. Achieved...
2015-03-26 manishaRemoved direct access of DSS register.Insted used omapd...
2015-03-25 manishafix for frozen video display when PIP is disabled
2015-03-25 manisharemoved hard coding of display resolution and used...
2015-03-12 manishaAdded support for HDMI display. Added the workaround...
2015-03-04 Franklin S... Makefile.build: Use qmake instead of qmake2
2015-02-20 Franklin S... dual_camera: Allow building on Qt 5 and Qt 4
2015-02-19 manishachanged display user level APIs from fbdev to libdrm
2014-07-14 Josh ElliottFix for DSS scaling error on very small screens
2014-05-12 Josh Elliottheader file update for double buffer patch
2014-05-10 Josh ElliottAdded double buffering to display to eliminate tearing
2014-05-09 Franklin S... Move license to individual file
2014-05-06 Josh ElliottFixed jpeg image glitch & single camera mode GUI DSS...
2014-05-02 Franklin S... Correct link to Matrix description document
2014-05-02 Franklin S... Renaming files
2014-04-29 Josh ElliottImproved v4l2 stream on function
2014-04-29 Josh ElliottCleaned up v4l2/fbdev init and touched up PiP Settings
2014-04-21 Josh ElliottCamera images now scale to all display resolutions
2014-03-19 Franklin S... Rename SDK Makefile back to Makefile.build
2014-02-22 Franklin S... Use the correct name for the moc file to fix the build...
2014-02-20 Josh ElliottComplete architecture overhaul due to the genius of...
2014-02-18 Josh ElliottCleaned up V4L2 init
2014-02-18 Josh ElliottFixed incorrect touchscreen calibration
2014-02-18 Josh ElliottAdded index number to saved images. Set PiP scaling...
2014-02-07 Franklin S... Additional minior cleanup
2014-02-07 Franklin S... Remove unecessary variables from Makefile
2014-02-05 Franklin S... Update Makefile
2014-02-04 Josh ElliottAdded initial jpeg capture support and added workaround...
2014-02-03 Josh ElliottImproved GUI for single camera mode
2014-01-31 Josh ElliottAdded support for any resolution and overhauled fb...
2014-01-28 Josh ElliottEnable single camera mode
2014-01-22 Franklin S... Update Makefile.build
2014-01-22 Franklin S... Update dual camera script
2014-01-22 Franklin S... Updated Makefile to work with OE integration
2014-01-21 Franklin S... Add Makefile build target
2014-01-21 Josh ElliottUse correct shell script name
2014-01-21 Josh ElliottAdd files for Matrix integration
2014-01-21 Josh ElliottInitial commit