sitara-linux/protection-relays-hmi.git
3 years agoprotection_relays_hmi_cpp : fix the screen order master
Manisha Agrawal [Tue, 19 Sep 2017 21:21:57 +0000 (21:21 +0000)]
protection_relays_hmi_cpp : fix the screen order

Force deafult screen to be screen with index 0. This will ensure
screens to be  displayed in expected order.

Signed-off-by: Manisha Agrawal <manisha.agrawal@ti.com>
3 years agoprotection_relays_hmi_ui : Font size fix for SK board
Manisha Agrawal [Tue, 19 Sep 2017 21:18:46 +0000 (21:18 +0000)]
protection_relays_hmi_ui : Font size fix for SK board

Adjust the font size of text on second screen to fit in the  LCD screen of AM335x
Starter Kit.

Signed-off-by: Manisha Agrawal <manisha.agrawal@ti.com>
3 years agoprotection-relays-hmi : add new demo source code
Manisha Agrawal [Wed, 30 Aug 2017 16:56:30 +0000 (11:56 -0500)]
protection-relays-hmi : add new demo source code

This demo is created as part of TI Design on protection relays.

Protection relay is a smart device that receives inputs, compares them
to set points, and provides outputs. Inputs can be current, voltage,
resistance, or temperature. Outputs can include visual feedback in
the form of indicator lights and/or an alphanumeric display,
communications, control warnings, alarms, and turning power off an on.

Signed-off-by: Manisha Agrawal <manisha.agrawal@ti.com>