video : graphics : test : Advance video use case
authorManisha Agrawal <manisha.agrawal@ti.com>
Wed, 22 Feb 2017 20:29:05 +0000 (14:29 -0600)
committerManisha Agrawal <manisha.agrawal@ti.com>
Wed, 22 Feb 2017 20:29:05 +0000 (14:29 -0600)
commitf685c599ddfcd161d0198b9038265e8cfca906c3
tree1695056a4bcffc3cf519e33aab90dfa7a0f50ac7
video : graphics : test : Advance video use case

This project is a place holder to demonstrate advance video use cases
needing multiple video overlayes using DSS and GC320, multiple video
display, same graphics background plane or different, demonstrating
advance feature usage of DSS etc on AM57xx platform.
To begin with, the project demonstrate video and graphics plane overlay
using DSS. eglfs_kms is the special QPA plugin developed that let
application control DSS using DRM api along with QT. QT is the master of
DRM resource but with special callback handles let the application
controls the DSS for video planes.

Signed-off-by: Manisha Agrawal <manisha.agrawal@ti.com>
Makefile.build [new file with mode: 0644]
loopback.c [new file with mode: 0644]
loopback.h [new file with mode: 0644]
main.cpp [new file with mode: 0644]
mainwindow.cpp [new file with mode: 0644]
mainwindow.h [new file with mode: 0644]
mainwindow.ui [new file with mode: 0644]
video_graphics_test.pro [new file with mode: 0644]