[sub1ghz-sensor-to-cloud/tida01476.git] / sensor_cc1310lp / TIDA-00758 / configPkg / package / package_configPkg.c
1 /*
2 * Do not modify this file; it is automatically
3 * generated and any modifications will be overwritten.
4 *
5 * @(#) xdc-D05
6 */
8 #include <xdc/std.h>
10 __FAR__ char configPkg__dummy__;
12 #define __xdc_PKGVERS null
13 #define __xdc_PKGNAME configPkg
14 #define __xdc_PKGPREFIX configPkg_
16 #ifdef __xdc_bld_pkg_c__
17 #define __stringify(a) #a
18 #define __local_include(a) __stringify(a)
19 #include __local_include(__xdc_bld_pkg_c__)
20 #endif