diff --git a/sensor_cc1310lp/TIDA00488/configPkg/package.bld b/sensor_cc1310lp/TIDA00488/configPkg/package.bld
+++ /dev/null
@@ -1,78 +0,0 @@
-/* THIS IS A GENERATED FILE -- DO NOT EDIT */
-
-var targ = xdc.module('ti.targets.arm.elf.M3');
-/* configuro was told the platform explicitly */
-var platform = 'ti.platforms.simplelink:CC1350F128';
-
-/* decide whether to make an assembly or an executable */
-var makeAssembly = false;
-
-
-var Executable = xdc.module('xdc.bld.Executable');
-
-var exeOpts = new Executable.Attrs({
- cfgScript: 'C:/Users/a0227110/Git/TI-15.4-Stack_Workspaces/TI-15-4_exampleApplications/sensor_cc1310lp/Tools/app.cfg',
- profile: 'release',
- cfgHome: 'configPkg',
-});
-
-exeOpts.cfgArgs = 'USE_UART_PRINTF%3D0';
-exeOpts.cfgArgsEncoded = true;
-
-var exe = Pkg[makeAssembly ? 'addAssembly': 'addExecutable'](
- 'app',
- targ,
- platform,
- exeOpts
-);
-
-/*
- * Generate the compiler.opt file
- * Do this here instead of during the initial creation of the configuro
- * package, because the contents of any config.bld script are unknown
- * at that time. Config.bld can't be executed until the XDC build phase.
- */
-if (makeAssembly) {
- var suffix = targ.dllExt || '.p' + targ.suffix;
-}
-else {
- var suffix = '.p' + targ.suffix;
-}
-
-var thisObj = {
- cfg: '../Tools/app.cfg',
- outputPath: 'C:/Users/a0227110/Git/TI-15.4-Stack_Workspaces/TI-15-4_exampleApplications/sensor_cc1310lp/TIDA00488/configPkg',
- exeName: 'app' + suffix,
- exeIntName: 'app' + suffix.replace('.', '_'),
- targ: targ,
- linkerCommandFile: 'linker.cmd',
- compilerOptFile: 'compiler.opt',
- compilerDefsFile: 'compiler.opt' + ".defs",
- makeAssembly: makeAssembly
-};
-var tmpl = xdc.loadTemplate('xdc/tools/configuro/template/compiler.opt.xdt');
-tmpl.genFile('compiler.opt', thisObj, [], false);
-
-/*
- * Generate the custom makefile.
- */
-var tmpl = xdc.loadTemplate('xdc/tools/configuro/template/' +
- (makeAssembly? 'custom.mak.asm.xdt' : 'custom.mak.exe.xdt'));
-tmpl.genFile('custom.mak', thisObj, [], false);
-Pkg.makeEpilogue = "include custom.mak";
-
-/*
- * Generate the package script.
- */
-var tmpl = xdc.loadTemplate('xdc/tools/configuro/template/package.xs.xdt');
-tmpl.genFile('package.xs', thisObj, [], false);
-
-if (makeAssembly) {
-/*
- * Generate the linker options into a staging file, so that the presence or
- * age of the advertised linker command file can be the makefile trigger to
- * rebuild the package from the user's config script.
- */
- var tmpl = xdc.loadTemplate('xdc/tools/configuro/template/linker.cmd.asm.xdt');
- tmpl.genFile('linker.cmd.cp', thisObj, [], false);
-}