update rccd2 for end-system integraton
[tas2555sw-android/tas2555-util-stereo.git] / rccd2 / include / host_compile.h
1 #ifndef HOST_COMPILE_H_
2 #define HOST_COMPILE_H_
4 #define printk warn
5 #define MODULE_DESCRIPTION(x) 
6 #define MODULE_LICENSE(x) 
7 #define MODULE_AUTHOR(x) 
9 //#include <asm-generic/int-ll64.h>
10 typedef unsigned char u8;
11 typedef unsigned short int u16;
12 //typedef unsigned long int u32;
13 typedef unsigned int u32;
14 typedef signed char i8;
15 typedef signed short int i16;
16 typedef signed long int i32;
17 //#define crc32  aic_crc32
18 struct aic_firmware *aic_unpickle(void *pcfw, int n);
19 unsigned int crc32_local(unsigned int *pdata, int n);
20 #if 0
21 static inline unsigned int crc32(unsigned int seed, unsigned int *pdata, int n)
22 {
23     return  crc32_local(pdata, n);
24 }
25 #endif
26 #   define _GNU_SOURCE
27 #   include <stdlib.h>
28 #   include "utils.h"
29 #   include <string.h>
30 #   include <assert.h>
31 #ifndef EINVAL
32 #   define EINVAL 1
33 #endif
35 // Hack, Hack
36 #ifndef AIC3XX_COPS_MDSP_D
37 #define AIC3XX_COPS_MDSP_D  (0x00000003u)
38 #define AIC3XX_COPS_MDSP_A  (0x00000030u)
39 #endif
41 #endif