]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - tas2555sw-android/tas2555-util-stereo.git/blob - ti_audio/CleanSpec.mk
update rccd2 for end-system integraton
[tas2555sw-android/tas2555-util-stereo.git] / ti_audio / CleanSpec.mk
1 # Copyright (C) 2007 The Android Open Source Project
2 #
3 # Licensed under the Apache License, Version 2.0 (the "License");
4 # you may not use this file except in compliance with the License.
5 # You may obtain a copy of the License at
6 #
7 #      http://www.apache.org/licenses/LICENSE-2.0
8 #
9 # Unless required by applicable law or agreed to in writing, software
10 # distributed under the License is distributed on an "AS IS" BASIS,
11 # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
12 # See the License for the specific language governing permissions and
13 # limitations under the License.
14 #
16 # If you don't need to do a full clean build but would like to touch
17 # a file or delete some intermediate files, add a clean step to the end
18 # of the list.  These steps will only be run once, if they haven't been
19 # run before.
20 #
21 # E.g.:
22 #     $(call add-clean-step, touch -c external/sqlite/sqlite3.h)
23 #     $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/STATIC_LIBRARIES/libz_intermediates)
24 #
25 # Always use "touch -c" and "rm -f" or "rm -rf" to gracefully deal with
26 # files that are missing or have been moved.
27 #
28 # Use $(PRODUCT_OUT) to get to the "out/target/product/blah/" directory.
29 # Use $(OUT_DIR) to refer to the "out" directory.
30 #
31 # If you need to re-do something that's already mentioned, just copy
32 # the command and add it to the bottom of the list.  E.g., if a change
33 # that you made last week required touching a file and a change you
34 # made today requires touching the same file, just copy the old
35 # touch step and add it to the end of the list.
36 #
37 # ************************************************
38 # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST
39 # ************************************************
41 # For example:
42 #$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/APPS/AndroidTests_intermediates)
43 #$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/JAVA_LIBRARIES/core_intermediates)
44 #$(call add-clean-step, find $(OUT_DIR) -type f -name "IGTalkSession*" -print0 | xargs -0 rm -f)
45 #$(call add-clean-step, rm -rf $(PRODUCT_OUT)/data/*)
47 # ************************************************
48 # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST
49 # ************************************************