27e11a6de7c3ab2b908f1c66f19f438137ddef24
[tas2555sw-android/tas2555-util.git] / ti_audio.h
1 /*
2 ** =============================================================================
3 ** Copyright (c) 2016  Texas Instruments Inc.
4 **
5 ** This program is free software; you can redistribute it and/or modify it under
6 ** the terms of the GNU General Public License as published by the Free Software 
7 ** Foundation; version 2.
8 **
9 ** This program is distributed in the hope that it will be useful, but WITHOUT
10 ** ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS
11 ** FOR A PARTICULAR PURPOSE. See the GNU General Public License for more details.
12 **
13 ** You should have received a copy of the GNU General Public License along with
14 ** this program; if not, write to the Free Software Foundation, Inc., 51 Franklin
15 ** Street, Fifth Floor, Boston, MA 02110-1301, USA.
16 **
17 ** File:
18 **     ti_audio.h
19 **
20 ** Description:
21 **     header file for the test program of TAS2555 Android Linux drivers
22 **
23 ** =============================================================================
24 */
25 #include <stdlib.h>
26 #include <string.h>
28 #define TIAUDIO_VERSION         "Version : 3.1 (20th, May, 2016)"
29 #define TI_AUDIO_NAME           "/dev/tas2555"
31 #define MAX_INT_STR     "4294967295"
33 #define SR_STR_48K      "48000"
34 #define SR_STR_44K      "44100"
35 #define SR_STR_16K      "16000"
36 #define SR_NUM_48K      48000
37 #define SR_NUM_44K      44100
38 #define SR_NUM_16K      16000
40 #define FW_NAME_SIZE                    64
41 #define FW_DESCRIPTION_SIZE             256
42 #define PROGRAM_BUF_SIZE                (2 + FW_NAME_SIZE + FW_DESCRIPTION_SIZE)
43 #define CONFIGURATION_BUF_SIZE  (8 + FW_NAME_SIZE + FW_DESCRIPTION_SIZE)
45 #define TIAUDIO_CMD_REG_WITE                    1
46 #define TIAUDIO_CMD_REG_READ                    2
47 #define TIAUDIO_CMD_DEBUG_ON                    3
48 #define TIAUDIO_CMD_PROGRAM                             4
49 #define TIAUDIO_CMD_CONFIGURATION               5
50 #define TIAUDIO_CMD_FW_TIMESTAMP                6
51 #define TIAUDIO_CMD_CALIBRATION                 7
52 #define TIAUDIO_CMD_SAMPLERATE                  8
53 #define TIAUDIO_CMD_BITRATE                             9
54 #define TIAUDIO_CMD_DACVOLUME                   10
55 #define TIAUDIO_CMD_SPEAKER                             11
56 #define TIAUDIO_CMD_FW_RELOAD                   12
58 #define TAS2555_REG(book, page, reg)            (((book * 256 * 128) + \
59                                                  (page * 128)) + reg)
61 #define TAS2555_BOOK_ID(reg)                    (reg / (256 * 128))
62 #define TAS2555_PAGE_ID(reg)                    ((reg % (256 * 128)) / 128)
63 #define TAS2555_BOOK_REG(reg)                   (reg % (256 * 128))
64 #define TAS2555_PAGE_REG(reg)                   ((reg % (256 * 128)) % 128)
66 #define ARRAY_LEN(x) ((int)(sizeof(x)/sizeof((x)[0])))