diff --git a/tas2557-core.h b/tas2557-core.h
index b9e126cc7b61e18f8f7bf2e84131bfcc51afa548..7aa9eaca1683d2c4e3ae0dc70ee45afc3875df3e 100755 (executable)
--- a/tas2557-core.h
+++ b/tas2557-core.h
#include "tas2557.h"
-extern int tas2557_parse_dt(struct device *dev,
+int tas2557_parse_dt(struct device *dev,
struct tas2557_priv *pTAS2557);
-extern void tas2557_enable(struct tas2557_priv *pTAS2557, bool bEnable);
-extern int tas2557_set_sampling_rate(struct tas2557_priv *pTAS2557,
+void tas2557_enable(struct tas2557_priv *pTAS2557, bool bEnable);
+int tas2557_set_sampling_rate(struct tas2557_priv *pTAS2557,
unsigned int nSamplingRate);
-extern int tas2557_set_config(struct tas2557_priv *pTAS2557, int config);
-extern void tas2557_load_fs_firmware(struct tas2557_priv *pTAS2557,
+int tas2557_set_config(struct tas2557_priv *pTAS2557, int config);
+void tas2557_load_fs_firmware(struct tas2557_priv *pTAS2557,
char *pFileName);
-extern void tas2557_fw_ready(const struct firmware *pFW, void *pContext);
-extern int tas2557_set_program(struct tas2557_priv *pTAS2557,
+void tas2557_fw_ready(const struct firmware *pFW, void *pContext);
+int tas2557_set_program(struct tas2557_priv *pTAS2557,
unsigned int nProgram);
-extern int tas2557_set_calibration(struct tas2557_priv *pTAS2557,
+int tas2557_set_calibration(struct tas2557_priv *pTAS2557,
int nCalibration);
-extern int tas2557_load_default(struct tas2557_priv *pTAS2557);
+int tas2557_load_default(struct tas2557_priv *pTAS2557);
int tas2557_setChannel(struct tas2557_priv *pTAS2557, int channel);
#endif /* _TAS2557_CORE_H */