diff --git a/tas2557-misc.h b/tas2557-misc.h
index a1d95e01c21dcd6391ca3481dfb8d04547dc7f2d..f9994b156a9e327761c03c5113c79ae3c2fadf2f 100755 (executable)
--- a/tas2557-misc.h
+++ b/tas2557-misc.h
** Copyright (c) 2016 Texas Instruments Inc.
**
** This program is free software; you can redistribute it and/or modify it under
-** the terms of the GNU General Public License as published by the Free Software
+** the terms of the GNU General Public License as published by the Free Software
** Foundation; version 2.
**
** This program is distributed in the hope that it will be useful, but WITHOUT
** ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS
** FOR A PARTICULAR PURPOSE. See the GNU General Public License for more details.
**
-** You should have received a copy of the GNU General Public License along with
-** this program; if not, write to the Free Software Foundation, Inc., 51 Franklin
-** Street, Fifth Floor, Boston, MA 02110-1301, USA.
-**
** File:
** tas2557-misc.h
**
#define FW_NAME_SIZE 64
#define FW_DESCRIPTION_SIZE 256
-#define PROGRAM_BUF_SIZE (5 + FW_NAME_SIZE + FW_DESCRIPTION_SIZE)
-#define CONFIGURATION_BUF_SIZE (8 + FW_NAME_SIZE + FW_DESCRIPTION_SIZE)
+#define PROGRAM_BUF_SIZE (5 + FW_NAME_SIZE + FW_DESCRIPTION_SIZE)
+#define CONFIGURATION_BUF_SIZE (8 + FW_NAME_SIZE + FW_DESCRIPTION_SIZE)
#define TIAUDIO_CMD_REG_WITE 1
#define TIAUDIO_CMD_REG_READ 2
#define TIAUDIO_CMD_SPEAKER 11
#define TIAUDIO_CMD_FW_RELOAD 12
-#define TAS2557_MAGIC_NUMBER 0x32353535 /* '2557' */
+#define TAS2557_MAGIC_NUMBER 0x32353537 /* '2557' */
-#define SMARTPA_SPK_DAC_VOLUME _IOWR(TAS2557_MAGIC_NUMBER, 1, unsigned long)
-#define SMARTPA_SPK_POWER_ON _IOWR(TAS2557_MAGIC_NUMBER, 2, unsigned long)
-#define SMARTPA_SPK_POWER_OFF _IOWR(TAS2557_MAGIC_NUMBER, 3, unsigned long)
-#define SMARTPA_SPK_SWITCH_PROGRAM _IOWR(TAS2557_MAGIC_NUMBER, 4, unsigned long)
-#define SMARTPA_SPK_SWITCH_CONFIGURATION _IOWR(TAS2557_MAGIC_NUMBER, 5, unsigned long)
-#define SMARTPA_SPK_SWITCH_CALIBRATION _IOWR(TAS2557_MAGIC_NUMBER, 6, unsigned long)
-#define SMARTPA_SPK_SET_SAMPLERATE _IOWR(TAS2557_MAGIC_NUMBER, 7, unsigned long)
-#define SMARTPA_SPK_SET_BITRATE _IOWR(TAS2557_MAGIC_NUMBER, 8, unsigned long)
+#define SMARTPA_SPK_DAC_VOLUME _IOWR(TAS2557_MAGIC_NUMBER, 1, unsigned long)
+#define SMARTPA_SPK_POWER_ON _IOWR(TAS2557_MAGIC_NUMBER, 2, unsigned long)
+#define SMARTPA_SPK_POWER_OFF _IOWR(TAS2557_MAGIC_NUMBER, 3, unsigned long)
+#define SMARTPA_SPK_SWITCH_PROGRAM _IOWR(TAS2557_MAGIC_NUMBER, 4, unsigned long)
+#define SMARTPA_SPK_SWITCH_CONFIGURATION _IOWR(TAS2557_MAGIC_NUMBER, 5, unsigned long)
+#define SMARTPA_SPK_SWITCH_CALIBRATION _IOWR(TAS2557_MAGIC_NUMBER, 6, unsigned long)
+#define SMARTPA_SPK_SET_SAMPLERATE _IOWR(TAS2557_MAGIC_NUMBER, 7, unsigned long)
+#define SMARTPA_SPK_SET_BITRATE _IOWR(TAS2557_MAGIC_NUMBER, 8, unsigned long)
-extern int tas2557_register_misc(struct tas2557_priv *pTAS2557);
-extern int tas2557_deregister_misc(struct tas2557_priv *pTAS2557);
+int tas2557_register_misc(struct tas2557_priv *pTAS2557);
+int tas2557_deregister_misc(struct tas2557_priv *pTAS2557);
#endif /* _TAS2557_MISC_H */