for thermal protection bypass configurations, bypass calibration Re update
fix bug: when system suspended, we shouldn't access TAS2557
remove unused parameters
make clock-error-detection more robust
in case of loading coefficient before power up, we don't need to update FTC result
fix bug : 1. when device power down, switch configuration, it will miss the second time
update error handling : 1. when check device pow status after device power on (less than 10ms), we will check again
update error handling : 1. when check device pow status after device power on (less than 10ms), we will check again
fix bug : when reading coefficient from calibration firmware, the second and following coefficient location calculation is error
update: clock error detection, calibration_re reading,
update for ESD recovery test
1. IRQ use Level trigger
2. add clock error detection
3. prepare for PPC3 TAS2557 app driver version 0x300 update
2. add clock error detection
3. prepare for PPC3 TAS2557 app driver version 0x300 update
update to support PPC3 TAS2557 app v3.0.2 release on 17th March 2017
1. add lock in IRQ service and timer function
2. add compat ioctl to tiload driver
3. optimize the snapshot programming
2. add compat ioctl to tiload driver
3. optimize the snapshot programming
update when system wakes up
update power management
merge updates from TAS2557 dual mono
update for calibration load
update tiload to be compitable with stereo tiload
remove unnecessary setting which has been included in the firmware file
update boot/page/register to be unsigned char
add mix command for set channel
make channel selection
add channel
fix typo error
update PG2.1 version
update default config
fix typo error
first release